您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62214 - Countersunk raised head machine screw cross recess Pozidrive - DIN 965 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Vis pas métrique
Powered by
CAD模型選擇
{acton/vis_metaux/62214.prj},{NB=acton_622144X45},{REF=622144X45},{DXL=4x45},{MAT=Inox A2},{IDNR=},{NENN=M4x45},{D=4.0},{D3=3.141},{P=0.700},{L=45},{DF=3.545},{A=1.400},{DK=8.400},{K=2.70},{R=1.000},{M=5.200},{LG=4.100}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Length
[mm]
DK
Diameter of the head
[mm]
K
Height of the head
[mm]
Acton 622142X4
622142X4
2x4
Inox A2
2.0
4
3.800
1.20
Acton 622142X5
622142X5
2x5
Inox A2
2.0
5
3.800
1.20
Acton 622142X6
622142X6
2x6
Inox A2
2.0
6
3.800
1.20
Acton 622142X8
622142X8
2x8
Inox A2
2.0
8
3.800
1.20
Acton 622142X10
622142X10
2x10
Inox A2
2.0
10
3.800
1.20
Acton 622142X12
622142X12
2x12
Inox A2
2.0
12
3.800
1.20
Acton 622142X16
622142X16
2x16
Inox A2
2.0
16
3.800
1.20
Acton 622142X20
622142X20
2x20
Inox A2
2.0
20
3.800
1.20
Acton 622142,5X4
622142,5X4
2.5x4
Inox A2
2.5
4
4.700
1.50
Acton 622142,5X5
622142,5X5
2.5x5
Inox A2
2.5
5
4.700
1.50
Acton 622142,5X6
622142,5X6
2.5x6
Inox A2
2.5
6
4.700
1.50
Acton 622142,5X8
622142,5X8
2.5x8
Inox A2
2.5
8
4.700
1.50
Acton 622142,5X10
622142,5X10
2.5x10
Inox A2
2.5
10
4.700
1.50
Acton 622142,5X12
622142,5X12
2.5x12
Inox A2
2.5
12
4.700
1.50
Acton 622142,5X16
622142,5X16
2.5x16
Inox A2
2.5
16
4.700
1.50
Acton 622142,5X20
622142,5X20
2.5x20
Inox A2
2.5
20
4.700
1.50
Acton 622143X4
622143X4
3x4
Inox A2
3.0
4
5.500
1.65
Acton 622143X5
622143X5
3x5
Inox A2
3.0
5
5.500
1.65
Acton 622143X6
622143X6
3x6
Inox A2
3.0
6
5.500
1.65
Acton 622143X8
622143X8
3x8
Inox A2
3.0
8
5.500
1.65
Acton 622143X10
622143X10
3x10
Inox A2
3.0
10
5.500
1.65
Acton 622143X12
622143X12
3x12
Inox A2
3.0
12
5.500
1.65
Acton 622143X16
622143X16
3x16
Inox A2
3.0
16
5.500
1.65
Acton 622143X20
622143X20
3x20
Inox A2
3.0
20
5.500
1.65
Acton 622143X25
622143X25
3x25
Inox A2
3.0
25
5.500
1.65
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62208 - Slotted countersunk head machine screw - DIN 963 - Stainl...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62209 - Slotted raised countersunk head machine screw - DIN 964 -...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62601 - Hexagon nut DIN 934 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 19773 - Rivkle® blind nut with cylindrical shaft and thin head - ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
16.11.2022
Reference 64214 - Countersunk raised head machine screw cross recess Pozidr...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 64208 - Slotted countersunk head machine screw - DIN 963 - Stainl...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
SPC-F - Plastic Screw PC / Phillips Cross Recessed Flat Head Machine Screw
NBK (Nabeya Bi-tech Kaisha)
18.05.2022
Reference 64505 - Plain washer large type NFE 25514 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 64614 - Raised countersunk Slotted nut - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
Reference 62230 - Countersunk raised head machine screw six lobe recess - D...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62215 - Countersunk raised head machine screw cross recess Philli...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
FHC-SS - Countersunk screw - DIN 7991 - Stainless steel A2
HPC
03.08.2023
SNFXS - Hexalobular Socket Flat Head Machine Screw
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SRHFS - Socket Flat Head Cap Screw with Pin
NBK (Nabeya Bi-tech Kaisha)
18.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表