您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62216 - Pan head machine screw cross recess pozidrive - DIN 7985 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Vis pas métrique
Powered by
CAD模型選擇
{acton/vis_metaux/62216.prj},{NB=acton_622164X25},{REF=622164X25},{DXL=4x25},{MAT=Inox A2},{IDNR=},{NENN=M4x25},{D=4.0},{L=25},{D3=3.141},{P=0.700},{DK=8.000},{K=3.1},{RA=6.500},{M=4.400},{R=0.200},{X=1.200},{B=23.600}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Nominal diameter
[mm]
L
nominal lenght
[mm]
DK
Diameter of the head
[mm]
K
Height of the head
[mm]
Acton 622162X4
622162X4
2x4
Inox A2
2.0
4
4.000
1.6
Acton 622162X5
622162X5
2x5
Inox A2
2.0
5
4.000
1.6
Acton 622162X6
622162X6
2x6
Inox A2
2.0
6
4.000
1.6
Acton 622162X8
622162X8
2x8
Inox A2
2.0
8
4.000
1.6
Acton 622162X10
622162X10
2x10
Inox A2
2.0
10
4.000
1.6
Acton 622162X12
622162X12
2x12
Inox A2
2.0
12
4.000
1.6
Acton 622162X16
622162X16
2x16
Inox A2
2.0
16
4.000
1.6
Acton 622162X20
622162X20
2x20
Inox A2
2.0
20
4.000
1.6
Acton 622162,5X4
622162,5X4
2.5x4
Inox A2
2.5
4
5.000
2.1
Acton 622162,5X5
622162,5X5
2.5x5
Inox A2
2.5
5
5.000
2.1
Acton 622162,5X6
622162,5X6
2.5x6
Inox A2
2.5
6
5.000
2.1
Acton 622162,5X8
622162,5X8
2.5x8
Inox A2
2.5
8
5.000
2.1
Acton 622162,5X10
622162,5X10
2.5x10
Inox A2
2.5
10
5.000
2.1
Acton 622162,5X12
622162,5X12
2.5x12
Inox A2
2.5
12
5.000
2.1
Acton 622162,5X16
622162,5X16
2.5x16
Inox A2
2.5
16
5.000
2.1
Acton 622162,5X20
622162,5X20
2.5x20
Inox A2
2.5
20
5.000
2.1
Acton 622162,5X25
622162,5X25
2.5x25
Inox A2
2.5
25
5.000
2.1
Acton 622163X4
622163X4
3x4
Inox A2
3.0
4
5.600
2.4
Acton 622163X5
622163X5
3x5
Inox A2
3.0
5
5.600
2.4
Acton 622163X6
622163X6
3x6
Inox A2
3.0
6
5.600
2.4
Acton 622163X8
622163X8
3x8
Inox A2
3.0
8
5.600
2.4
Acton 622163X10
622163X10
3x10
Inox A2
3.0
10
5.600
2.4
Acton 622163X12
622163X12
3x12
Inox A2
3.0
12
5.600
2.4
Acton 622163X16
622163X16
3x16
Inox A2
3.0
16
5.600
2.4
Acton 622163X20
622163X20
3x20
Inox A2
3.0
20
5.600
2.4
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 210216 - Cross recessed pan head screw with type "Z" - Stainless ste...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Reference 64216 - Pan head machine screw cross recess pozidrive - DIN 7985 ...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62217 - Pan head machine screw cross recess phillips - DIN 7985 -...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62222 - Pan head thread rolling screw cross recess Pozidrive - DI...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Modèle 212412 - Phillips cross recessed raised countersunk head self tappin...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Reference 62811 - Pan head security tapping screw "One Way" recess - Stainl...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
Modèle 212440 - Self drilling screw pan head Pozidriv recess - Stainless st...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
K1147 - Hexagon nuts with polyamide thread lock high type, DIN 982 / stainl...
KIPP
27.05.2024
Reference 62515 - Serrated conical spring washer CS medium type NFE 25511 -...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62231 - Pan head machine screw six lobe recess - DIN 7985 - Stain...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62217 - Pan head machine screw cross recess phillips - DIN 7985 -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 64216 - Pan head machine screw cross recess pozidrive - DIN 7985 - St...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Reference 65101 - Hexagon head screw full thread - DIN 933 - Stainless stee...
Visserie - Boulonnerie - Acier Inoxydable
26.02.2020
Reference 64601 - Hexagon nut DIN 934 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表