您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62234 - Shoulderless thumb screw - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Vis pas métrique
Powered by
CAD模型選擇
{acton/vis_metaux/62234.prj},{NB=acton_622346X20},{REF=622346X20},{D=M 6},{DX=6.000},{DXL=6X20},{L=20},{E=18},{H=14},{MAT=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D
[mm]
DXL
[mm]
L
[mm]
E
[mm]
H
[mm]
Acton 622344X10
622344X10
M 4
4X10
10
12
9
Acton 622344X12
622344X12
M 4
4X12
12
12
9
Acton 622344X16
622344X16
M 4
4X16
16
12
9
Acton 622344X20
622344X20
M 4
4X20
20
12
9
Acton 622345X10
622345X10
M 5
5X10
10
15
12
Acton 622345X12
622345X12
M 5
5X12
12
15
12
Acton 622345X16
622345X16
M 5
5X16
16
15
12
Acton 622345X20
622345X20
M 5
5X20
20
15
12
Acton 622345X25
622345X25
M 5
5X25
25
15
12
Acton 622345X30
622345X30
M 5
5X30
30
15
12
Acton 622346X10
622346X10
M 6
6X10
10
18
14
Acton 622346X12
622346X12
M 6
6X12
12
18
14
Acton 622346X16
622346X16
M 6
6X16
16
18
14
Acton 622346X20
622346X20
M 6
6X20
20
18
14
Acton 622346X25
622346X25
M 6
6X25
25
18
14
Acton 622346X30
622346X30
M 6
6X30
30
18
14
Acton 622348X12
622348X12
M 8
8X12
12
23
18
Acton 622348X16
622348X16
M 8
8X16
16
23
18
Acton 622348X20
622348X20
M 8
8X20
20
23
18
Acton 622348X25
622348X25
M 8
8X25
25
23
18
Acton 622348X30
622348X30
M 8
8X30
30
23
18
Acton 622348X35
622348X35
M 8
8X35
35
23
18
Acton 622348X40
622348X40
M 8
8X40
40
23
18
Acton 6223410X20
6223410X20
M 10
10X20
20
28
22
Acton 6223410X25
6223410X25
M 10
10X25
25
28
22
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62101 - Hexagon head screw full thread - DIN 933 - Stainless stee...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Modèle 410204 - Hexagon socket set screw with flat point -Stainles steel A4...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Reference 62304 - Hexagon head woodscrew DIN 571 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Modèle 725201 - Hexagon socket head cap screw - Aluminium P60 - DIN 912
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Reference 62235 - Knurled thumb screw high type - DIN 464 - Stainless steel...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 64626 - Female porthole screw nfe 25129 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62803 - Countersunk head security screw "Snake eyes" recess - Sta...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
Reference 62442 - Countersunk head self drilling screw square recess - DIN ...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 64209 - Slotted raised countersunk head machine screw - ISO 2010 ...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62408 - Raised countersunk head tapping screw form C cross recess...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62441 - Hexagon head with flange self drilling screw - DIN 7504 K...
Visserie - Boulonnerie - Acier Inoxydable
02.08.2019
AMF 6894 - Clamping screw with a bonded pressure pad
AMF - ANDREAS MAIER Fellbach
28.02.2024
Reference 62431 - Pan head self drilling screw square recess - DIN 7504 M -...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62217 - Pan head machine screw cross recess phillips - DIN 7985 -...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表