您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62409 - Raised countersunk head tapping screw form C six lobe recess DIN 7982 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Vis à tôle et vis autoperçeuses
Powered by
CAD模型選擇
{acton/vis_metaux_auto/62409.prj},{NB=acton_624094,2X45},{REF=624094,2X45},{DXL=4,2X45},{MAT=Inox A2},{IDNR=},{KR=1},{FORM=3},{D=4.2},{L=45.0},{D3=3.100},{P=1.400},{DK=8.100},{A=1.400},{K=2.5},{EMP=2},{R=1.600},{MH=4.600},{MZ=4.600},{YC=3.700},{YF=2.800},{TH=2.600},{TZ=2.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Nominal length
[mm]
DK
Head diameter
[mm]
K
Height of the head
[mm]
EMP
Footprint n°
ⁿ/ₐ
Acton 624092,2X6,5
624092,2X6,5
2,2X6,5
Inox A2
2.2
6.5
4.300
1.3
1
Acton 624092,2X9,5
624092,2X9,5
2,2X9,5
Inox A2
2.2
9.5
4.300
1.3
1
Acton 624092,2X13
624092,2X13
2,2X13
Inox A2
2.2
13.0
4.300
1.3
1
Acton 624092,2X16
624092,2X16
2,2X16
Inox A2
2.2
16.0
4.300
1.3
1
Acton 624092,2X19
624092,2X19
2,2X19
Inox A2
2.2
19.0
4.300
1.3
1
Acton 624092,9X6,5
624092,9X6,5
2,9X6,5
Inox A2
2.9
6.5
5.500
1.7
1
Acton 624092,9X9,5
624092,9X9,5
2,9X9,5
Inox A2
2.9
9.5
5.500
1.7
1
Acton 624092,9X13
624092,9X13
2,9X13
Inox A2
2.9
13.0
5.500
1.7
1
Acton 624092,9X16
624092,9X16
2,9X16
Inox A2
2.9
16.0
5.500
1.7
1
Acton 624092,9X19
624092,9X19
2,9X19
Inox A2
2.9
19.0
5.500
1.7
1
Acton 624092,9X22
624092,9X22
2,9X22
Inox A2
2.9
22.0
5.500
1.7
1
Acton 624092,9X25
624092,9X25
2,9X25
Inox A2
2.9
25.0
5.500
1.7
1
Acton 624092,9X32
624092,9X32
2,9X32
Inox A2
2.9
32.0
5.500
1.7
1
Acton 624093,5X6,5
624093,5X6,5
3,5X6,5
Inox A2
3.5
6.5
6.800
2.1
2
Acton 624093,5X9,5
624093,5X9,5
3,5X9,5
Inox A2
3.5
9.5
6.800
2.1
2
Acton 624093,5X13
624093,5X13
3,5X13
Inox A2
3.5
13.0
6.800
2.1
2
Acton 624093,5X16
624093,5X16
3,5X16
Inox A2
3.5
16.0
6.800
2.1
2
Acton 624093,5X19
624093,5X19
3,5X19
Inox A2
3.5
19.0
6.800
2.1
2
Acton 624093,5X22
624093,5X22
3,5X22
Inox A2
3.5
22.0
6.800
2.1
2
Acton 624093,5X25
624093,5X25
3,5X25
Inox A2
3.5
25.0
6.800
2.1
2
Acton 624093,5X32
624093,5X32
3,5X32
Inox A2
3.5
32.0
6.800
2.1
2
Acton 624093,5X38
624093,5X38
3,5X38
Inox A2
3.5
38.0
6.800
2.1
2
Acton 624093,5X45
624093,5X45
3,5X45
Inox A2
3.5
45.0
6.800
2.1
2
Acton 624093,9X9,5
624093,9X9,5
3,9X9,5
Inox A2
3.9
9.5
7.500
2.3
2
Acton 624093,9X13
624093,9X13
3,9X13
Inox A2
3.9
13.0
7.500
2.3
2
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 7050 C-H (DIN 7982 C) - FN 385 - rostfrei A2 - Cross recessed countersu...
SFS Group Schweiz AG
24.05.2024
Reference 64408 - Raised countersunk tapping screw form C cross recess pozi...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 33301 - Countersunk flat head self drilling screw cross recess "P...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 62410 - Raised countersunk head tapping screw form C cross recess...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62417 - Square countersunk head screw type C - Inox A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DIN 7982 C-H - Cross recessed H countersunk head tapping screws, form C
Fabory
13.02.2023
ISO 7050 C-Z (DIN 7982 C) - FN 376 - rostfrei A2 - Cross recessed countersu...
SFS Group Schweiz AG
24.05.2024
timber construction screw - partial thread, flat countersunk head, T-STAR p...
SPAX
23.02.2023
DIN 7983 - Stainless Steel A2
Böllhoff
26.10.2021
Reference 62408 - Raised countersunk head tapping screw form C cross recess...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 64409 - Raised countersunk tapping screw form C six lobe recess -...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62230 - Countersunk raised head machine screw six lobe recess - D...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Model 64408 - Raised countersunk tapping screw form C cross recess pozidriv...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Nylon Plug MQ - Nylon Plug MQ
Mungo Befestigungstechnik
25.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表