您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62416 - Cylindrical head sheet metal screw square type C - Inox A2
Visserie - Boulonnerie - Acier Inoxydable
Vis à tôle et vis autoperçeuses
Powered by
CAD模型選擇
{acton/vis_metaux_auto/62416.prj},{NB=acton_624164,2X22},{REF=624164,2X22},{MAT=Inox A2},{D=4.2},{MH=4.400},{TH=2.400},{L=22.0},{D3=3.100},{P=1.400},{DK=8.2},{A=1.400},{K=3.10},{R=0.200},{RF=6.500},{MZ=4.400},{TZ=2.350},{YC=3.700},{YF=2.800},{EMP=2},{FORM=3},{KR=2},{IDNR=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
[mm]
L
[mm]
DK
[mm]
K
[mm]
EMP
Footprint n°
ⁿ/ₐ
Acton 624163,5X9,5
624163,5X9,5
3.5x9.5
Inox A2
3.5
9.5
6.9
2.60
2
Acton 624163,5X13
624163,5X13
3.5x13
Inox A2
3.5
13.0
6.9
2.60
2
Acton 624163,5X16
624163,5X16
3.5x16
Inox A2
3.5
16.0
6.9
2.60
2
Acton 624163,5X19
624163,5X19
3.5x19
Inox A2
3.5
19.0
6.9
2.60
2
Acton 624163,5X22
624163,5X22
3.5x22
Inox A2
3.5
22.0
6.9
2.60
2
Acton 624163,5X25
624163,5X25
3.5x25
Inox A2
3.5
25.0
6.9
2.60
2
Acton 624163,9X9,5
624163,9X9,5
3.9x9.5
Inox A2
3.9
9.5
7.5
2.80
2
Acton 624163,9X13
624163,9X13
3.9x13
Inox A2
3.9
13.0
7.5
2.80
2
Acton 624163,9X16
624163,9X16
3.9x16
Inox A2
3.9
16.0
7.5
2.80
2
Acton 624163,9X19
624163,9X19
3.9x19
Inox A2
3.9
19.0
7.5
2.80
2
Acton 624163,9X22
624163,9X22
3.9x22
Inox A2
3.9
22.0
7.5
2.80
2
Acton 624163,9X25
624163,9X25
3.9x25
Inox A2
3.9
25.0
7.5
2.80
2
Acton 624163,9X32
624163,9X32
3.9x32
Inox A2
3.9
32.0
7.5
2.80
2
Acton 624163,9X38
624163,9X38
3.9x38
Inox A2
3.9
38.0
7.5
2.80
2
Acton 624163,9X50
624163,9X50
3.9x50
Inox A2
3.9
50.0
7.5
2.80
2
Acton 624164,2X9,5
624164,2X9,5
4.2x9.5
Inox A2
4.2
9.5
8.2
3.10
2
Acton 624164,2X13
624164,2X13
4.2x13
Inox A2
4.2
13.0
8.2
3.10
2
Acton 624164,2X16
624164,2X16
4.2x16
Inox A2
4.2
16.0
8.2
3.10
2
Acton 624164,2X19
624164,2X19
4.2x19
Inox A2
4.2
19.0
8.2
3.10
2
Acton 624164,2X22
624164,2X22
4.2x22
Inox A2
4.2
22.0
8.2
3.10
2
Acton 624164,2X25
624164,2X25
4.2x25
Inox A2
4.2
25.0
8.2
3.10
2
Acton 624164,2X32
624164,2X32
4.2x32
Inox A2
4.2
32.0
8.2
3.10
2
Acton 624164,2X38
624164,2X38
4.2x38
Inox A2
4.2
38.0
8.2
3.10
2
Acton 624164,2X45
624164,2X45
4.2x45
Inox A2
4.2
45.0
8.2
3.10
2
Acton 624164,2X50
624164,2X50
4.2x50
Inox A2
4.2
50.0
8.2
3.10
2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 48758 - Torx pan head tapping screws type AB, Steel, Case Hardened, Zinc...
Bossard Inch
29.11.2018
Reference 33201 - Pan head self drilling screw cross recess "Phillips" - DI...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
DIN 7983 C-Z - Cross recessed raised countersunk head Z tapping screws, for...
Fabory
13.02.2023
BN 1878 - Phillips pan head self-drilling screws form H, fully threaded (~D...
Bossard Catalog
16.05.2024
20020500 - Stainless(+) Pan head Tapping Screw(4, AB)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
Reference 31801 - Slotted cheese head tapping screw DIN 7991 - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 32401 - Pan head tapping screw cross recess pozidrive - ISO 7981 ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
DIN ≈7500-1 - Linsenschrauben mit Innensechsrund
Fabory
13.02.2023
Reference 62410 - Raised countersunk head tapping screw form C cross recess...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62417 - Square countersunk head screw type C - Inox A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62409 - Raised countersunk head tapping screw form C six lobe rec...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
RIVQUICK® Coloured blind rivets, Dome head, Aluminium/Aluminium, RAL 9002
Böllhoff
26.10.2021
Reference 33361 - Pan serrated head self drilling screw square recess - DIN...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 33501 - Vis autoperceuse tête fraisée bombée Phillips - Acier zn - D...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表