您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62417 - Square countersunk head screw type C - Inox A2
Visserie - Boulonnerie - Acier Inoxydable
Vis à tôle et vis autoperçeuses
Powered by
CAD模型選擇
{acton/vis_metaux_auto/62417.prj},{NB=acton_624174,2X38},{REF=624174,2X38},{DXL=4.2x38},{MAT=Inox A2},{IDNR=},{KR=2},{FORM=3},{D=4.2},{L=38.0},{D3=3.100},{P=1.400},{DK=9.400},{A=1.400},{K=2.60},{EMP=1},{R=1.600},{MH=4.600},{MZ=4.600},{YC=3.700},{YF=2.800},{TH=2.600},{TZ=2.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
[mm]
L
[mm]
DK
[mm]
K
[mm]
EMP
Footprint n°
ⁿ/ₐ
Acton 624173,9X9.5
624173,9X9.5
3.9x9.5
Inox A2
3.9
9.5
7.500
2.30
1
Acton 624173,9X13
624173,9X13
3.9x13
Inox A2
3.9
13.0
7.500
2.30
1
Acton 624173,9X16
624173,9X16
3.9x16
Inox A2
3.9
16.0
7.500
2.30
1
Acton 624173,9X19
624173,9X19
3.9x19
Inox A2
3.9
19.0
7.500
2.30
1
Acton 624173,9X25
624173,9X25
3.9x25
Inox A2
3.9
25.0
7.500
2.30
1
Acton 624173,9X32
624173,9X32
3.9x32
Inox A2
3.9
32.0
7.500
2.30
1
Acton 624173,9X38
624173,9X38
3.9x38
Inox A2
3.9
38.0
7.500
2.30
1
Acton 624173,9X50
624173,9X50
3.9x50
Inox A2
3.9
50.0
7.500
2.30
1
Acton 624174,2X13
624174,2X13
4.2x13
Inox A2
4.2
13.0
9.400
2.60
1
Acton 624174,2X16
624174,2X16
4.2x16
Inox A2
4.2
16.0
9.400
2.60
1
Acton 624174,2X19
624174,2X19
4.2x19
Inox A2
4.2
19.0
9.400
2.60
1
Acton 624174,2X25
624174,2X25
4.2x25
Inox A2
4.2
25.0
9.400
2.60
1
Acton 624174,2X32
624174,2X32
4.2x32
Inox A2
4.2
32.0
9.400
2.60
1
Acton 624174,2X38
624174,2X38
4.2x38
Inox A2
4.2
38.0
9.400
2.60
1
Acton 624174,2X45
624174,2X45
4.2x45
Inox A2
4.2
45.0
9.400
2.60
1
Acton 624174,2X50
624174,2X50
4.2x50
Inox A2
4.2
50.0
9.400
2.60
1
Acton 624174,8X9.5
624174,8X9.5
4.8x9.5
Inox A2
4.8
9.5
10.400
2.80
1
Acton 624174,8X13
624174,8X13
4.8x13
Inox A2
4.8
13.0
10.400
2.80
1
Acton 624174,8X16
624174,8X16
4.8x16
Inox A2
4.8
16.0
10.400
2.80
1
Acton 624174,8X19
624174,8X19
4.8x19
Inox A2
4.8
19.0
10.400
2.80
1
Acton 624174,8X25
624174,8X25
4.8x25
Inox A2
4.8
25.0
10.400
2.80
1
Acton 624174,8X32
624174,8X32
4.8x32
Inox A2
4.8
32.0
10.400
2.80
1
Acton 624174,8X38
624174,8X38
4.8x38
Inox A2
4.8
38.0
10.400
2.80
1
Acton 624174,8X45
624174,8X45
4.8x45
Inox A2
4.8
45.0
10.400
2.80
1
Acton 624174,8X50
624174,8X50
4.8x50
Inox A2
4.8
50.0
10.400
2.80
1
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
07175 - Screws with countersunk head hexagon socket DIN EN ISO 10642
norelem
30.05.2024
Reference 62409 - Raised countersunk head tapping screw form C six lobe rec...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 32501 - Countersunk head tapping screw cross recess pozidrive DIN...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Model 62407 - Pan head tapping screw form C six lobe recess DIN 7981 - Stai...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
ASME ≈B18.2.1 HCS - Hex Cap Screws
Fabory
21.04.2022
ASME B18.6.3 RHHTSIS - Regular Hex Head Tapping Screw Intendend Slottete
Fabory
13.02.2023
DIN 7981 C-H - Pan head tapping screws with cross recessed, form C
Fabory
13.02.2023
00000000 - Steel(+)Pan head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
07161 - Socket head screws with low head DIN 6912
norelem
30.05.2024
10252 - Angle sets Type B
norelem
30.05.2024
Model 62432 - Countersunk head self drilling screw cross recess Pozidrive -...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Modèle 212415 - Hexagon socket head self tapping screw - Stainless steel A2
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Model 33201 - Pan head self drilling screw cross recess "Phillips" - DIN 75...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Modèle 222806 - Metric thread security screw flat head six lobes recess wit...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
22.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表