您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62432 - Countersunk head self drilling screw cross recess Pozidrive - DIN 7504 OH - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Vis à tôle et vis autoperçeuses
Powered by
CAD模型選擇
{acton/vis_metaux_auto/62432.prj},{NB=acton_624324,2X16},{REF=624324,2X16},{DXL=4.2x16},{MAT=Inox A2},{D=4.2},{L=16.0},{KR=2},{DK=8.1},{P=1.400},{D3=3.100},{DK1=9.400},{LG=7.300},{DP=3.600},{A=1.400},{K=2.5},{K1=2.60},{R=1.600},{MH=4.600},{MZ=4.600},{TH=2.600},{TZ=2.500},{IDNR=},{M=2.900}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Nominal length
[mm]
DK
Head diameter
[mm]
K
Height of the head
[mm]
Acton 624323,5X13
624323,5X13
3.5x13
Inox A2
3.5
13.0
6.8
2.1
Acton 624323,5X16
624323,5X16
3.5x16
Inox A2
3.5
16.0
6.8
2.1
Acton 624323,5X19
624323,5X19
3.5x19
Inox A2
3.5
19.0
6.8
2.1
Acton 624323,5X25
624323,5X25
3.5x25
Inox A2
3.5
25.0
6.8
2.1
Acton 624323,9X13
624323,9X13
3.9x13
Inox A2
3.9
13.0
7.5
2.3
Acton 624323,9X16
624323,9X16
3.9x16
Inox A2
3.9
16.0
7.5
2.3
Acton 624323,9X19
624323,9X19
3.9x19
Inox A2
3.9
19.0
7.5
2.3
Acton 624323,9X25
624323,9X25
3.9x25
Inox A2
3.9
25.0
7.5
2.3
Acton 624323,9X38
624323,9X38
3.9x38
Inox A2
3.9
38.0
7.5
2.3
Acton 624324,2X13
624324,2X13
4.2x13
Inox A2
4.2
13.0
8.1
2.5
Acton 624324,2X16
624324,2X16
4.2x16
Inox A2
4.2
16.0
8.1
2.5
Acton 624324,2X19
624324,2X19
4.2x19
Inox A2
4.2
19.0
8.1
2.5
Acton 624324,2X22
624324,2X22
4.2x22
Inox A2
4.2
22.0
8.1
2.5
Acton 624324,2X25
624324,2X25
4.2x25
Inox A2
4.2
25.0
8.1
2.5
Acton 624324,2X32
624324,2X32
4.2x32
Inox A2
4.2
32.0
8.1
2.5
Acton 624324,2X38
624324,2X38
4.2x38
Inox A2
4.2
38.0
8.1
2.5
Acton 624324,8X16
624324,8X16
4.8x16
Inox A2
4.8
16.0
9.5
3.0
Acton 624324,8X19
624324,8X19
4.8x19
Inox A2
4.8
19.0
9.5
3.0
Acton 624324,8X25
624324,8X25
4.8x25
Inox A2
4.8
25.0
9.5
3.0
Acton 624324,8X32
624324,8X32
4.8x32
Inox A2
4.8
32.0
9.5
3.0
Acton 624324,8X38
624324,8X38
4.8x38
Inox A2
4.8
38.0
9.5
3.0
Acton 624324,8X50
624324,8X50
4.8x50
Inox A2
4.8
50.0
9.5
3.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62429 - Pan head self drilling screw cross recess "Phillips" - DI...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
BN 14728 - Pozi flat countersunk head self-drilling screws form Z, fully th...
Bossard Catalog
16.05.2024
Model 62432 - Countersunk head self drilling screw cross recess Pozidrive -...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Reference 62409 - Raised countersunk head tapping screw form C six lobe rec...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 64305 - Countersunk flat head chipboard screw cross recess Pozidr...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
DIN 7504 M-TX - Self-drilling screws with tapping screw thread, form M
Fabory
13.02.2023
Reference 33351 - Countersunk head self drilling screw square recess - DIN ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 62511 - Plain washer large type DIN 9021 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
SXW - SFS Bohrschrauben SXW
SFS Group Schweiz AG
24.05.2024
Model 33301 - Countersunk flat head self drilling screw cross recess "Phill...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Reference 62440 - Pan head self drilling screw cross recess Pozidrive - DIN...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62432 - Countersunk head self drilling screw cross recess Pozidri...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62442 - Countersunk head self drilling screw square recess - DIN ...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Rafter nail SXNA - Steel, zinc-plated A1J
SPAX
21.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表