您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62508 - Stamped plain washer DIN 125 A - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Rondelle
Powered by
CAD模型選擇
{acton/rondelles/62508.prj},{NB=acton_6250816},{REF=6250816},{MAT=Inox A2},{D=16.0},{D1=17.0},{D2=30.0},{S=3.0},{IDNR=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Inside Diameter
[mm]
D2
Outer diameter
[mm]
S
Height
[mm]
Acton 625081,6
625081,6
Inox A2
1.6
1.7
4.0
0.3
Acton 625082
625082
Inox A2
2.0
2.2
5.0
0.3
Acton 625082,5
625082,5
Inox A2
2.5
2.7
6.5
0.5
Acton 625083
625083
Inox A2
3.0
3.2
7.0
0.5
Acton 625084
625084
Inox A2
4.0
4.3
9.0
0.8
Acton 625085
625085
Inox A2
5.0
5.3
10.0
1.0
Acton 625086
625086
Inox A2
6.0
6.4
12.0
1.6
Acton 625088
625088
Inox A2
8.0
8.4
16.0
1.6
Acton 6250810
6250810
Inox A2
10.0
10.5
20.0
2.0
Acton 6250812
6250812
Inox A2
12.0
13.0
24.0
2.5
Acton 6250814
6250814
Inox A2
14.0
15.0
28.0
2.5
Acton 6250816
6250816
Inox A2
16.0
17.0
30.0
3.0
Acton 6250818
6250818
Inox A2
18.0
19.0
34.0
3.0
Acton 6250820
6250820
Inox A2
20.0
21.0
37.0
3.0
Acton 6250822
6250822
Inox A2
22.0
23.0
39.0
3.0
Acton 6250824
6250824
Inox A2
24.0
25.0
44.0
4.0
Acton 6250827
6250827
Inox A2
27.0
28.0
50.0
4.0
Acton 6250830
6250830
Inox A2
30.0
31.0
56.0
4.0
Acton 6250833
6250833
Inox A2
33.0
34.0
60.0
5.0
Acton 6250836
6250836
Inox A2
36.0
37.0
66.0
5.0
Acton 6250839
6250839
Inox A2
39.0
40.0
72.0
6.0
Acton 6250842
6250842
Inox A2
42.0
43.0
78.0
7.0
Acton 6250845
6250845
Inox A2
45.0
46.0
85.0
7.0
Acton 6250848
6250848
Inox A2
48.0
50.0
92.0
8.0
Acton 6250852
6250852
Inox A2
52.0
54.0
98.0
8.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62102 - Hexagon head screw half thread - DIN 931 - Stainless stee...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 64512 - Spring lock washer - DIN 127 B - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DIN ≈933 - Hexagon bolts with thread to the head, product groups A and B
Fabory
21.04.2022
Reference 62512 - Spring lock washer - DIN 127 B - Stainless steel A1
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DADI5588PG - Dado esagonale medio
Rigon
27.08.2021
Reference 62602 - Prevalling torque type Hexagon nut plastic insert DIN 985...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62501 - Plain washer normal type NFE 25514 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
12.11.2019
DIN 6340 - Washers
Ganter
12.04.2024
DIN 934 - Hexagon nuts
Fabory
13.02.2023
V.2CIE - Marine hardware, closing fittings Pins, rivets, circlips, locking ...
FG INOX
25.04.2023
DIN 1440 - Washers for clevis pins, medium finish
Fabory
13.02.2023
DINENISO7089-USCHEIBEN-STVZ - Washers DIN EN ISO 7089 (ex DIN 125 A), Steel...
MÄDLER
10.04.2024
DIN 985-SKM-KL-TEIL-NIEDRIG - Nuts DIN 985 (similar DIN EN ISO 10511) with ...
MÄDLER
26.04.2024
Reference 62509 - Machined Plain washer - DIN 125 B - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表