您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62514 - Serrated lock washer J type internal teeth DIN 6798 J - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Rondelle
Powered by
CAD模型選擇
{acton/rondelles/62514.prj},{NB=acton_6251410},{REF=6251410},{MAT=Inox A2},{IDNR=},{D=10.0},{D1=10.500},{D2=16.000},{S=0.900},{N=16.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
D1
Internal diameter
[mm]
D2
Outside diameter
[mm]
S
Thickness
[mm]
Acton 625142
625142
Inox A2
2.0
2.200
4.500
0.300
Acton 625142,5
625142,5
Inox A2
2.5
2.700
5.500
0.400
Acton 625143
625143
Inox A2
3.0
3.200
6.000
0.400
Acton 625144
625144
Inox A2
4.0
4.300
8.000
0.500
Acton 625145
625145
Inox A2
5.0
5.300
10.000
0.600
Acton 625146
625146
Inox A2
6.0
6.400
11.000
0.700
Acton 625148
625148
Inox A2
8.0
8.400
15.000
0.800
Acton 6251410
6251410
Inox A2
10.0
10.500
16.000
0.900
Acton 6251412
6251412
Inox A2
12.0
13.000
20.500
1.000
Acton 6251414
6251414
Inox A2
14.0
15.000
24.000
1.000
Acton 6251416
6251416
Inox A2
16.0
17.000
26.000
1.200
Acton 6251418
6251418
Inox A2
18.0
19.000
30.000
1.400
Acton 6251420
6251420
Inox A2
20.0
21.000
33.000
1.400
Acton 6251424
6251424
Inox A2
24.0
25.000
38.000
1.600
Acton 6251427
6251427
Inox A2
27.0
28.000
44.000
1.600
Acton 6251430
6251430
Inox A2
30.0
31.000
48.000
1.600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62513 - Serrated lock washer A type external teeth DIN 6798 A - S...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 64515 - serrated conical spring washer CS medium type NFE 25511 -...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 30801 - Slotted Pan head machine screw - DIN 85 - 4.8 class - Zin...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64201 - Hexagon socket head cap screw - ISO 4762 - DIN 912 - Stai...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DIN ≈6798 J - Tooth lock washers, form J
Fabory
13.02.2023
Modèle 216514 - Serrated lock washer internal teeth - Stainless steel A2 - ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Serrated Washer Metr. - Accessories
Sealcon
01.06.2017
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
Reference 62517 - curved spring washer - DIN 137 B - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
EXAGONAL SELF-LOCKING NUT M8 DIN985
FM
27.07.2022
Reference 72131 - Serrated lock washer JZ type internal teeth Zinc plated 4...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
BN 4880 - Serrated lock washers type A, external serrations (DIN 6798 A), s...
Bossard Catalog
26.01.2023
BN 676 - Serrated lock washers type J, internal serrations (DIN 6798 J), st...
Bossard Catalog
26.01.2023
Reference 64514 - Serrated lock washer J type internal teeth DIN 6798 J - S...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表