您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62603 - Low Hexagon thin nut - ISO 1587 DIN 439 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Ecrous
Powered by
CAD模型選擇
{acton/ecrous/62603.prj},{NB=acton_6260314},{REF=6260314},{MAT=Acier inoxydable A2},{NENN=M 14},{D=14.0},{D1=11.834},{P=2.000},{M=7.0},{S=22.0},{S1=21.0},{IDNR=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
S1
(on demand)
[mm]
Acton 626032
626032
Acier inoxydable A2
2.0
1.2
4.0
4.0
Acton 626032,5
626032,5
Acier inoxydable A2
2.5
1.6
5.0
5.0
Acton 626033
626033
Acier inoxydable A2
3.0
1.8
5.5
5.5
Acton 626034
626034
Acier inoxydable A2
4.0
2.2
7.0
7.0
Acton 626035
626035
Acier inoxydable A2
5.0
2.7
8.0
8.0
Acton 626036
626036
Acier inoxydable A2
6.0
3.2
10.0
10.0
Acton 626038
626038
Acier inoxydable A2
8.0
4.0
13.0
13.0
Acton 6260310
6260310
Acier inoxydable A2
10.0
5.0
17.0
16.0
Acton 6260312
6260312
Acier inoxydable A2
12.0
6.0
19.0
18.0
Acton 6260314
6260314
Acier inoxydable A2
14.0
7.0
22.0
21.0
Acton 6260316
6260316
Acier inoxydable A2
16.0
8.0
24.0
24.0
Acton 6260318
6260318
Acier inoxydable A2
18.0
9.0
27.0
27.0
Acton 6260320
6260320
Acier inoxydable A2
20.0
10.0
30.0
30.0
Acton 6260322
6260322
Acier inoxydable A2
22.0
11.0
32.0
34.0
Acton 6260324
6260324
Acier inoxydable A2
24.0
12.0
36.0
36.0
Acton 6260327
6260327
Acier inoxydable A2
27.0
13.5
41.0
41.0
Acton 6260330
6260330
Acier inoxydable A2
30.0
15.0
46.0
46.0
Acton 6260333
6260333
Acier inoxydable A2
33.0
16.5
50.0
50.0
Acton 6260336
6260336
Acier inoxydable A2
36.0
18.0
55.0
55.0
Acton 6260339
6260339
Acier inoxydable A2
39.0
19.5
60.0
60.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62608 - Pal self locking counter nut DIN 7967 - Stainless steel A...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62609 - Hexagon serrated flange nut DIN 6923 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
02028 - Rest pads
norelem
30.05.2024
Reference 62618 - Prevalling torque type dome cap nut plastic insert DIN 98...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62602 - Prevalling torque type Hexagon nut plastic insert DIN 985...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62620 - Hexagon nut with height of 3d DIN 6334 - Stainless steel ...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
07030 - Studs DIN 6379
norelem
30.05.2024
Modèle 31-512 - Axe épaulé rectifié - Tête 6 pans creux - Acier
EMILE MAURIN - Eléments Standard Mécaniques
07.12.2023
Reference 66601 - Hexagon nut - Stainless steel A4L-80
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 64603 - Low Hexagon nut DIN 439 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
SKINDICHT® LA - Grommet in CR
LAPP
10.06.2024
JFM - Flanged polymer bushes iglidur®J
HPC
17.02.2022
Reference 64610 - High hexagon nut UNI 5587 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62604 - Hexagon domed welded cap nut DIN 1587 - Stainless steel A...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表