您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62616 - Low square nut DIN 562 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Ecrous
Powered by
CAD模型選擇
{acton/ecrous/62616.prj},{NB=acton_626165},{REF=626165},{MAT=Acier inoxydable A2},{IDNR=},{NENN=M 5},{D=5},{D1=4.134},{P=0.800},{M=2.7},{S=8.0},{S1=8.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
S1
(on demand)
[mm]
Acton 626163
626163
Acier inoxydable A2
3
1.8
5.5
5.5
Acton 626164
626164
Acier inoxydable A2
4
2.2
7.0
7.0
Acton 626165
626165
Acier inoxydable A2
5
2.7
8.0
8.0
Acton 626166
626166
Acier inoxydable A2
6
3.2
10.0
10.0
Acton 626168
626168
Acier inoxydable A2
8
4.0
13.0
13.0
Acton 6261610
6261610
Acier inoxydable A2
10
5.0
17.0
16.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62613 - Square nut DIN 557 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62603 - Low Hexagon thin nut - ISO 1587 DIN 439 - Stainless steel...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62624 - Low Hexagon thin nut fine pitch thread DIN 439 - Stainles...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 64603 - Low Hexagon nut DIN 439 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DIN 464 - Knurled screws, Steel, zinc plated
Elesa+Ganter
28.03.2024
DIN 562 - FN 266 - 4, verzinkt blau - Square thin nuts
SFS Group Schweiz AG
25.09.2023
SLMNH - Square Nuts
SAMLO
24.03.2023
DIN 913 - Hexagon socket set screws with flat point
Fabory
21.04.2022
BN 147 - Square nuts (DIN 557), 6 / 5 / 4 (≤ M5 cl. 6 / ≤ M16 cl. 5 / > M16...
Bossard Catalog
31.10.2023
Reference 62606 - Wing nut - American type - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
Reference 62609 - Hexagon serrated flange nut DIN 6923 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
BN 10769 - Square nuts (DIN 557), stainless steel A2
Bossard Catalog
26.01.2023
Modèle 219633 - Knurled rivet nut - Stainless steel A2
BENE INOX - Visserie et boulonnerie - Eléments de fixation
29.07.2020
Modèle 215616 - Thin square nut - Stainless steel A2 - DIN 562
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表