您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Modèle 62630 - Sleeve threaded nut - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Ecrous
Powered by
CAD模型選擇
{acton/ecrous/62630.prj},{NB=acton_626305},{REF=626305},{D=M5},{DX=5.000},{L=15},{L1=10},{DK=9},{D1=6.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Reference
ⁿ/ₐ
D
[mm]
L
[mm]
L1
[mm]
DK
[mm]
D1
[mm]
Acton 626304
626304
M4
12
8
7
5.0
Acton 626305
626305
M5
15
10
9
6.5
Acton 626306
626306
M6
15
10
10
7.5
Acton 626308
626308
M8
15
10
15
10.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62209 - Slotted raised countersunk head machine screw - DIN 964 -...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 25111 - Hexagon socket button head cap screw with flange 10.9 cla...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62629 - Knurled nut high type DIN 467 - Stainless steel A1
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 64602 - Prevalling torque type Hexagon nut plastic insert DIN 985...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Modèle 215630 - Sleeve threaded nut - Stainless steel A2
BENE INOX - Visserie et boulonnerie - Eléments de fixation
29.07.2020
Reference 62510 - Plain washer - DIN 433 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
BN 1218 - Pozi flat countersunk head chipboard screws form Z, fully threade...
Bossard Catalog
31.10.2023
Model 62604 - Hexagon domed welded cap nut DIN 1587 - Stainless steel A2
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
BN 30105 - Hex socket flat countersunk head screws fully threaded (DIN 7991...
Bossard Catalog
31.10.2023
Reference 64626 - Female porthole screw nfe 25129 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
BN 618 - Hex socket set screws with cone point (ISO 4027; DIN 914), stainle...
Bossard Catalog
05.04.2024
B 9022 - Steel zinc-plated
Böllhoff
26.10.2021
ISO 13918 IT (DIN 32501-5) - FN 1197 - rostfrei A2 - Studs with internal th...
SFS Group Schweiz AG
24.05.2024
ISO 8752 - Clamping pins - slotted, heavy duty
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表