您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62631 - Lifting eye nut DIN 582 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Accessoires accastillage et architecture
Powered by
CAD模型選擇
{acton/accessoires_pour_cables_chaines/62631.prj},{NB=acton_6263110},{REF=6263110},{D=M 10},{DX=10.000},{D1=45},{D2=25},{D3=25},{H=45},{K=10},{INFOS=INFOTEXTE}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Reference
ⁿ/ₐ
D
-
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
H
[mm]
K
[mm]
Acton 626316
626316
M 6
36
20
20
36
6
Acton 626318
626318
M 8
36
20
20
36
8
Acton 6263110
6263110
M 10
45
25
25
45
10
Acton 6263112
6263112
M 12
54
30
30
53
12
Acton 6263116
6263116
M 16
63
35
35
62
14
Acton 6263120
6263120
M 20
72
40
40
71
16
Acton 6263124
6263124
M 24
90
50
50
90
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 64606 - Wing nut - American type - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
DIN 582 - Eye nuts
Fabory
13.02.2023
AP-50 Knob Five-Lobe Thermoplastic Hex Bolt - Plastic Knobs
Essentra Components
30.07.2014
Reference 64631 - Lifting eye nut DIN 582 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DIN 80704 - Bow nuts, metric screw thread
Fabory
13.02.2023
GN 583 - Lifting eye nuts (rotating)
JW Winco
02.04.2024
GN 583 - Lifting eye nuts (rotating)
Ganter
12.04.2024
Modèle 215631 - Eye nut - Stainless steel A2 - DIN 582
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
W EO - Union elbow
Parker
31.05.2022
Reference 62501 - Plain washer normal type NFE 25514 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
12.11.2019
Modèle 415631 - Eye nut - Stainless steel A4 - DIN 582
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
DIN 582 NI - Stainless Steel-Lifting eye nuts
Ganter
12.04.2024
K1418 - Eye bolts with long thread
KIPP
27.05.2024
Reference 62201 - Hexagon socket head cap screw - DIN 912 - Stainless steel...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表