您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62803 - Countersunk head security screw "Snake eyes" recess - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Vise de sécurité
Powered by
CAD模型選擇
{acton/vis_de_securite/62803.prj},{NB=acton_628035X12},{REF=628035X12},{DXL=5x12},{MAT=Inox A2},{D=5},{P=0.800},{D3=4.019},{DK=9.0},{C=0.450},{R=0.500},{A=1.600},{W=27.266},{M=2.706},{N=1.150},{T=1.350},{K=3.00},{L=12}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
[mm]
DK
[mm]
K
[mm]
L
[mm]
Acton 628033X10
628033X10
3x10
Inox A2
3
5.5
1.60
10
Acton 628033X12
628033X12
3x12
Inox A2
3
5.5
1.60
12
Acton 628033X16
628033X16
3x16
Inox A2
3
5.5
1.60
16
Acton 628034X10
628034X10
4x10
Inox A2
4
7.3
2.20
10
Acton 628034X12
628034X12
4x12
Inox A2
4
7.5
2.20
12
Acton 628034X16
628034X16
4x16
Inox A2
4
7.5
2.20
16
Acton 628034X20
628034X20
4x20
Inox A2
4
7.5
2.20
20
Acton 628035X12
628035X12
5x12
Inox A2
5
9.0
3.00
12
Acton 628035X16
628035X16
5x16
Inox A2
5
9.0
3.00
16
Acton 628035X20
628035X20
5x20
Inox A2
5
9.0
3.00
20
Acton 628035X25
628035X25
5x25
Inox A2
5
9.0
3.00
25
Acton 628035X30
628035X30
5x30
Inox A2
5
9.0
3.00
30
Acton 628036X20
628036X20
6x20
Inox A2
6
10.7
3.20
20
Acton 628036X25
628036X25
6x25
Inox A2
6
10.7
3.20
25
Acton 628036X30
628036X30
6x30
Inox A2
6
10.7
3.20
30
Acton 628036X40
628036X40
6x40
Inox A2
6
10.7
3.20
40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 7991 - Steel 8.8 zinc-plated
Böllhoff
26.10.2021
Reference 62803 - Countersunk head security screw "Snake eyes" recess - Sta...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
TH111 - Hexagon socket flat-head screw
Märkische Stanz-Partner
02.06.2020
AMF 6894 - Clamping screw with a bonded pressure pad
AMF - ANDREAS MAIER Fellbach
28.02.2024
Reference 62431 - Pan head self drilling screw square recess - DIN 7504 M -...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 64203 - Hexagon socket countersunk head screw - DIN 7991 - Stainl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
BN 21050 - Wedge anchors with washer DIN 125 A and hex nut (Mungo® m2), Gre...
Bossard Catalog
31.10.2023
R0164 - Viti a testa svasata piana con esagono incassato (UNI:5933DIN:7991...
PlaSteel
17.06.2021
Adjustable tilt-foot nuts - Adjustable tilt-foot nuts
MayTec
30.09.2022
SKINDICHT® U-M - Washer between compression screw and fitting
LAPP
15.05.2024
Reference 62801 - Hexagon socket countersunk head screw with security pin -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 62803 - Countersunk head security screw "Snake eyes" recess - Stainle...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
ASME ≈B18.3 HSFCHCS - Hexagon Socket Flat Countersunk Head Cap Screws
Fabory
13.02.2023
RVTS - Countersunk screw
Rigon
28.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表