您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 64302 - Slotted round head wood screw - DIN 96 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
Vis à bois
Powered by
CAD模型選擇
{acton/vis_bois/64302.prj},{NB=acton_643024X35},{REF=643024X35},{MAT=Inox A4},{D=4.0},{D3=2.8},{L=35},{P=1.75},{DS=4.0},{DK=7.0},{K=3.0},{R=0.4},{N=1.51},{T=1.30},{REFX=64302}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
DXL
DxL
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Length
[mm]
K
Height of the head
[mm]
Acton 643022,5X10
643022,5X10
Inox A4
2.5x10
2.5
10
2.2
Acton 643022,5X12
643022,5X12
Inox A4
2.5x12
2.5
12
2.2
Acton 643022,5X16
643022,5X16
Inox A4
2.5x16
2.5
16
2.2
Acton 643022,5X20
643022,5X20
Inox A4
2.5x20
2.5
20
2.2
Acton 643023X10
643023X10
Inox A4
3x10
3.0
10
2.5
Acton 643023X12
643023X12
Inox A4
3x12
3.0
12
2.5
Acton 643023X16
643023X16
Inox A4
3x16
3.0
16
2.5
Acton 643023X20
643023X20
Inox A4
3x20
3.0
20
2.5
Acton 643023X25
643023X25
Inox A4
3x25
3.0
25
2.5
Acton 643023X30
643023X30
Inox A4
3x30
3.0
30
2.5
Acton 643023,5X12
643023,5X12
Inox A4
3.5x12
3.5
12
2.5
Acton 643023,5X16
643023,5X16
Inox A4
3.5x16
3.5
16
2.5
Acton 643023,5X20
643023,5X20
Inox A4
3.5x20
3.5
20
2.5
Acton 643023,5X25
643023,5X25
Inox A4
3.5x25
3.5
25
2.5
Acton 643023,5X30
643023,5X30
Inox A4
3.5x30
3.5
30
2.5
Acton 643023,5X35
643023,5X35
Inox A4
3.5x35
3.5
35
2.5
Acton 643023,5X40
643023,5X40
Inox A4
3.5x40
3.5
40
2.5
Acton 643024X16
643024X16
Inox A4
4x16
4.0
16
3.0
Acton 643024X20
643024X20
Inox A4
4x20
4.0
20
3.0
Acton 643024X25
643024X25
Inox A4
4x25
4.0
25
3.0
Acton 643024X30
643024X30
Inox A4
4x30
4.0
30
3.0
Acton 643024X35
643024X35
Inox A4
4x35
4.0
35
3.0
Acton 643024X40
643024X40
Inox A4
4x40
4.0
40
3.0
Acton 643024X50
643024X50
Inox A4
4x50
4.0
50
3.0
Acton 643025X16
643025X16
Inox A4
5x16
5.0
16
4.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 96 - Slotted half round head wood screws
Fabory
13.02.2023
Reference 62301 - Slotted raised countersunk head wood screw - DIN 95 - Sta...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Model 33901 - Slotted countersunk head wood screw - NFE 25604 DIN 97 - Zinc...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Model 64210 - Slotted cheese head machine screw - DIN 84 - Stainless steel ...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Reference 62302 - Slotted round head wood screw - DIN 96 - Stainless steel ...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
K0705 - Shoulder screws similar to DIN ISO 7379
KIPP
27.05.2024
Reference 64309 - Countersunk flat head chipboard screw half thread six lob...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
DIN 7996 Z - Cross recessed half round head wood screws, form Z
Fabory
13.02.2023
TSV - Viti a testa svasata piana con esagono incassato (UNI:5933DIN:7991) ...
CA-BE
03.11.2022
K1160 - Socket head screws with low head DIN 6912
KIPP
27.05.2024
Reference 64302 - Slotted round head wood screw - DIN 96 - Stainless steel ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
FB - Hexagon Socket Head Cap Screws
Misumi
29.05.2023
Reference 62807 - Countersunk head security tapping screw "Snake eyes" rece...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
DIN 7996 H - Cross recessed half round head wood screws, form H
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表