您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 64525 - Spring lock washer for cheese head screw - DIN 7980 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
Rondelle
Powered by
CAD模型選擇
{acton/rondelles/64525.prj},{NB=acton_645258},{REF=645258},{MAT=Inox A4},{IDNR=},{D=8},{D1=8.1},{D2=12.7},{S=2.0},{R=0.500},{DA=49.000},{DW=67.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
D1
Transition diameter
[mm]
D2
Diameter of the bearing face
[mm]
S
Height
[mm]
Acton 645253
645253
Inox A4
3
3.1
5.6
1.0
Acton 645254
645254
Inox A4
4
4.1
7.0
1.2
Acton 645255
645255
Inox A4
5
5.1
8.8
1.6
Acton 645256
645256
Inox A4
6
6.1
9.9
1.6
Acton 645258
645258
Inox A4
8
8.1
12.7
2.0
Acton 6452510
6452510
Inox A4
10
10.2
16.0
2.5
Acton 6452512
6452512
Inox A4
12
12.2
18.0
2.5
Acton 6452514
6452514
Inox A4
14
14.2
21.1
3.0
Acton 6452516
6452516
Inox A4
16
16.2
24.4
3.5
Acton 6452518
6452518
Inox A4
18
18.2
26.4
3.5
Acton 6452520
6452520
Inox A4
20
20.2
30.6
4.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表