您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 64603 - Low Hexagon nut DIN 439 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
Ecrous
Powered by
CAD模型選擇
{acton/ecrous/64603.prj},{NB=acton_6460314},{REF=6460314},{MAT=Acier inoxydable A4},{IDNR=},{NENN=M 14},{D=14.0},{D1=11.834},{P=2.000},{M=7.0},{S=22.0},{S1=21.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
S1
(on demand)
[mm]
Acton 646032
646032
Acier inoxydable A4
2.0
1.2
4.0
4.0
Acton 646032,5
646032,5
Acier inoxydable A4
2.5
1.6
5.0
5.0
Acton 646033
646033
Acier inoxydable A4
3.0
1.8
5.5
5.5
Acton 646034
646034
Acier inoxydable A4
4.0
2.2
7.0
7.0
Acton 646035
646035
Acier inoxydable A4
5.0
2.7
8.0
8.0
Acton 646036
646036
Acier inoxydable A4
6.0
3.2
10.0
10.0
Acton 646038
646038
Acier inoxydable A4
8.0
4.0
13.0
13.0
Acton 6460310
6460310
Acier inoxydable A4
10.0
5.0
17.0
16.0
Acton 6460312
6460312
Acier inoxydable A4
12.0
6.0
19.0
18.0
Acton 6460314
6460314
Acier inoxydable A4
14.0
7.0
22.0
21.0
Acton 6460316
6460316
Acier inoxydable A4
16.0
8.0
24.0
24.0
Acton 6460318
6460318
Acier inoxydable A4
18.0
9.0
27.0
27.0
Acton 6460320
6460320
Acier inoxydable A4
20.0
10.0
30.0
30.0
Acton 6460322
6460322
Acier inoxydable A4
22.0
11.0
31.0
34.0
Acton 6460324
6460324
Acier inoxydable A4
24.0
12.0
36.0
36.0
Acton 6460327
6460327
Acier inoxydable A4
27.0
13.5
41.0
41.0
Acton 6460330
6460330
Acier inoxydable A4
30.0
15.0
46.0
46.0
Acton 6460333
6460333
Acier inoxydable A4
33.0
16.5
50.0
50.0
Acton 6460336
6460336
Acier inoxydable A4
36.0
18.0
55.0
55.0
Acton 6460339
6460339
Acier inoxydable A4
39.0
19.5
60.0
60.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 64201 - Hexagon socket head cap screw - ISO 4762 - DIN 912 - Stai...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62603 - Low Hexagon thin nut - ISO 1587 DIN 439 - Stainless steel...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62101 - Hexagon head screw full thread - DIN 933 - Stainless stee...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
BN 20372 - Solderless terminals ring type with PVC insulation (BM), copper,...
Bossard Catalog
13.11.2023
Reference 64501 - Plain washer normal type NFE 25514 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 64507 - Plain washer extra large type NFE 25513 - Stainless steel...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
SN1793 - Internal circlip (DIN 472)
STRACK
02.11.2023
Model 34721 - FRAMEX FOR PVC SCREW COUNTERSUNK HEAD CROSS RECESS "PHILLIPS"...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Model 62507 - Plain washer extra large type NFE 25513 - Stainless steel A2
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Reference 25101 - Hexagon socket button head cap screw - ISO 7380 10.9 clas...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
DIN 439 - Stainless steel A2
Böllhoff
26.10.2021
Cable lug DIN 46235 - 70mm²
HARTING
16.05.2022
Washers DIN 125 form A
MBO Oßwald
08.10.2021
EN 14399-4 - Hexagon set screws
Fabory
21.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表