您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 66601 - Hexagon nut - Stainless steel A4L-80
Visserie - Boulonnerie - Acier Inoxydable
Ecrous
Powered by
CAD模型選擇
{acton/ecrous/66601.prj},{NB=acton_6660110},{REF=6660110},{MAT=Acier inoxidable A4 316L},{IDNR=},{NENN=M10},{D=10},{D1=8.376},{P=1.500},{M=8.0},{S=17}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
Acton 666015
666015
Acier inoxidable A4 316L
5
4.0
8
Acton 666016
666016
Acier inoxidable A4 316L
6
5.0
10
Acton 666018
666018
Acier inoxidable A4 316L
8
6.5
13
Acton 6660110
6660110
Acier inoxidable A4 316L
10
8.0
17
Acton 6660112
6660112
Acier inoxidable A4 316L
12
10.0
19
Acton 6660114
6660114
Acier inoxidable A4 316L
14
11.0
22
Acton 6660116
6660116
Acier inoxidable A4 316L
16
13.0
24
Acton 6660120
6660120
Acier inoxidable A4 316L
20
16.0
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 933 - Hexagon bolt ,8.8 VZ
Maschinenbau Kitz
02.05.2024
BN 67 - Hex head screws / bolts partially / fully threaded (UNC; ~DIN 933/9...
Bossard Catalog
31.10.2023
Reference 62510 - Plain washer - DIN 433 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
EN 15048 - Hexagon bolts, with hexagon nut
Fabory
21.04.2022
Reference 64601 - Hexagon nut DIN 934 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62601 - Hexagon nut DIN 934 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
BN 133 - Hex nuts ~1d (UNI 5587; ~ISO 4033), cl. 8, zinc plated blue
Bossard Catalog
31.10.2023
Modèle 416512 - Spring lock washer wide section - stainless steel A4 - DIN ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
BN 54004 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 10, zinc flake coated G...
Bossard Catalog
31.10.2023
BN 115 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, plain
Bossard Catalog
31.10.2023
Modèle 215610 - Hexagon nut - Stainless steel A2 - ISO 4033 - NFE 25-407
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Reference 62641 - Lubrificated Hexagon nut DIN 934 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DIN 934 - Hexagon nuts
Fabory
13.02.2023
Reference 62621 - Hexagon nut fine pitch thread DIN 934 - Stainless steel A...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表