您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 300 - Adjustable hand levers with male thread
Ganter
2.0 Clamping parts
2.1 Tensioning, clamping, switching with levers
Adjustable hand levers, tension levers
GN 300
GN 300 MS
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_1/verstellbare_klemmhebel_spannhebel/gn300/gn300_ms/gn300_ms.prj},{NB=Verstellbarer Klemmhebel GN 300-63-M8-25-RH},{PARTNUMBER=GN 300-63-M8-25-RH},{L1=63},{L=11.100},{D1Y=8},{L2=25},{VER=7},{D3=13.5},{D4=17.5},{H1=31.0},{H2=6.5},{H3=45},{H4=4.0},{T=10},{ABS1=2.000},{R1=4.000},{R2=5.000},{R3=2.000},{ABS2=13.000},{R4=2.000},{R5=2.000},{R6=5.000},{ABS3=18.000},{ABS4=13.000},{ABS5=5.500},{SW=3.000},{VERS=2},{WEIGHT=0.0860},{TT=25.000},{AA=4.430},{LL=2.000},{NORMNR=GN 300},{D1=M8},{D1X=6,8},{L2X=12,16,20,25,32,40,50,63},{FARBE=unlackiert},{AUSWAHL= 'SW', 'schwarz (strukturmatt)', 'SZ', 'schwarz (seidenglanz)', 'OR' , 'orange', 'RS', 'rot (strukturmatt)', 'SB', 'silber', 'CR', 'verchromt', 'RH' , 'unlackiert'},{CTN=84879090},{ROHS=YES}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
L1
[mm]
D1
Thread
ⁿ/ₐ
L2
Length
[mm]
FARBE
Color
ⁿ/ₐ
D3
[mm]
D4
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
stroke
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Adjustable hand lever GN ...
GN 300-22-M3-6-SW
22
M3
6
black (textured finish)
8.0
10.5
18.5
2.0
23
3.0
0.0135
84879090
YES
Adjustable hand lever GN ...
GN 300-22-M3-6-SZ
22
M3
6
black (silk finish)
8.0
10.5
18.5
2.0
23
3.0
0.0135
84879090
YES
Adjustable hand lever GN ...
GN 300-22-M3-6-OS
22
M3
6
orange (textured finish)
8.0
10.5
18.5
2.0
23
3.0
0.0135
84879090
YES
Adjustable hand lever GN ...
GN 300-22-M3-6-RS
22
M3
6
red (textured finish)
8.0
10.5
18.5
2.0
23
3.0
0.0135
84879090
YES
Adjustable hand lever GN ...
GN 300-22-M3-6-SR
22
M3
6
silver (textured finish)
8.0
10.5
18.5
2.0
23
3.0
0.0135
84879090
YES
Adjustable hand lever GN ...
GN 300-22-M3-6-CR
22
M3
6
chromed
8.0
10.5
18.5
2.0
23
3.0
0.0135
84879090
YES
Adjustable hand lever GN ...
GN 300-22-M3-6-RH
22
M3
6
unpainted
8.0
10.5
18.5
2.0
23
3.0
0.0135
84879090
YES
Adjustable hand lever GN ...
GN 300-22-M3-8-SW
22
M3
8
black (textured finish)
8.0
10.5
18.5
2.0
23
3.0
0.0135
84879090
YES
Adjustable hand lever GN ...
GN 300-22-M3-8-SZ
22
M3
8
black (silk finish)
8.0
10.5
18.5
2.0
23
3.0
0.0135
84879090
YES
Adjustable hand lever GN ...
GN 300-22-M3-8-OS
22
M3
8
orange (textured finish)
8.0
10.5
18.5
2.0
23
3.0
0.0135
84879090
YES
Adjustable hand lever GN ...
GN 300-22-M3-8-RS
22
M3
8
red (textured finish)
8.0
10.5
18.5
2.0
23
3.0
0.0135
84879090
YES
Adjustable hand lever GN ...
GN 300-22-M3-8-SR
22
M3
8
silver (textured finish)
8.0
10.5
18.5
2.0
23
3.0
0.0135
84879090
YES
Adjustable hand lever GN ...
GN 300-22-M3-8-CR
22
M3
8
chromed
8.0
10.5
18.5
2.0
23
3.0
0.0135
84879090
YES
Adjustable hand lever GN ...
GN 300-22-M3-8-RH
22
M3
8
unpainted
8.0
10.5
18.5
2.0
23
3.0
0.0135
84879090
YES
Adjustable hand lever GN ...
GN 300-22-M3-10-SW
22
M3
10
black (textured finish)
8.0
10.5
18.5
2.0
23
3.0
0.0135
84879090
YES
Adjustable hand lever GN ...
GN 300-22-M3-10-SZ
22
M3
10
black (silk finish)
8.0
10.5
18.5
2.0
23
3.0
0.0135
84879090
YES
Adjustable hand lever GN ...
GN 300-22-M3-10-OS
22
M3
10
orange (textured finish)
8.0
10.5
18.5
2.0
23
3.0
0.0135
84879090
YES
Adjustable hand lever GN ...
GN 300-22-M3-10-RS
22
M3
10
red (textured finish)
8.0
10.5
18.5
2.0
23
3.0
0.0135
84879090
YES
Adjustable hand lever GN ...
GN 300-22-M3-10-SR
22
M3
10
silver (textured finish)
8.0
10.5
18.5
2.0
23
3.0
0.0135
84879090
YES
Adjustable hand lever GN ...
GN 300-22-M3-10-CR
22
M3
10
chromed
8.0
10.5
18.5
2.0
23
3.0
0.0135
84879090
YES
Adjustable hand lever GN ...
GN 300-22-M3-10-RH
22
M3
10
unpainted
8.0
10.5
18.5
2.0
23
3.0
0.0135
84879090
YES
Adjustable hand lever GN ...
GN 300-22-M3-12-SW
22
M3
12
black (textured finish)
8.0
10.5
18.5
2.0
23
3.0
0.0140
84879090
YES
Adjustable hand lever GN ...
GN 300-22-M3-12-SZ
22
M3
12
black (silk finish)
8.0
10.5
18.5
2.0
23
3.0
0.0140
84879090
YES
Adjustable hand lever GN ...
GN 300-22-M3-12-OS
22
M3
12
orange (textured finish)
8.0
10.5
18.5
2.0
23
3.0
0.0140
84879090
YES
Adjustable hand lever GN ...
GN 300-22-M3-12-RS
22
M3
12
red (textured finish)
8.0
10.5
18.5
2.0
23
3.0
0.0140
84879090
YES
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 300 - Adjustable hand levers with thread
Ganter
19.06.2024
GN 310 - Gear lever handles, Steel, zinc plated, Type A, Ball knob DIN 319
Ganter
19.06.2024
GN 5337.2 - Star knobs with threaded bolt
Ganter
19.06.2024
GN 300 - Adjustable hand levers with male thread
Elesa+Ganter
21.06.2024
ISO ≈10642 - Hexagon/Hexalobular socket countersunk head screws
Fabory
21.04.2022
GN 5337.2 - Star knobs, Type E, with cap (threaded blind bore)
Ganter
19.06.2024
GN 539 - Fixed cylindrical handles
Ganter
19.06.2024
RK Compact - Spindellineareinheit
RK Rose+Krieger
06.06.2024
GN 617 - Indexing plungers, type A, without lock nut, with plastic knob
Ganter
19.06.2024
GN 30 - Levelling feet, Steel sheet, zinc plated / with rubber underlay
Ganter
19.06.2024
ERM-p - Adjustable handles
Elesa+Ganter
21.06.2024
GN 300 - Adjustable hand levers with male thread
JW Winco
25.06.2024
GN 302 - Flat adjustable hand levers, Zinc die casting, threaded stud Steel
Ganter
19.06.2024
Slide guide RK Compact-G - Linear unit
RK Rose+Krieger
26.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表