您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 300 - Adjustable handles with threaded hole
Elesa
GENERAL CATALOGUE
Clamping levers
Adjustable handles
GN 300-GN 300.1-GN 300.5
Powered by
CAD模型選擇
{elesa/general_catalogue/03/1_adjustable_handles/gn_300_combi/gn_300.prj},{NB=Adjustable handles with threaded hole GN 300-63-M8-GR},{CODE=GN.16134},{DESCRIPTION=GN 300-63-M8-GR},{DIM01=63},{DIM02=M 8},{DIM03=13.5},{DIM04=18},{DIM05=31.0},{DIM06=6.5},{DIM07=45},{DIM08=4.0},{DIM09=11},{WEIGHT=74},{ND=8.000},{COLOR=0.75,0.75,0.75,0.00},{KDI=6.647},{ABS1=2.000},{R1=4.000},{R2=5.000},{R3=2.000},{ABS2=13.000},{R4=2.000},{R5=2.000},{R6=5.000},{ABS3=18.000},{ABS4=13.000},{ABS5=5.500},{SW=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
l1
[mm]
DIM02
d1
ⁿ/ₐ
DIM03
d3
[mm]
DIM04
d4
[mm]
DIM05
h1
[mm]
DIM06
h2
[mm]
DIM07
h3
[mm]
DIM08
h4
[mm]
DIM09
t min
[mm]
WEIGHT
Weight
[g]
Adjustable handles with t...
GN.15801
GN 300-30-M3-SW
30
M3
10.0
13
24.5
4.0
31
3.5
7
15
Adjustable handles with t...
GN.15802
GN 300-30-M3-OS
30
M3
10.0
13
24.5
4.0
31
3.5
7
15
Adjustable handles with t...
GN.15806
GN 300-30-M4-SW
30
M4
10.0
13
24.5
4.0
31
3.5
7
15
Adjustable handles with t...
GN.15807
GN 300-30-M4-OS
30
M4
10.0
13
24.5
4.0
31
3.5
7
15
Adjustable handles with t...
GN.15811
GN 300-30-M5-SW
30
M5
10.0
13
24.5
4.0
31
3.5
7
15
Adjustable handles with t...
GN.15812
GN 300-30-M5-OS
30
M5
10.0
13
24.5
4.0
31
3.5
7
15
Adjustable handles with t...
GN.15816
GN 300-30-M6-SW
30
M6
10.0
13
24.5
4.0
31
3.5
7
15
Adjustable handles with t...
GN.15817
GN 300-30-M6-OS
30
M6
10.0
13
24.5
4.0
31
3.5
7
15
Adjustable handles with t...
GN.16101
GN 300-45-M5-SW
45
M5
10.0
13
24.5
4.0
35
3.5
9
34
Adjustable handles with t...
GN.16102
GN 300-45-M5-OS
45
M5
10.0
13
24.5
4.0
35
3.5
9
34
Adjustable handles with t...
GN.16104
GN 300-45-M5-GR
45
M5
10.0
13
24.5
4.0
35
3.5
9
34
Adjustable handles with t...
GN.16111
GN 300-45-M6-SW
45
M6
10.0
13
24.5
4.0
35
3.5
9
33
Adjustable handles with t...
GN.16112
GN 300-45-M6-OS
45
M6
10.0
13
24.5
4.0
35
3.5
9
33
Adjustable handles with t...
GN.16114
GN 300-45-M6-GR
45
M6
10.0
13
24.5
4.0
35
3.5
9
33
Adjustable handles with t...
GN.16121
GN 300-63-M6-SW
63
M6
13.5
18
31.0
6.5
45
4.0
11
76
Adjustable handles with t...
GN.16122
GN 300-63-M6-OS
63
M6
13.5
18
31.0
6.5
45
4.0
11
76
Adjustable handles with t...
GN.16124
GN 300-63-M6-GR
63
M6
13.5
18
31.0
6.5
45
4.0
11
76
Adjustable handles with t...
GN.16131
GN 300-63-M8-SW
63
M8
13.5
18
31.0
6.5
45
4.0
11
74
Adjustable handles with t...
GN.16132
GN 300-63-M8-OS
63
M8
13.5
18
31.0
6.5
45
4.0
11
74
Adjustable handles with t...
GN.16134
GN 300-63-M8-GR
63
M 8
13.5
18
31.0
6.5
45
4.0
11
74
Adjustable handles with t...
GN.16141
GN 300-78-M8-SW
78
M8
16.0
21
36.0
8.0
55
4.0
14
123
Adjustable handles with t...
GN.16142
GN 300-78-M8-OS
78
M8
16.0
21
36.0
8.0
55
4.0
14
123
Adjustable handles with t...
GN.16144
GN 300-78-M8-GR
78
M8
16.0
21
36.0
8.0
55
4.0
14
123
Adjustable handles with t...
GN.16151
GN 300-78-M10-SW
78
M10
16.0
21
36.0
8.0
55
4.0
17
194
Adjustable handles with t...
GN.16152
GN 300-78-M10-OS
78
M10
16.0
21
36.0
8.0
55
4.0
17
194
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表