您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 6337.3 - Adjustable handles with threaded screw
Elesa
GENERAL CATALOGUE
Clamping levers
Adjustable handles
GN 6337.3
Powered by
CAD模型選擇
{elesa/general_catalogue/03/1_adjustable_handles/gn_6337_3_combi/gn_6337_3_stud.prj},{NB=Adjustable handles with threaded screw GN 6337.3-25-M10-40-N},{CODE=GN.10614},{DESCRIPTION=GN 6337.3-25-M10-40-N},{DIM01=25},{DIM02=M10},{DIM03=16.0},{DIM04=11.0},{DIM05=29.0},{DIM06=8.0},{DIM07=58.0},{DIM08=40},{DIM09=87},{WEIGHT=138},{DIM022=93},{TYP=2},{ND=10.000},{KDA=8.160},{D5=25.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2
ⁿ/ₐ
DIM03
d3
[mm]
DIM04
d6
[mm]
DIM05
h1
[mm]
DIM06
h2
[mm]
DIM07
h3
[mm]
DIM08
l1
[mm]
DIM09
l3
[mm]
WEIGHT
Weight
[g]
Adjustable handles with t...
GN.10601
GN 6337.3-20-M8-20-N
20
M8
13.5
8.5
25.0
8.0
46.0
20
70
69
Adjustable handles with t...
GN.10602
GN 6337.3-20-M8-25-N
20
M8
13.5
8.5
25.0
8.0
46.0
25
70
70
Adjustable handles with t...
GN.10603
GN 6337.3-20-M8-32-N
20
M8
13.5
8.5
25.0
8.0
46.0
32
70
73
Adjustable handles with t...
GN.10613
GN 6337.3-25-M10-32-N
25
M10
16.0
11.0
29.0
8.0
58.0
32
87
136
Adjustable handles with t...
GN.10614
GN 6337.3-25-M10-40-N
25
M10
16.0
11.0
29.0
8.0
58.0
40
87
138
Adjustable handles with t...
GN.10615
GN 6337.3-25-M10-50-N
25
M10
16.0
11.0
29.0
8.0
58.0
50
87
144
Adjustable handles with t...
GN.10616
GN 6337.3-25-M10-63-N
25
M10
16.0
11.0
29.0
8.0
58.0
63
87
151
Adjustable handles with t...
GN.10622
GN 6337.3-28-M12-32-N
28
M12
19.0
13.0
33.5
10.5
70.5
32
109
222
Adjustable handles with t...
GN.10623
GN 6337.3-28-M12-40-N
28
M12
19.0
13.0
33.5
10.5
70.5
40
109
228
Adjustable handles with t...
GN.10624
GN 6337.3-28-M12-50-N
28
M12
19.0
13.0
33.5
10.5
70.5
50
109
235
Adjustable handles with t...
GN.10625
GN 6337.3-28-M12-63-N
28
M12
19.0
13.0
33.5
10.5
70.5
63
109
243
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表