您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
AFU-5050W Series
FREEBEAR corporation
Pneumatically Actuated Unit
Powered by
CAD模型選擇
{freebear/freebear_unit_1/afu_5050w_asmtab.prj},{NB=AFU-5050W-9U},{CNSORDERNO=AFU-5050W-9},{POB=U},{MT=Standard},{VER=9},{L=557},{L1=500},{L2=501},{P=8xP50=400},{M=8.1},{RTA1=9.18},{RTA2=( 936.1 )},{RTA3=11.52},{RTA4=( 1174.7 )},{RTA5=13.77},{RTA6=( 1404.0 )},{RTA7=1.02},{RTA8=( 104.0 )},{RTA9=1.28},{RTA10=( 130.5 )},{RTA11=1.53},{RTA12=( 156.0 )},{PPATH=../freebear_unit_table/freebear_unit/afu_5050w_asmtpl.prj},{RTAX1=6.89(702.0)},{RTAX2=9.18(936.1)},{RTAX3=11.52(1174.7)},{RTAX4=13.77(1404.0)},{MTX=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CNSORDERNO
Model
ⁿ/ₐ
L
[mm]
L1
[mm]
P
Ball Pitch, Number
[mm]
M
Mass
[kg]
RTAX1
AFU Load ability - Air pressure=0.3Mpa(3.1kfg/cm^2); per 1 AFU
[KN(kgf)]
RTAX2
AFU Load ability - Air pressure=0.4Mpa(4.1kfg/cm^2); per 1 AFU
[KN(kgf)]
RTAX3
AFU Load ability - Air pressure=0.5Mpa(5.1kfg/cm^2); per 1 AFU
[KN(kgf)]
RTAX4
AFU Load ability - Air pressure=0.6Mpa(6.1kfg/cm^2); per 1 AFU
[KN(kgf)]
AFU-5050W-1
AFU-5050W-1
157
100
-
2.1
0.77(78.0)
1.02(104.0)
1.28(130.5)
1.53(156.0)
AFU-5050W-2
AFU-5050W-2
207
150
1xP50=50
2.9
1.53(156.0)
2.04(208.0)
2.56(261.0)
3.06(312.0)
AFU-5050W-3
AFU-5050W-3
257
200
2xP50=100
3.6
2.30(234.0)
3.06(312.0)
3.84(391.6)
4.59(468.0)
AFU-5050W-4
AFU-5050W-4
307
250
3xP50=150
4.4
3.06(312.1)
4.08(416.0)
5.12(522.1)
6.12(624.0)
AFU-5050W-5
AFU-5050W-5
357
300
4xP50=200
5.2
3.83(390.1)
5.10(520.1)
6.40(652.6)
7.65(780.1)
AFU-5050W-6
AFU-5050W-6
407
350
5xP50=250
5.9
4.59(468.1)
6.12(624.1)
7.68(783.1)
9.18(936.1)
AFU-5050W-7
AFU-5050W-7
457
400
6xP50=300
6.6
5.36(546.1)
7.14(728.1)
8.96(913.7)
10.71(1092.1)
AFU-5050W-8
AFU-5050W-8
507
450
7xP50=350
7.4
6.12(624.1)
8.16(832.1)
10.24(1044.2)
12.24(1248.1)
AFU-5050W-9
AFU-5050W-9
557
500
8xP50=400
8.1
6.89(702.0)
9.18(936.1)
11.52(1174.7)
13.77(1404.0)
AFU-5050W-10
AFU-5050W-10
607
550
9xP50=450
8.9
7.65(780.1)
10.20(1040.1)
12.80(1305.2)
15.30(1560.2)
AFU-5050W-11
AFU-5050W-11
657
600
10xP50=500
9.7
8.42(858.1)
11.22(1144.1)
14.08(1435.8)
16.83(1716.2)
AFU-5050W-12
AFU-5050W-12
707
650
11xP50=550
10.4
9.18(936.1)
12.24(1248.1)
15.36(1566.3)
18.36(1872.1)
AFU-5050W-13
AFU-5050W-13
757
700
12xP50=600
11.2
9.95(1,014.1)
13.26(1352.1)
16.64(1696.8)
19.89(2028.2)
AFU-5050W-14
AFU-5050W-14
807
750
13xP50=650
12.0
10.71(1,092.1)
14.28(1456.1)
17.92(1827.3)
21.42(2184.2)
AFU-5050W-15
AFU-5050W-15
857
800
14xP50=700
12.7
11.48(1,170.1)
15.30(1560.2)
19.20(1957.8)
22.95(2340.2)
AFU-5050W-16
AFU-5050W-16
907
850
15xP50=750
13.5
12.24(1,248.2)
16.32(1664.2)
20.48(2088.4)
24.48(2496.3)
AFU-5050W-17
AFU-5050W-17
957
900
16xP50=800
14.2
13.01(1,326.2)
17.34(1768.2)
21.76(2218.9)
26.01(2652.3)
AFU-5050W-18
AFU-5050W-18
1007
950
17xP50=850
15.0
13.77(1,404.2)
18.36(1872.2)
23.04(2349.4)
27.54(2808.3)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AFU-3843D Series
FREEBEAR corporation
03.10.2023
AFU-1932 Series
FREEBEAR corporation
03.10.2023
AFU-2544 Series
FREEBEAR corporation
03.10.2023
AFU-1625 Series
FREEBEAR corporation
03.10.2023
AFU-5050 Series
FREEBEAR corporation
03.10.2023
F176 - 6-LOBE HANDWHEEL WITH SMOOTH HOLE
Boteco
17.11.2021
B330 CIN - BRIDGE HANDLE WITH TUBE D.30
Boteco
17.11.2021
F178 - 6-LOBE HANDWHEEL WITH THREADED STUD
Boteco
17.11.2021
C199 - SOLID CONTROL HANDWHEEL WITH FOLDAWAY REVOLVING HANDLE
Boteco
17.11.2021
C970 - SOLID CONTROL HANDWHEEL WITH REVOLVING HANDLE AND LOCKING HANDWHEEL
Boteco
17.11.2021
C980 - SOLID CONTROL HANDWHEEL WITH REVOLVING FOLDING HANDLE AND LOCKING HA...
Boteco
17.11.2021
RV/RVS - Precision Vacuum Regulators
FUJIKURA COMPOSITES Inc.
30.03.2023
W800 - KNOB STYLE - BLACK OXIDE TREATED AND STAINLESS STEEL - INDEXING PLUN...
Boteco
17.11.2021
RT - Electro-Pneumatic Transducers
FUJIKURA COMPOSITES Inc.
23.04.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表