您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
AIH - Imperial Ejector Pin Form A Hardened
DMS Diemould (UK)
DMS UK
Section 6 ( Ejector Components )
Powered by
CAD模型選擇
{dms_diemould/uk/section6/aih.prj},{NB=AIH-1/4x6},{BESTNR1=AIH},{D=1/4},{D1=0.2500},{L=6},{L1=6.0000},{H=7/16},{H1=0.4375},{T=3/16},{T1=0.1875}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
D
Diameter
[Inch]
L
Length
[Inch]
H
Diameter
[Inch]
T
Length
[Inch]
AIH-3/32x6
AIH-3/32x6
3/32
6
1/4
1/8
AIH-3/32x10
AIH-3/32x10
3/32
10
1/4
1/8
AIH-1/8x6
AIH-1/8x6
1/8
6
1/4
1/8
AIH-1/8x10
AIH-1/8x10
1/8
10
1/4
1/8
AIH-5/32x6
AIH-5/32x6
5/32
6
9/32
5/32
AIH-5/32x10
AIH-5/32x10
5/32
10
9/32
5/32
AIH-5/32x14
AIH-5/32x14
5/32
14
9/32
5/32
AIH-3/16x6
AIH-3/16x6
3/16
6
3/8
3/16
AIH-3/16x10
AIH-3/16x10
3/16
10
3/8
3/16
AIH-3/16x14
AIH-3/16x14
3/16
14
3/8
3/16
AIH-7/32x6
AIH-7/32x6
7/32
6
13/32
3/16
AIH-7/32x10
AIH-7/32x10
7/32
10
13/32
3/16
AIH-7/32x14
AIH-7/32x14
7/32
14
13/32
3/16
AIH-1/4x6
AIH-1/4x6
1/4
6
7/16
3/16
AIH-1/4x10
AIH-1/4x10
1/4
10
7/16
3/16
AIH-1/4x14
AIH-1/4x14
1/4
14
7/16
3/16
AIH-5/16x6
AIH-5/16x6
5/16
6
1/2
1/4
AIH-5/16x10
AIH-5/16x10
5/16
10
1/2
1/4
AIH-5/16x14
AIH-5/16x14
5/16
14
1/2
1/4
AIH-3/8x6
AIH-3/8x6
3/8
6
5/8
1/4
AIH-3/8x10
AIH-3/8x10
3/8
10
5/8
1/4
AIH-3/8x14
AIH-3/8x14
3/8
14
5/8
1/4
AIH-7/16x6
AIH-7/16x6
7/16
6
11/16
1/4
AIH-7/16x10
AIH-7/16x10
7/16
10
11/16
1/4
AIH-7/16x14
AIH-7/16x14
7/16
14
11/16
1/4
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AIN - Imperial Ejector Pin Form A Nitrided
DMS Diemould (UK)
28.06.2017
DP - Ejector Foot (CUMSA)
DMS Diemould (UK)
28.06.2017
AM - Core Pin Form A
DMS Diemould (UK)
28.06.2017
SIN - Imperial Ejector Sleeve Form S Nitrided
DMS Diemould (UK)
28.06.2017
FW 1851 Two-stage-ejector with stroke - DME
D-M-E
27.11.2017
FH - Blade Ejector Form F Hardened
DMS Diemould (UK)
28.06.2017
ULB Core blades - DME - Mat.: DME 5 (1.2344, 38-42 HRC)
D-M-E
08.08.2018
G - Double ejection
DMS Diemould (UK)
21.06.2022
BZ - Locking cylinder
DMS Diemould (UK)
28.06.2017
SEP - Sprue Ejector Pin Nitrided
DMS Diemould (UK)
28.06.2017
FW 1853 Ejector bolt - DME
D-M-E
27.11.2017
AR Quick action ejector return couplings for presses with hydraulic ejectio...
D-M-E
27.11.2017
Ejector pins - hardened - AH Typ(e) DIN 1530/ISO 6751, 250°C, Material WS (...
D-M-E
27.06.2024
Ejector pins - nitrided - A Typ(e) DIN 1530/ISO 6751, 500°-550°C, Material ...
D-M-E
27.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表