您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
AIT - Imperial Ejector Pin Form A Mouldmax
DMS Diemould (UK)
DMS UK
Section 6 ( Ejector Components )
Powered by
CAD模型選擇
{dms_diemould/uk/section6/ait.prj},{NB=AIT-5/16x8},{BESTNR1=AIT},{D=5/16},{D1=0.3125},{L=8},{L1=8.0000},{H=1/2},{H1=0.5000},{T=1/4},{T1=0.2500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
D
Diameter
[Inch]
L
Length
[Inch]
H
Diameter
[Inch]
T
Length
[Inch]
AIT-1/8x4
AIT-1/8x4
1/8
4
1/4
1/8
AIT-1/8x8
AIT-1/8x8
1/8
8
1/4
1/8
AIT-1/8x12
AIT-1/8x12
1/8
12
1/4
1/8
AIT-5/32x4
AIT-5/32x4
5/32
4
9/32
5/32
AIT-5/32x8
AIT-5/32x8
5/32
8
9/32
5/32
AIT-5/32x12
AIT-5/32x12
5/32
12
9/32
5/32
AIT-5/32x18
AIT-5/32x18
5/32
18
9/32
5/32
AIT-3/16x4
AIT-3/16x4
3/16
4
3/8
3/16
AIT-3/16x8
AIT-3/16x8
3/16
8
3/8
3/16
AIT-3/16x12
AIT-3/16x12
3/16
12
3/8
3/16
AIT-3/16x18
AIT-3/16x18
3/16
18
3/8
3/16
AIT-7/32x4
AIT-7/32x4
7/32
4
13/32
3/16
AIT-7/32x8
AIT-7/32x8
7/32
8
13/32
3/16
AIT-7/32x12
AIT-7/32x12
7/32
12
13/32
3/16
AIT-7/32x18
AIT-7/32x18
7/32
18
13/32
3/16
AIT-1/4x4
AIT-1/4x4
1/4
4
7/16
3/16
AIT-1/4x8
AIT-1/4x8
1/4
8
7/16
3/16
AIT-1/4x12
AIT-1/4x12
1/4
12
7/16
3/16
AIT-1/4x18
AIT-1/4x18
1/4
18
7/16
3/16
AIT-9/32x4
AIT-9/32x4
9/32
4
7/16
1/4
AIT-9/32x8
AIT-9/32x8
9/32
8
7/16
1/4
AIT-9/32x12
AIT-9/32x12
9/32
12
7/16
1/4
AIT-9/32x18
AIT-9/32x18
9/32
18
7/16
1/4
AIT-5/16x4
AIT-5/16x4
5/16
4
1/2
1/4
AIT-5/16x8
AIT-5/16x8
5/16
8
1/2
1/4
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Flat ejector pins - hardened - FK Typ(e) DIN 1530/ISO 8693, 250°C, Material...
D-M-E
27.06.2024
AS - Ejector Pin Form A Hardened Stainless Steel
DMS Diemould (UK)
28.06.2017
DA - Spacer Disc (CUMSA)
DMS Diemould (UK)
28.06.2017
Ejector sleeves without head - ETV, Material 1.8550, nitrided
D-M-E
02.02.2024
Flexible Ejector (with mounting thread) - AW 275 CUMSA, Material 1.8159 - 4...
D-M-E
02.02.2024
AEB Accelerated ejectors - bumper type - DME
D-M-E
27.11.2017
KL Klinkenzüge - DME
D-M-E
22.05.2024
HP 81 Mounting flanges - DME
D-M-E
27.11.2017
Ejector Sleeves - inch - nitrided - S Typ(e), 500°-550°C, Material H13
D-M-E
04.08.2020
Ejector pins - nitrided - A Typ(e) DIN 1530/ISO 6751, 500°-550°C, Material ...
D-M-E
27.06.2024
WZ 1020 Coarse pitch nuts - DME - Mat.: 2.0550 (CuZn 40 Al 2 So Ms 58 Al ...
D-M-E
22.05.2024
PN 1683 Ejector rods for pneumatic quick release couplings - DME - Mat.:1.5...
D-M-E
27.11.2017
HZ 260 Hydraulic cylinder - DME
D-M-E
22.05.2024
DKL Internal Latch Lock Assembly - Metric
D-M-E
24.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表