您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 251 - Setting bolts, Type BK, locating surface with Polyurethan disc
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Positioning elements, Clamping pads
GN251
GN251 BK
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/positionier_pendelelemente/gn251/gn251_bk/gn251_bk.prj},{NB=Anschlagschraube GN251-M6-35-BK (0)},{ARTNR=GN251-M6-35-BK},{PARTNUMBER=GN 251-M6-35-BK},{NORMNR=GN 251},{D1=M6},{DG=6.000},{L1=35},{L1X=20,25,30,35,40,45,50},{D2=8},{E=11.5},{K1=4.0},{K3=3.6},{L2=3.0},{L3=2.0},{S=10.0},{POS=0},{WEIGHT=0.0104},{CTN=73181582},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
L1
Length
[mm]
D2
[mm]
E
[mm]
K1
[mm]
K3
[mm]
L2
max.
[mm]
L3
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Anschlagschraube GN251-M4...
GN251-M4-15-BK
M4
15
5
8.1
2.8
2.4
2.1
1.5
7.0
0.0023
73181582
YES
Anschlagschraube GN251-M4...
GN251-M4-20-BK
M4
20
5
8.1
2.8
2.4
2.1
1.5
7.0
0.0027
73181582
YES
Anschlagschraube GN251-M4...
GN251-M4-25-BK
M4
25
5
8.1
2.8
2.4
2.1
1.5
7.0
0.0031
73181582
YES
Anschlagschraube GN251-M4...
GN251-M4-30-BK
M4
30
5
8.1
2.8
2.4
2.1
1.5
7.0
0.0034
73181582
YES
Anschlagschraube GN251-M4...
GN251-M4-35-BK
M4
35
5
8.1
2.8
2.4
2.1
1.5
7.0
0.0037
73181582
YES
Anschlagschraube GN251-M4...
GN251-M4-40-BK
M4
40
5
8.1
2.8
2.4
2.1
1.5
7.0
0.0041
73181582
YES
Anschlagschraube GN251-M5...
GN251-M5-15-BK
M5
15
6
9.2
3.5
3.2
2.4
1.5
8.0
0.0039
73181582
YES
Anschlagschraube GN251-M5...
GN251-M5-20-BK
M5
20
6
9.2
3.5
3.2
2.4
1.5
8.0
0.0044
73181582
YES
Anschlagschraube GN251-M5...
GN251-M5-25-BK
M5
25
6
9.2
3.5
3.2
2.4
1.5
8.0
0.0049
73181582
YES
Anschlagschraube GN251-M5...
GN251-M5-30-BK
M5
30
6
9.2
3.5
3.2
2.4
1.5
8.0
0.0056
73181582
YES
Anschlagschraube GN251-M5...
GN251-M5-35-BK
M5
35
6
9.2
3.5
3.2
2.4
1.5
8.0
0.0612
73181582
YES
Anschlagschraube GN251-M5...
GN251-M5-40-BK
M5
40
6
9.2
3.5
3.2
2.4
1.5
8.0
0.0067
73181582
YES
Anschlagschraube GN251-M6...
GN251-M6-20-BK
M6
20
8
11.5
4.0
3.6
3.0
2.0
10.0
0.0069
73181582
YES
Anschlagschraube GN251-M6...
GN251-M6-25-BK
M6
25
8
11.5
4.0
3.6
3.0
2.0
10.0
0.0076
73181582
YES
Anschlagschraube GN251-M6...
GN251-M6-30-BK
M6
30
8
11.5
4.0
3.6
3.0
2.0
10.0
0.0086
73181582
YES
Anschlagschraube GN251-M6...
GN251-M6-35-BK
M6
35
8
11.5
4.0
3.6
3.0
2.0
10.0
0.0104
73181582
YES
Anschlagschraube GN251-M6...
GN251-M6-40-BK
M6
40
8
11.5
4.0
3.6
3.0
2.0
10.0
0.0103
73181582
YES
Anschlagschraube GN251-M6...
GN251-M6-45-BK
M6
45
8
11.5
4.0
3.6
3.0
2.0
10.0
0.0112
73181582
YES
Anschlagschraube GN251-M6...
GN251-M6-50-BK
M6
50
8
11.5
4.0
3.6
3.0
2.0
10.0
0.0120
73181582
YES
Anschlagschraube GN251-M8...
GN251-M8-20-BK
M8
20
10
15.0
5.5
5.0
3.7
2.0
13.0
0.0148
73181582
YES
Anschlagschraube GN251-M8...
GN251-M8-25-BK
M8
25
10
15.0
5.5
5.0
3.7
2.0
13.0
0.0164
73181582
YES
Anschlagschraube GN251-M8...
GN251-M8-30-BK
M8
30
10
15.0
5.5
5.0
3.7
2.0
13.0
0.0179
73181582
YES
Anschlagschraube GN251-M8...
GN251-M8-35-BK
M8
35
10
15.0
5.5
5.0
3.7
2.0
13.0
0.0196
73181582
YES
Anschlagschraube GN251-M8...
GN251-M8-40-BK
M8
40
10
15.0
5.5
5.0
3.7
2.0
13.0
0.0211
73181582
YES
Anschlagschraube GN251-M8...
GN251-M8-45-BK
M8
45
10
15.0
5.5
5.0
3.7
2.0
13.0
0.0226
73181582
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 251 - Setting bolts, Type BK, locating surface with Polyurethan disc
JW Winco
25.06.2024
GN 251 - Setting bolts, Type BK, locating surface with Polyurethan disc
Elesa+Ganter
21.06.2024
EKN Butterfly valve AWWA ANSI CLASS 150
VAG
03.06.2024
GN 412.1 Identification no. 1 - Mounting blocks, Identification no. 1, Moun...
Ganter
19.06.2024
BN 1445 - Stud bolts tap end without interference fit, length ~2d (DIN 835 ...
Bossard Catalog
31.10.2023
GN 251.6 - Setting bolts with retaining magnet
Elesa+Ganter
21.06.2024
05000964000 - Steel stop screw with holding magnet
SToxxparts
31.05.2022
GN 251 - Setting bolts, Type BK, locating surface with Polyurethan disc
Ganter
19.06.2024
DIN 6921 - Hexagon bolts with flange
Fabory
21.04.2022
DIN 555 - Hexagon nuts
Chinese Manufacturers
27.05.2014
M10 - Tappo M10 120
Special Springs
14.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表