您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
AP11 - Taper Straight, male
C Matic
Category Fittings
Push-in Fittings
AP Line - Mix Push-in Fittings
Powered by
CAD模型選擇
{cmatic/typology/push_in_fittings/ap_line_mix_push-in_fittings/ap1120-20taper20straight2c20male.prj},{NB=AP010043},{SHA256=2TciV4Jdh4py0ujoXG8gjCh/nSPvuAHShoP2DCcR1Vo=},{INAME=ap010043},{NAME=ap010043},{NNCUSTOM=AP11},{NTCUSTOM=Taper Straight, male},{NBCUSTOM=AP010043},{LINACUSTOM=AP010043},{STEPFILE=AP010043},{PNGFILE=AP11},{DWGFILE=AP11},{CODE=AP010043},{TYPE=AP11 08 38},{MAT=Brass Nickel Plated},{DTUBO=8},{D1=R3/8},{D2=13.9},{D2IN=.547},{L1=11.5},{L1IN=.453},{L2=23.0},{L2IN=.906},{CH1=17},{CH2=6},{G=-},{GOZ=-},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=Silicone Free},{CONF2=RoHS},{AF=Pneumatic circuits}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DTUBO
Øe Tube
[mm]
D1
ⁿ/ₐ
D2
[mm]
D2IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
CH1
[mm]
CH2
[mm]
G
[g]
GOZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
AP010011
AP010011
AP11 04 18
Brass Nickel Plated
4
R1/8
9.0
.354
7.5
.295
16.0
.630
10
3
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP010012
AP010012
AP11 04 14
Brass Nickel Plated
4
R1/4
9.0
.354
11.0
.433
20.5
.807
14
3
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP010031
AP010031
AP11 06 18
Brass Nickel Plated
6
R1/8
11.9
.469
7.5
.295
21.5
.846
12
4
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP010032
AP010032
AP11 06 14
Brass Nickel Plated
6
R1/4
11.9
.469
11.0
.433
21.0
.827
14
4
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP010033
AP010033
AP11 06 38
Brass Nickel Plated
6
R3/8
11.9
.469
11.5
.453
21.5
.846
17
4
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP010041
AP010041
AP11 08 18
Brass Nickel Plated
8
R1/8
13.9
.547
7.5
.295
25.5
1.004
14
6
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP010042
AP010042
AP11 08 14
Brass Nickel Plated
8
R1/4
13.9
.547
11.0
.433
24.0
.945
14
6
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP010043
AP010043
AP11 08 38
Brass Nickel Plated
8
R3/8
13.9
.547
11.5
.453
23.0
.906
17
6
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP010044
AP010044
AP11 08 12
Brass Nickel Plated
8
R1/2
13.9
.547
14.0
.551
25.5
1.004
22
6
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP010051
AP010051
AP11 10 18
Brass Nickel Plated
10
R1/8
15.9
.626
7.5
.295
28.0
1.102
16
6
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP010052
AP010052
AP11 10 14
Brass Nickel Plated
10
R1/4
15.9
.626
11.0
.433
30.5
1.201
16
8
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP010053
AP010053
AP11 10 38
Brass Nickel Plated
10
R3/8
15.9
.626
11.5
.453
24.0
.945
17
8
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP010054
AP010054
AP11 10 12
Brass Nickel Plated
10
R1/2
15.9
.626
14.0
.551
27.0
1.063
22
8
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP010062
AP010062
AP11 12 14
Brass Nickel Plated
12
R1/4
18.9
.744
11.0
.433
32.5
1.280
19
8
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP010063
AP010063
AP11 12 38
Brass Nickel Plated
12
R3/8
18.9
.744
11.5
.453
28.0
1.102
19
10
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
AP010064
AP010064
AP11 12 12
Brass Nickel Plated
12
R1/2
18.9
.744
14.0
.551
28.0
1.102
22
10
42.3
1.492
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AP13 - Female Straight
C Matic
11.03.2021
AP20 - Swivelling Tee fitting, taper
C Matic
11.03.2021
AP21 - Lateral Swivelling Tee fitting, taper
C Matic
11.03.2021
AP16 - Parallel Swivelling Elbow Fitting, male
C Matic
11.03.2021
AP12 - Parallel Straight, male
C Matic
11.03.2021
AR11 - Straight Male fitting, rotating
C Matic
11.03.2021
AP26 - Union
C Matic
11.03.2021
AP27-F - Bulkhead union, female
C Matic
11.03.2021
AP35 - Single Banjo Ring
C Matic
11.03.2021
AV21 - Lateral Swivelling Tee fitting, taper
C Matic
11.03.2021
AR15 - Elbow male fitting, rotating
C Matic
11.03.2021
AP29 - Union Tee
C Matic
11.03.2021
DDS
C&K Switches
29.01.2019
AV16 - Parallel Swivelling Elbow Fitting, male
C Matic
11.03.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表