您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: CPC – Colder Products
Created: 15.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CPC – Colder Products
AQCDC17006 - 3/8 Hose Barb AseptiQuik Disconnect Body
CPC – Colder Products
Specialty/Other
Specialty Couplings
AseptiQuik Connectors
Coupling Bodies - Polycarbonate
Powered by
CAD模型選擇
{colder/specialty_other/specialty_couplings/aseptiquik/bodies/aqcdc17006_asmtab.prj},{NB=AQCDC17006},{PN=AQCDC17006},{TT=3/8\" Hose Barb},{PPATH=aqcdc17006_asmtpl.prj},{CCOLUMN=AQCDC17006},{DCOLUMN=3/8\" Hose Barb AseptiQuik DC Body},{FCOLUMN=AseptiQuik DC Connector},{GCOLUMN=5},{LCOLUMN=Bioprocessing},{SCOLUMN=Silicone, platinum-cured, USP Class VI, ADCF},{TCOLUMN=Stainless Steel},{VCOLUMN=39°F},{WCOLUMN=4°C},{XCOLUMN=104°F},{YCOLUMN=40°C},{AECOLUMN=Gamma},{AFCOLUMN=},{ANCOLUMN=Up to 60 psi, 4.1 bar},{AYCOLUMN=Compliant},{AZCOLUMN=Compliant},{BACOLUMN=White Polycarbonate},{BBCOLUMN=White Polycarbonate},{BCCOLUMN=Blue Polycarbonate},{BDCOLUMN=Stainless Steel},{BECOLUMN=Polyethylene Membrane and Polypropylene Protective Cap},{MCOLUMN=},{NCOLUMN=},{NOTE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part No.
ⁿ/ₐ
TT
Termination Type
ⁿ/ₐ
CCOLUMN
Product Number
ⁿ/ₐ
DCOLUMN
Product Name
ⁿ/ₐ
FCOLUMN
CPC Series
ⁿ/ₐ
GCOLUMN
CPC Bag Quantity
ⁿ/ₐ
LCOLUMN
CPC Category
ⁿ/ₐ
SCOLUMN
CPC Seal Options ID
ⁿ/ₐ
TCOLUMN
CPC Valve Spring ID
ⁿ/ₐ
VCOLUMN
CPC Low
ⁿ/ₐ
WCOLUMN
CPC Low
ⁿ/ₐ
XCOLUMN
CPC High
ⁿ/ₐ
YCOLUMN
CPC High
ⁿ/ₐ
AECOLUMN
CPC Sterilization Method ID
ⁿ/ₐ
ANCOLUMN
CPC Pressure Range
ⁿ/ₐ
AYCOLUMN
REACH
ⁿ/ₐ
AZCOLUMN
RoHS
ⁿ/ₐ
BACOLUMN
ⁿ/ₐ
BBCOLUMN
ⁿ/ₐ
BCCOLUMN
ⁿ/ₐ
BDCOLUMN
ⁿ/ₐ
BECOLUMN
ⁿ/ₐ
AQCDC17006
AQCDC17006
3/8" Hose Barb
AQCDC17006
3/8" Hose Barb AseptiQuik...
AseptiQuik DC Connector
5
Bioprocessing
Silicone, platinum-cured,...
Stainless Steel
39°F
4°C
104°F
40°C
Gamma
Up to 60 psi, 4.1 bar
Compliant
Compliant
White Polycarbonate
White Polycarbonate
Blue Polycarbonate
Stainless Steel
Polyethylene Membrane and...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表