您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
ART-5 - Shoulder Screws - Slotted
Essentra Components
Fasteners
Screws & Bolts
Screws
Shoulder Screws
Shoulder Screws - Slotted
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k08000000/l3_k08020000/l4_k08021300/p090746/art-5.prj},{NB=ART-75},{PN=ART-75},{AMERSID=1073307},{APACID=-},{EMEAID=-},{A=1.59375000},{B=1.25000000},{C=0.18750000},{D=8-32},{E=0.18750000},{F=0.31250000},{G=0.15625000},{PITCH=0.03125},{D1=0.164}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Length
[Inch]
B
B Shoulder Length
[Inch]
C
C Thread Length
[Inch]
D
D Thread Size
ⁿ/ₐ
E
E Shoulder Diameter
[Inch]
F
F Head Diameter
[Inch]
G
G Head Length
[Inch]
ART-5
ART-5
1073301
-
-
13/32
1/8
5/32
4-40
1/8
1/4
1/8
ART-10
ART-10
1073281
-
-
15/32
3/16
5/32
4-40
1/8
1/4
1/8
ART-15
ART-15
1073292
-
-
17/32
1/4
5/32
4-40
1/8
1/4
1/8
ART-20
ART-20
1073295
-
-
19/32
5/16
5/32
4-40
1/8
1/4
1/8
ART-25
ART-25
1073296
-
-
21/32
3/8
5/32
4-40
1/8
1/4
1/8
ART-30
ART-30
1073297
-
-
15/32
1/8
3/16
8-32
3/16
5/16
5/32
ART-35
ART-35
1073298
-
-
17/32
3/16
3/16
8-32
3/16
5/16
5/32
ART-40
ART-40
1073299
-
-
19/32
1/4
3/16
8-32
3/16
5/16
5/32
ART-45
ART-45
1073300
-
-
21/32
5/16
3/16
8-32
3/16
5/16
5/32
ART-50
ART-50
1073302
-
-
23/32
3/8
3/16
8-32
3/16
5/16
5/32
ART-55
ART-55
1073303
-
-
27/32
1/2
3/16
8-32
3/16
5/16
5/32
ART-60
ART-60
1073304
-
-
31/32
5/8
3/16
8-32
3/16
5/16
5/32
ART-65
ART-65
1073305
-
-
1 3/32
3/4
3/16
8-32
3/16
5/16
5/32
ART-70
ART-70
1073306
-
-
1 11/32
1
3/16
8-32
3/16
5/16
5/32
ART-75
ART-75
1073307
-
-
1 19/32
1 1/4
3/16
8-32
3/16
5/16
5/32
ART-80
ART-80
1073308
-
-
1 27/32
1 1/2
3/16
8-32
3/16
5/16
5/32
ART-85
ART-85
1073309
-
-
9/16
1/8
1/4
10-32
1/4
3/8
3/16
ART-90
ART-90
1073310
-
-
5/8
3/16
1/4
10-32
1/4
3/8
3/16
ART-95
ART-95
1073311
-
-
11/16
1/4
1/4
10-32
1/4
3/8
3/16
ART-100
ART-100
1073282
-
-
3/4
5/16
1/4
10-32
1/4
3/8
3/16
ART-105
ART-105
1073283
-
-
13/16
3/8
1/4
10-32
1/4
3/8
3/16
ART-110
ART-110
1073284
-
-
15/16
1/2
1/4
10-32
1/4
3/8
3/16
ART-115
ART-115
1073285
-
-
1 1/16
5/8
1/4
10-32
1/4
3/8
3/16
ART-120
ART-120
1073286
-
-
1 3/16
3/4
1/4
10-32
1/4
3/8
3/16
ART-125
ART-125
1073287
-
-
1 7/16
1
1/4
10-32
1/4
3/8
3/16
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RPH-6901S-12 - Shoulder Screws - Hex Socket
Essentra Components
28.07.2014
SKN-5 - Thumb Nuts - Metal Round
Essentra Components
23.07.2014
DK-645 - Lobed Hand Wheels & Knobs - Female
Essentra Components
30.07.2014
TLM-405 - Linear Round Bearing - Super Ball Bushing, Closed
Essentra Components
19.04.2016
SHS - Shoulder screw stainless steel 303 - Stainless steel 550N/mm² - Simpl...
HPC
03.08.2023
BRB-221001P - Shoulder Screws - Hex Socket
Essentra Components
28.07.2014
ISO7379 NI - Stainless steel-Shoulder screws with collar
Berger Tools
29.05.2023
HSSss - Shoulder screw ISO 7379 stainless steel - Stainless steel A2
HPC
03.08.2023
B0118 - Shoulder screws similar to DIN ISO 7379
Blohm
03.06.2024
Shoulder Screws - Shoulder Screws
D-M-E
08.08.2017
K0815 - Locating Bolts form A
KIPP
27.05.2024
ISO7379 - Shoulder screws with collar
Berger Tools
29.05.2023
GN 732.1 - ELESA-Shoulder screws with collar
Elesa
24.06.2024
K0705 - Shoulder screws similar to DIN ISO 7379
KIPP
27.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表