您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
AS 2 1F - Elbow Type
SMC
bp3_flow_control_equipment
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as_2_1f.prj},{NB=AS4201F-04-10},{GUI=AS42*1F-04-10},{MODEL=AS42#1F-04-10},{AH=13.1},{KAT=x},{CONTROL=0},{OPT1=},{OPT3=},{OMSC=},{ORIFICE=},{OPT2=},{MODEL1=AS42},{MODEL2=1F},{OPT3XX=1},{MODEL3=04-10},{D=10.000},{T=R(PT) 1/2},{DM=10.0},{DI=0},{GF=1},{TN=20.955},{H=24.0},{D1=18.5},{D2=28.6},{D3=0.0},{L1=33.6},{L2=47.9},{L3=24.5},{L4MAX=56.7},{L4MIN=49.2},{AMAX=49.6},{AMIN=42.1},{M1=21.0},{WEIGHT=100.0},{AA=0.000},{AB=0.5},{AC=3.0},{AD=7.6},{AE=6.5},{AF=20.0},{AG=21.0},{AI=4.0},{AJ=14.0},{AK=4.0},{AL=22.0},{N=28}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
GUI
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
D
Tube O.D.
[mm]
T
ⁿ/ₐ
H
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4MAX
L4 max.
[mm]
L4MIN
L4 min.
[mm]
AMAX
A max.
[mm]
AMIN
A min.
[mm]
M1
[mm]
WEIGHT
Weight
[g]
N
[mm]
AS1201F-M3-02
AS12*1F-M3-02
AS12#1F-M3-02
2.000
M3 x 0.5
5.5
6.0
5.2
6.0
11.4
14.0
11.0
26.8
24.3
24.3
21.8
8.8
2.4
1
AS1201F-M5-02
AS12*1F-M5-02
AS12#1F-M5-02
2.000
M5 x 0.8
7.0
6.0
5.2
7.5
11.4
14.0
11.5
27.3
24.8
24.3
21.8
8.8
3.0
2
AS1201F-M3-23
AS12*1F-M3-23
AS12#1F-M3-23
3.200
M3 x 0.5
5.5
8.4
7.2
0.0
16.1
19.7
10.5
26.6
24.1
24.0
21.5
12.7
4.0
3
AS1201F-M3-04
AS12*1F-M3-04
AS12#1F-M3-04
4.000
M3 x 0.5
5.5
9.3
7.2
0.0
16.1
19.7
10.0
26.6
24.1
24.0
21.5
12.7
4.0
4
AS1201F-M5-23
AS12*1F-M5-23
AS12#1F-M5-23
3.200
M5 x 0.8
8.0
8.4
9.6
0.0
17.3
22.1
12.3
28.6
25.8
25.0
22.2
12.7
7.0
5
AS1201F-U10/32-23
AS12*1F-U10/32-23
AS12#1F-U10/32-23
3.200
10-32UNF
8.0
8.4
9.6
0.0
17.3
22.1
12.3
28.6
25.8
25.0
22.2
12.7
7.0
6
AS1201F-M5-04
AS12*1F-M5-04
AS12#1F-M5-04
4.000
M5 x 0.8
8.0
9.3
9.6
0.0
17.3
22.1
12.3
28.6
25.8
25.0
22.2
12.7
7.0
7
AS1201F-U10/32-04
AS12*1F-U10/32-04
AS12#1F-U10/32-04
4.000
10-32UNF
8.0
9.3
9.6
0.0
17.3
22.1
12.3
28.6
25.8
25.0
22.2
12.7
7.0
8
AS1201F-M5-06
AS12*1F-M5-06
AS12#1F-M5-06
6.000
M5 x 0.8
8.0
11.6
9.6
0.0
18.1
22.9
11.7
28.6
25.8
25.0
22.2
13.5
7.0
9
AS1201F-U10/32-06
AS12*1F-U10/32-06
AS12#1F-U10/32-06
6.000
10-32UNF
8.0
11.6
9.6
0.0
18.1
22.9
11.7
28.6
25.8
25.0
22.2
13.5
7.0
10
AS2201F-01-23
AS22*1F-01-23
AS22#1F-01-23
3.200
R(PT) 1/8
12.0
9.3
14.2
0.0
20.4
27.5
13.4
35.2
30.2
32.1
27.1
12.7
16.0
11
AS2201F-01-04
AS22*1F-01-04
AS22#1F-01-04
4.000
R(PT) 1/8
12.0
9.3
14.2
0.0
20.4
27.5
13.4
35.2
30.2
32.1
27.1
12.7
17.0
12
AS2201F-01-06
AS22*1F-01-06
AS22#1F-01-06
6.000
R(PT) 1/8
12.0
11.6
14.2
0.0
20.4
27.5
13.4
35.2
30.2
32.1
27.1
13.5
17.0
13
AS2201F-01-08
AS22*1F-01-08
AS22#1F-01-08
8.000
R(PT) 1/8
12.0
15.2
14.2
0.0
25.3
32.4
13.4
35.2
30.2
32.1
27.1
18.5
16.0
14
AS2201F-01-10
AS22*1F-01-10
AS22#1F-01-10
10.000
R(PT) 1/8
12.0
18.5
14.2
0.0
32.1
39.2
14.1
35.2
30.2
32.1
27.1
21.0
21.0
15
AS2201F-02-04
AS22*1F-02-04
AS22#1F-02-04
4.000
R(PT) 1/4
17.0
10.4
18.5
0.0
25.2
34.4
17.7
39.9
34.9
34.4
29.4
16.0
32.0
16
AS2201F-02-06
AS22*1F-02-06
AS22#1F-02-06
6.000
R(PT) 1/4
17.0
12.8
18.5
0.0
25.2
34.4
17.7
39.9
34.9
34.4
29.4
17.0
32.0
17
AS2201F-02-08
AS22*1F-02-08
AS22#1F-02-08
8.000
R(PT) 1/4
17.0
15.2
18.5
0.0
27.2
36.4
17.7
39.9
34.9
34.4
29.4
18.5
34.0
18
AS2201F-02-10
AS22*1F-02-10
AS22#1F-02-10
10.000
R(PT) 1/4
17.0
18.5
18.5
0.0
35.3
44.5
19.5
39.9
34.9
34.4
29.4
21.0
36.0
19
AS3201F-02-06
AS32*1F-02-06
AS32#1F-02-06
6.000
R(PT) 1/4
19.0
12.8
23.0
0.0
27.8
39.3
21.3
48.3
43.3
42.8
37.8
17.0
60.0
20
AS3201F-02-08
AS32*1F-02-08
AS32#1F-02-08
8.000
R(PT) 1/4
19.0
15.2
23.0
0.0
29.5
41.0
21.3
48.3
43.3
42.8
37.8
18.5
63.0
21
AS3201F-02-10
AS32*1F-02-10
AS32#1F-02-10
10.000
R(PT) 1/4
19.0
18.5
23.0
0.0
31.8
43.3
21.3
48.3
43.3
42.8
37.8
21.0
67.0
22
AS3201F-02-12
AS32*1F-02-12
AS32#1F-02-12
12.000
R(PT) 1/4
19.0
20.9
23.0
0.0
32.8
44.3
21.3
48.3
43.3
42.8
37.8
22.0
69.0
23
AS3201F-03-06
AS32*1F-03-06
AS32#1F-03-06
6.000
R(PT) 3/8
19.0
12.8
23.0
0.0
27.8
39.3
19.8
45.4
40.4
40.2
35.2
17.0
55.0
24
AS3201F-03-08
AS32*1F-03-08
AS32#1F-03-08
8.000
R(PT) 3/8
19.0
15.2
23.0
0.0
29.5
41.0
19.8
45.4
40.4
40.2
35.2
18.5
57.0
25
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AS_2_1F-A - Speed Controller with One-touch Fittings Elbow Type
SMC
26.09.2023
AS_2_1F - Elbow Type
SMC Corporation
02.06.2024
AS_2_1F-A - Speed Controller with One-touch Fittings Elbow Type
SMC
28.09.2023
KQ2L - Male Elbow (Sealant)
SMC
28.09.2023
ZPR - Pad Diameter Dia 20-32
SMC
28.09.2023
AS1001F-4001F - Speed Controller with One-touch Fitting In-line type
SMC
26.09.2023
AN - Silencer BC Sintered Body
SMC
23.12.2021
VNA - External Pilot Solenoid/ 2 Port Valve/For Compressed Air and Air-hydr...
SMC
28.09.2023
ZPY - Pad Diameter Dia 10-16(Thin Flat)
SMC
28.09.2023
AC_C-A - With Attachment
SMC Corporation
22.03.2024
AW30_40_X2622 - Filter Regulator/Stainless Steel 316 And Special Temperatur...
SMC Corporation
10.03.2023
AS_3_1F - Universal Type
SMC
28.09.2023
AS_2_1F-X242 - Speed Controller with One-touch Fitting, Elbow Type, Metal K...
SMC
28.09.2023
DU Flanged Bushes mm - Flanged Bushes mm
GGB
13.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表