您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
UKF - UKF 200-H
ASK Kugellagerfabrik Artur Seyfert
Bearing units
Square flange units
Cast iron version
Powered by
CAD模型選擇
{askubal/bearing_units/square_flange_units/cast_iron_version/ukf_200_h_asmtab.prj},{NB=ASK UKF 210-H},{IDNR=},{BD=UKF 210-H},{ARTNR=508022},{BM=45},{A=143},{E=111},{I=22},{G=18},{L=40.0},{S=16},{Z=50.0},{BI=55.0},{BS=M14},{TD=35.00},{TS=23.20},{GEW=2.49},{ECCN=84832000},{DD=50.000},{D=90},{LL=55.000},{BE=24.000},{T=6.500},{Y=12.000},{WW=70.000},{PPATH=ukf_200_h/ukf_200_h_asmtpl.prj},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BD
Designation
ⁿ/ₐ
ARTNR
Product number
ⁿ/ₐ
BM
Bore diameter
[mm]
A
a
[mm]
E
e
[mm]
I
i
[mm]
G
g
[mm]
L
l
[mm]
S
s
[mm]
Z
z
[mm]
BI
Bi
[mm]
BS
Mounting screws
ⁿ/ₐ
TD
Load rating dynamic C
[kN]
TS
Load rating static C0
[kN]
GEW
Weight
[kg]
ECCN
Customs tariff number
ⁿ/ₐ
ASK UKF 205-H
UKF 205-H
900405
20
95
70
16
14
27.0
12
35.5
35.0
M10
14.00
7.85
0.78
84832000
ASK UKF 206-H
UKF 206-H
900406
25
108
83
18
14
31.0
12
39.0
38.0
M10
19.45
11.25
1.09
84832000
ASK UKF 207-H
UKF 207-H
900407
30
117
92
19
16
34.0
14
42.5
43.0
M12
25.70
15.20
1.41
84832000
ASK UKF 208-H
UKF 208-H
509506
35
130
102
21
16
36.0
16
46.5
46.0
M14
29.50
18.10
1.74
84832000
ASK UKF 209-H
UKF 209-H
509507
40
137
105
22
18
38.0
16
48.5
50.0
M14
32.70
20.90
2.12
84832000
ASK UKF 210-H
UKF 210-H
508022
45
143
111
22
18
40.0
16
50.0
55.0
M14
35.00
23.20
2.49
84832000
ASK UKF 211-H
UKF 211-H
509508
50
162
130
25
20
43.0
19
54.5
59.0
M16
43.30
29.20
3.28
84832000
ASK UKF 212-H
UKF 212-H
509956
55
175
143
29
20
48.0
19
61.0
62.0
M16
47.70
32.80
4.03
84832000
ASK UKF 213-H
UKF 213-H
506420
60
187
149
30
22
50.0
19
64.0
65.0
M16
57.20
40.00
4.93
84832000
ASK UKF 215-H
UKF 215-H
900408
65
200
159
34
22
56.0
19
71.0
73.0
M16
66.20
49.30
6.33
84832000
ASK UKF 216-H
UKF 216-H
509509
70
208
165
34
22
58.0
23
73.5
78.0
M20
72.60
53.30
7.37
84832000
ASK UKF 217-H
UKF 217-H
900409
75
220
175
36
24
63.0
23
77.0
82.0
M20
83.30
63.70
9.09
84832000
ASK UKF 218-H
UKF 218-H
900410
80
235
187
40
24
68.0
23
81.5
86.0
M20
96.00
71.10
10.91
84832000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
UCP - UCP 200
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
UKP - UKP 200-H
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
Standard
NTN Corporation
17.10.2023
UCFC - UCFC 200
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
UKFC - UKFC 200-H
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
with adapter mounted(inch)
FYH INC.
16.11.2022
AYF_001HC_HH_HY - Y-bearing square flanged units
SKF
13.06.2024
UCC - UCC 200
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
with adapter mounted
FYH INC.
16.11.2022
IEC AC Motors, Three Phase, C-Face
Bison Gear Motors
22.04.2024
UKF205_218-FSB - FSB bearing with seat, square seat spherical ball bearing,...
Yiheda 3D Electronic Gallery
09.05.2024
UCF - UCF 200
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
UKT - UKT 200-H
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
with adapter mounted
JTEKT Corporation(Koyo)
16.01.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表