您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
UKFL - UKFL 200-H
ASK Kugellagerfabrik Artur Seyfert
Bearing units
Square flange units
Cast iron version
Powered by
CAD模型選擇
{askubal/bearing_units/square_flange_units/cast_iron_version/ukfl_200_h_asmtab.prj},{NB=ASK UKFL 210-H},{IDNR=},{BD=UKFL 210-H},{ARTNR=900425},{BM=45},{A=197},{E=157},{I=22},{G=15},{L=40},{S=19},{B=115},{Z=50.0},{BI=55},{BS=M16},{TD=35.00},{TS=23.20},{GEW=2.27},{ECCN=84832000},{D1=45.000},{D=90},{LL=55.000},{DD=50.000},{BE=24.000},{T=6.500},{Y=12.000},{WW=70.000},{PPATH=ukfl_200_h/ukfl_200_h_asmtpl.prj},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BD
Designation
ⁿ/ₐ
ARTNR
Product number
ⁿ/ₐ
BM
Bore diameter
[mm]
A
a
[mm]
E
e
[mm]
I
i
[mm]
G
g
[mm]
L
l
[mm]
S
s
[mm]
B
b
[mm]
Z
z
[mm]
BI
Bi
[mm]
BS
Mounting screws
ⁿ/ₐ
TD
Load rating dynamic C
[kN]
TS
Load rating static C0
[kN]
GEW
Weight
[kg]
ECCN
Customs tariff number
ⁿ/ₐ
ASK UKFL 205-H
UKFL 205-H
900423
20
130
99
16
13
27
16
68
35.5
35
M14
14.00
7.85
0.63
84832000
ASK UKFL 206-H
UKFL 206-H
509511
25
148
117
18
13
31
16
80
39.0
38
M14
19.45
11.25
0.90
84832000
ASK UKFL 207-H
UKFL 207-H
507874
30
161
130
19
14
34
16
90
42.5
43
M14
25.70
15.20
1.17
84832000
ASK UKFL 208-H
UKFL 208-H
506775
35
175
144
21
14
36
16
100
46.5
46
M14
29.50
18.10
1.54
84832000
ASK UKFL 209-H
UKFL 209-H
900424
40
188
148
22
15
38
19
108
48.5
50
M16
32.70
20.90
1.89
84832000
ASK UKFL 210-H
UKFL 210-H
900425
45
197
157
22
15
40
19
115
50.0
55
M16
35.00
23.20
2.27
84832000
ASK UKFL 211-H
UKFL 211-H
900426
50
224
184
25
18
43
19
130
54.5
59
M16
43.30
29.20
3.06
84832000
ASK UKFL 212-H
UKFL 212-H
900427
55
250
202
29
18
48
23
140
61.0
62
M20
47.70
32.80
3.79
84832000
ASK UKFL 213-H
UKFL 213-H
900428
60
258
210
30
22
50
23
155
64.0
65
M20
57.20
40.00
4.48
84832000
ASK UKFL 215-H
UKFL 215-H
900429
65
275
225
34
22
56
23
165
71.0
73
M20
66.20
49.30
5.48
84832000
ASK UKFL 216-H
UKFL 216-H
900430
70
290
233
34
22
58
25
180
73.5
78
M22
72.60
53.30
7.46
84832000
ASK UKFL 217-H
UKFL 217-H
900431
75
305
248
36
24
63
25
190
77.0
82
M22
83.30
63.70
9.03
84832000
ASK UKFL 218-H
UKFL 218-H
900432
80
320
265
40
24
68
25
205
81.5
86
M22
96.60
71.10
10.89
84832000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表