您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
KA 525 - maintenance free (steel/PTFE) male thread
ASK Kugellagerfabrik Artur Seyfert
Askubal Rod ends and spherical bearings
Motor Sport
Rod ends
Inch Series
Powered by
CAD模型選擇
{askubal/rod_ends_and_spherical_bearings/motor_sport/rod_ends/inch_series/ka_525_asmtab.prj},{NB=ASKUBAL KA 12-5250_0},{BD=KA..12-525},{GD=},{POS=0},{POS2=0},{D=0.4375},{D3=7/16 - 24},{NDM=0.4375},{B=0.562},{C1=0.473},{DREH=195},{D1=0.545},{D2=1.299},{H=2.126},{L1=1.259},{L2=2.776},{TS=33},{TD=33},{KIPP=13},{GEW=0.085},{ECCN=84833080},{INFO=Infotext},{RM=0.118},{RR=1.039},{DK=0.874},{PPATH=parts/ka_525_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
AN
Product designation
ⁿ/ₐ
ARTNR
Product number
ⁿ/ₐ
D
[Inch]
D3
UNF 3-A
ⁿ/ₐ
B
[Inch]
C1
[Inch]
DREH
Drehzahl (nur für kurzzeitige Umdrehungen geeignet)
[min-1]
D1
[Inch]
D2
d2 max.
[mm]
H
[Inch]
L1
l1 min.
[Inch]
L2
[Inch]
TS
Load rating static C0 Standard
[kN]
TD
Load rating dynamic C
[kN]
KIPP
Tilt angle alpha
[°]
GEW
Weight
[kg]
ECCN
Custom tariff number
ⁿ/ₐ
ASKUBAL KA 8-525
KA 8-525
104591
0.3125
5/16 - 24
0.437
0.355
273
0.400
0.984
1.851
1.181
2.343
17
18
13
0.032
84833080
ASKUBAL KA 10-525
KA 10-525
104592
0.3750
3/8 - 24
0.500
0.414
228
0.470
1.142
1.889
1.102
2.461
25
25
13
0.054
84833080
ASKUBAL KA 12-525
KA 12-525
104593
0.4375
7/16 - 24
0.562
0.473
195
0.545
1.299
2.126
1.259
2.776
33
33
13
0.085
84833080
ASKUBAL KA 14-525
KA 14-525
104594
0.5000
1/2 - 20
0.625
0.532
169
0.625
1.457
2.362
1.417
3.091
44
42
13
0.125
84833080
ASKUBAL KA 16-525
KA 16-525
104595
0.6250
5/8 - 20
0.750
0.591
150
0.750
1.693
2.598
1.457
3.445
57
57
15
0.185
84833080
ASKUBAL KA 18-525
KA 18-525
104596
0.7500
3/4 - 16
0.875
0.650
137
0.895
1.850
2.795
1.614
3.701
77
71
15
0.260
84833080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表