您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
ASME B18.6.3 THTST1CR - Truss Head Tapping Screw Type 1 Cross Recess
Fabory
6 Screws
Powered by
CAD模型選擇
{fabory/6_screws/asme_b_18_6_3_thtst1cr.prj},{NB=Truss Head Tapping Screw Type 1 Cross Recess ASME B18.6.3 #10X1 U51662.019.0100},{CNSORDERNO=U51662.019.0100},{D1=0.190},{LX=1.000},{FABNETWEIGHT=3.260},{TT1=16.0},{P=0.0208},{AMAX=0.448},{AMIN=0.119},{HMAX=0.118},{HMIN=0.029},{RP=0.030},{RM=0.0560},{M=2.0},{R=0.087},{S=0.042},{PD=0.031},{JMAX=0.023},{JMIN=0.016},{TMAX=0.022},{TMIN=0.014},{MD=0.0451},{LOD=MIN},{D=#10},{L=1},{CNSAVOID=},{CNSNN=ASME B18.6.3 THTST1CR},{BRAND=Fabory},{STANDARD=ASME B18.6.3},{THREAD=Self tapping thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=},{BASICMATERIAL=Stainless steel},{GRADE=A2 (AISI304/18-8)},{SURFACETREATME=},{HEADSHAPE=Truss head},{DRIVINGFEATURE=Phillips},{COLOR=},{COMPARABLESTAN=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal Diameter
[Inch]
L
Length
[Inch]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat code
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging unit
[PCS]
TT
Thread type
ⁿ/ₐ
TT1
Thread per inch
[Inch]
P
Pitch
[Inch]
AMAX
Head Diameter Max
[Inch]
AMIN
Head Diameter Min
[Inch]
HMAX
Head Height Max
[Inch]
HMIN
Head Height Min
[Inch]
RP
Reces Penetration Gaging Depth max
[Inch]
RM
Reess Diameter
[Inch]
M
Driver size
[Inch]
R
Head Radius Max
[Inch]
S
Point taper length max
[Inch]
PD
Point diameter
[Inch]
JMAX
Slot Width Max
[Inch]
JMIN
Slot Width Min
[Inch]
TMAX
Slot Depth Max
[Inch]
TMIN
Slot Depth Min
[Inch]
TL
[Inch]
Truss Head Tapping Screw ...
U51662.011.0050
#4X1/2
#4
1/2
Fabory
ASME B18.6.3
Self tapping thread
Right
Stainless steel
A2 (AISI304/18-8)
Truss head
Phillips
0.00053
23-11-01-90
Type B
24.0
0.0208
0.257
0.119
0.069
0.029
0.030
0.0560
1.0
0.087
0.042
0.031
0.023
0.016
0.022
0.014
0.442
Truss Head Tapping Screw ...
U51662.011.0075
#4X3/4
#4
3/4
Fabory
ASME B18.6.3
Self tapping thread
Right
Stainless steel
A2 (AISI304/18-8)
Truss head
Phillips
0.00075
23-11-01-90
Type B
24.0
0.0238
0.257
0.149
0.069
0.037
0.038
0.0640
1.0
0.107
0.048
0.044
0.026
0.019
0.027
0.018
0.700
Truss Head Tapping Screw ...
U51662.011.0100
#4X1
#4
1
Fabory
ASME B18.6.3
Self tapping thread
Right
Stainless steel
A2 (AISI304/18-8)
Truss head
Phillips
0.00110
23-11-01-90
Type B
24.0
0.0313
0.257
0.180
0.069
0.044
0.052
0.0970
1.0
0.129
0.062
0.058
0.031
0.023
0.031
0.022
0.959
Truss Head Tapping Screw ...
U51662.013.0037
#6X3/8
#6
3/8
Fabory
ASME B18.6.3
Self tapping thread
Right
Stainless steel
A2 (AISI304/18-8)
Truss head
Phillips
0.00082
23-11-01-90
Type B
20.0
0.0357
0.321
0.211
0.086
0.051
0.059
0.1030
2.0
0.151
0.081
0.068
0.035
0.027
0.036
0.026
0.320
Truss Head Tapping Screw ...
U51662.013.0050
#6X1/2
#6
1/2
Fabory
ASME B18.6.3
Self tapping thread
Right
Stainless steel
A2 (AISI304/18-8)
Truss head
Phillips
0.00100
23-11-01-90
Type B
20.0
0.0417
0.321
0.241
0.086
0.059
0.062
0.1050
2.0
0.169
0.083
0.079
0.039
0.031
0.040
0.030
0.452
Truss Head Tapping Screw ...
U51662.013.0075
#6X3/4
#6
3/4
Fabory
ASME B18.6.3
Self tapping thread
Right
Stainless steel
A2 (AISI304/18-8)
Truss head
Phillips
0.00121
23-11-01-90
Type B
20.0
0.0500
0.321
0.272
0.086
0.066
0.078
0.1210
2.0
0.191
0.100
0.087
0.043
0.035
0.045
0.034
0.713
Truss Head Tapping Screw ...
U51662.013.0100
#6X1
#6
1
Fabory
ASME B18.6.3
Self tapping thread
Right
Stainless steel
A2 (AISI304/18-8)
Truss head
Phillips
0.00154
23-11-01-90
Type B
20.0
0.0562
0.321
0.303
0.086
0.074
0.073
0.1510
2.0
0.211
0.100
0.095
0.048
0.039
0.050
0.037
0.968
Truss Head Tapping Screw ...
U51662.016.0050
#8X1/2
#8
1/2
Fabory
ASME B18.6.3
Self tapping thread
Right
Stainless steel
A2 (AISI304/18-8)
Truss head
Phillips
0.00160
23-11-01-90
Type B
18.0
0.0556
0.384
0.364
0.102
0.088
0.088
0.1660
2.0
0.254
0.111
0.112
0.054
0.045
0.058
0.045
0.468
Truss Head Tapping Screw ...
U51662.016.0075
#8X3/4
#8
3/4
Fabory
ASME B18.6.3
Self tapping thread
Right
Stainless steel
A2 (AISI304/18-8)
Truss head
Phillips
0.00200
23-11-01-90
Type B
18.0
0.0625
0.384
0.425
0.102
0.103
0.104
0.1810
2.0
0.283
0.125
0.130
0.060
0.050
0.068
0.053
0.730
Truss Head Tapping Screw ...
U51662.016.0100
#8X1
#8
1
Fabory
ASME B18.6.3
Self tapping thread
Right
Stainless steel
A2 (AISI304/18-8)
Truss head
Phillips
0.00250
23-11-01-90
Type B
18.0
0.0714
0.384
0.487
0.102
0.118
0.111
0.2410
2.0
0.336
0.143
0.152
0.067
0.056
0.077
0.061
1.002
Truss Head Tapping Screw ...
U51662.016.0125
#8X1 1/4
#8
1 1/4
Fabory
ASME B18.6.3
Self tapping thread
Right
Stainless steel
A2 (AISI304/18-8)
Truss head
Phillips
0.00291
23-11-01-90
Type B
18.0
0.0714
0.384
0.546
0.102
0.133
0.126
0.2560
2.0
0.357
0.143
0.179
0.075
0.064
0.087
0.070
1.273
Truss Head Tapping Screw ...
U51662.016.0150
#8X1 1/2
#8
1 1/2
Fabory
ASME B18.6.3
Self tapping thread
Right
Stainless steel
A2 (AISI304/18-8)
Truss head
Phillips
0.00340
23-11-01-90
Type B
18.0
0.0833
0.384
0.666
0.102
0.162
0.173
0.3450
2.0
0.457
0.167
0.230
0.084
0.072
0.106
0.085
1.571
Truss Head Tapping Screw ...
U51662.016.0200
#8X2
#8
2
Fabory
ASME B18.6.3
Self tapping thread
Right
Stainless steel
A2 (AISI304/18-8)
Truss head
Phillips
0.00420
23-11-01-90
Type B
18.0
0.0833
0.384
0.787
0.102
0.191
0.206
0.3750
2.0
0.538
0.160
0.293
0.094
0.081
0.124
0.100
1.500
Truss Head Tapping Screw ...
U51662.019.0050
#10X1/2
#10
1/2
Fabory
ASME B18.6.3
Self tapping thread
Right
Stainless steel
A2 (AISI304/18-8)
Truss head
Phillips
0.00220
23-11-01-90
Type B
16.0
0.1000
0.448
0.907
0.118
0.221
0.237
0.4375
2.0
0.619
0.200
0.434
0.094
0.081
0.142
0.116
0.641
Truss Head Tapping Screw ...
U51662.019.0075
#10X3/4
#10
3/4
Fabory
ASME B18.6.3
Self tapping thread
Right
Stainless steel
A2 (AISI304/18-8)
Truss head
Phillips
0.00270
23-11-01-90
Type B
16.0
0.1000
0.448
1.028
0.118
0.250
0.268
0.5000
2.0
0.701
0.200
0.407
0.106
0.091
0.161
0.131
0.933
Truss Head Tapping Screw ...
U51662.019.0100
#10X1
#10
1
Fabory
ASME B18.6.3
Self tapping thread
Right
Stainless steel
A2 (AISI304/18-8)
Truss head
Phillips
0.00326
23-11-01-90
Type B
16.0
0.0208
0.448
0.119
0.118
0.029
0.030
0.0560
2.0
0.087
0.042
0.031
0.023
0.016
0.022
0.014
0.875
Truss Head Tapping Screw ...
U51662.019.0125
#10X1 1/4
#10
1 1/4
Fabory
ASME B18.6.3
Self tapping thread
Right
Stainless steel
A2 (AISI304/18-8)
Truss head
Phillips
0.00410
23-11-01-90
Type B
16.0
0.0238
0.448
0.149
0.118
0.037
0.038
0.0640
2.0
0.107
0.048
0.044
0.026
0.019
0.027
0.018
1.133
Truss Head Tapping Screw ...
U51662.019.0150
#10X1 1/2
#10
1 1/2
Fabory
ASME B18.6.3
Self tapping thread
Right
Stainless steel
A2 (AISI304/18-8)
Truss head
Phillips
0.00480
23-11-01-90
Type B
16.0
0.0313
0.448
0.180
0.118
0.044
0.052
0.0970
2.0
0.129
0.062
0.058
0.031
0.023
0.031
0.022
1.392
Truss Head Tapping Screw ...
U51662.019.0200
#10X2
#10
2
Fabory
ASME B18.6.3
Self tapping thread
Right
Stainless steel
A2 (AISI304/18-8)
Truss head
Phillips
0.00561
23-11-01-90
Type B
16.0
0.0357
0.448
0.211
0.118
0.051
0.059
0.1030
2.0
0.151
0.081
0.068
0.035
0.027
0.036
0.026
1.900
Truss Head Tapping Screw ...
U51662.019.0250
#10X2 1/2
#10
2 1/2
Fabory
ASME B18.6.3
Self tapping thread
Right
Stainless steel
A2 (AISI304/18-8)
Truss head
Phillips
0.00630
23-11-01-90
Type B
16.0
0.0417
0.448
0.241
0.118
0.059
0.062
0.1050
2.0
0.169
0.083
0.079
0.039
0.031
0.040
0.030
1.500
Truss Head Tapping Screw ...
U51662.021.0075
#12X3/4
#12
3/4
Fabory
ASME B18.6.3
Self tapping thread
Right
Stainless steel
A2 (AISI304/18-8)
Truss head
Phillips
0.00348
23-11-01-90
Type B
14.0
0.0500
0.511
0.272
0.134
0.066
0.078
0.1210
3.0
0.191
0.100
0.087
0.043
0.035
0.045
0.034
0.645
Truss Head Tapping Screw ...
U51662.021.0100
#12X1
#12
1
Fabory
ASME B18.6.3
Self tapping thread
Right
Stainless steel
A2 (AISI304/18-8)
Truss head
Phillips
0.00424
23-11-01-90
Type B
14.0
0.0562
0.511
0.303
0.134
0.074
0.073
0.1510
3.0
0.211
0.100
0.095
0.048
0.039
0.050
0.037
0.900
Truss Head Tapping Screw ...
U51662.021.0125
#12X1 1/4
#12
1 1/4
Fabory
ASME B18.6.3
Self tapping thread
Right
Stainless steel
A2 (AISI304/18-8)
Truss head
Phillips
0.00508
23-11-01-90
Type B
14.0
0.0556
0.511
0.364
0.134
0.088
0.088
0.1660
3.0
0.254
0.111
0.112
0.054
0.045
0.058
0.045
1.173
Truss Head Tapping Screw ...
U51662.021.0150
#12X1 1/2
#12
1 1/2
Fabory
ASME B18.6.3
Self tapping thread
Right
Stainless steel
A2 (AISI304/18-8)
Truss head
Phillips
0.00590
23-11-01-90
Type B
14.0
0.0625
0.511
0.425
0.134
0.103
0.104
0.1810
3.0
0.283
0.125
0.130
0.060
0.050
0.068
0.053
1.435
Truss Head Tapping Screw ...
U51662.021.0200
#12X2
#12
2
Fabory
ASME B18.6.3
Self tapping thread
Right
Stainless steel
A2 (AISI304/18-8)
Truss head
Phillips
0.00737
23-11-01-90
Type B
14.0
0.0714
0.511
0.487
0.134
0.118
0.111
0.2410
3.0
0.336
0.143
0.152
0.067
0.056
0.077
0.061
1.957
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TATR, TATRS - Self Tapping Screws -Truss Head-
Misumi
29.05.2023
DIN ≈7985 Z - Cross recessed raised cheese head screws Z
Fabory
13.02.2023
Reference 62406 - Pan head tapping screw form C cross recess "Phillips" DIN...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
ASME B18.22.1 Type A Narrow Plain Washers - Plain Washers Type A Narrow
Fabory
13.02.2023
DIN 7965 - Screwed inserts
Fabory
13.02.2023
ASME ≈B18.2.1 HCS - Hex Cap Screws
Fabory
21.04.2022
DIN ≈472 - Retaining rings for bores
Fabory
13.02.2023
DIN 8140 - Wire thread inserts for ISO metric screw threads, form A
Fabory
13.02.2023
RAMPA®-Flathead screws type KF
RAMPA
07.09.2023
EN 14399-4 - Hexagon nuts
Fabory
21.04.2022
DIN ≈931 (1954) - Hexagon head bolts with shank, product groups A and B
Fabory
21.04.2022
DIN 910 - Hexagon head screws plugs with collar, cylindrical thread, rule e...
Fabory
13.02.2023
ASME ≈B18.3 HSSSCPTA - Screws, Set, Width Across Flats, Cup Point, Type A
Fabory
13.02.2023
ASME B18.3 HSHCS - Hexagon Socket Head Cap Screws
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表