您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
SPA/5 - V-Belt pulleys for taper bushes
Sati
V-belt pulleys
V-belt pulleys for taper bush
Powered by
CAD模型選擇
{sati/pulegge_trapezoidali/t-puleggetrapezoidaliperbussola/spa_5.prj},{NB=AT02125},{MAT=Cast iron},{CODE=AT02125},{TYPE=SPA212-05},{GR=5},{P=212},{O=218},{FORM=2},{BUSH=3020},{DMAX=75},{E=-},{F=80},{J=177},{K=-},{L=51},{M=29},{N=-},{EX=0},{JX=177.000},{KX=0.000},{MX=29.0},{NX=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MAT
Material
ⁿ/ₐ
CODE
Internal code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
GR
Grooves
ⁿ/ₐ
P
[mm]
O
[mm]
FORM
Form
ⁿ/ₐ
BUSH
Taper bush
ⁿ/ₐ
DMAX
D.max
[mm]
E
[mm]
F
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
AT01005
Cast iron
AT01005
SPA100-05
5
100
106
2
1615
42
-
80
66
-
38
42
-
AT01065
Cast iron
AT01065
SPA106-05
5
106
112
8
2012
50
-
80
72
48
32
-
-
AT01125
Cast iron
AT01125
SPA112-05
5
112
118
8
2012
50
-
80
78
48
32
-
-
AT01185
Cast iron
AT01185
SPA118-05
5
118
124
2
2012
50
-
80
84
-
32
48
-
AT01255
Cast iron
AT01255
SPA125-05
5
125
130
3
2012
50
-
80
91
24
32
24
-
AT01325
Cast iron
AT01325
SPA132-05
5
132
138
3
2517
60
-
80
98
17.5
45
17.5
-
AT01405
Cast iron
AT01405
SPA140-05
5
140
146
3
2517
60
-
80
106
17.5
45
17.5
-
AT01505
Cast iron
AT01505
SPA150-05
5
150
156
3
2517
60
-
80
116
17.5
45
17.5
-
AT01605
Cast iron
AT01605
SPA160-05
5
160
166
3
2517
60
-
80
125
17.5
45
17.5
-
AT01705
Cast iron
AT01705
SPA170-05
5
170
176
3
2517
60
-
80
135
17.5
45
17.5
-
AT01805
Cast iron
AT01805
SPA180-05
5
180
186
3
3020
75
-
80
146
-
51
29
-
AT01905
Cast iron
AT01905
SPA190-05
5
190
196
2
3020
75
-
80
156
14.5
51
14.5
-
AT02005
Cast iron
AT02005
SPA200-05
5
200
206
3
3020
75
-
80
165
14.5
51
14.5
-
AT02125
Cast iron
AT02125
SPA212-05
5
212
218
2
3020
75
-
80
177
-
51
29
-
AT02245
Cast iron
AT02245
SPA224-05
5
224
230
2
3020
75
-
80
189
-
51
29
-
AT02365
Cast iron
AT02365
SPA236-05
5
236
242
2
3020
75
-
80
202
-
51
29
-
AT02505
Cast iron
AT02505
SPA250-05
5
250
256
6
3020
75
20
80
215
14.5
51
14.5
159
AT02805
Cast iron
AT02805
SPA280-05
5
280
286
7
3535
90
25
80
245
4.5
89
4.5
175
AT03005
Cast iron
AT03005
SPA300-05
5
300
306
7
3535
90
25
80
265
4.5
89
4.5
175
AT03155
Cast iron
AT03155
SPA315-05
5
315
320
7
3535
90
25
80
280
4.5
89
4.5
175
AT03555
Cast iron
AT03555
SPA355-05
5
355
360
4
3535
90
-
80
320
4.5
89
4.5
175
AT04005
Cast iron
AT04005
SPA400-05
5
400
406
4
3535
90
-
80
365
4.5
89
4.5
175
AT04505
Cast iron
AT04505
SPA450-05
5
450
456
4
3535
90
-
80
415
4.5
89
4.5
175
AT05005
Cast iron
AT05005
SPA500-05
5
500
506
4
3535
90
-
80
465
4.5
89
4.5
175
AT05605
Cast iron
AT05605
SPA560-05
5
560
566
4
3535
90
-
80
525
4.5
89
4.5
175
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SPA/4 - V-Belt pulleys for taper bushes
Sati
15.12.2022
Taper bushes (Standard stock bores metric series) - Taper bushes (Standard ...
Sati
11.11.2022
SPA/6 - V-Belt pulleys for taper bushes
Sati
15.12.2022
V-belt pulleys for taper bush SPA-5 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
SPA/3 - V-Belt pulleys for taper bushes
Sati
15.12.2022
SPA/1 - V-Belt pulleys for taper bushes
Sati
15.12.2022
SPA/2 - V-Belt pulleys for taper bushes
Sati
15.12.2022
SPB/5 - V-Belt pulleys for taper bushes
Sati
15.12.2022
SPB/2 - V-Belt pulleys for taper bushes
Sati
15.12.2022
SPB/6 - V-Belt pulleys for taper bushes
Sati
15.12.2022
SPB/4 - V-Belt pulleys for taper bushes
Sati
15.12.2022
SPA Type - V-belt pulleys for locking devices
Sati
11.11.2022
SPC/5 - V-Belt pulleys for taper bushes
Sati
15.12.2022
KLCC - Locking devices
Sati
15.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表