您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50920 - Assisted diaphragm solenoid valve, NC (opening under voltage), gas thread - NBR membrane - Brass
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
08_electrovannes
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/08_electrovannes/50920.prj},{NB=bene_inox_150920-25B},{REF=150920-25B},{TB=24V 50 Hz},{DN=25},{DNP=1\"},{F=1\"},{L1=105.5},{L2=85.0},{DPMAXI=10},{POIDS=1.00},{PPATH=50920/50920_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
REF
Reference
ⁿ/ₐ
TB
Type bobine
ⁿ/ₐ
DN
[mm]
DNP
[Pouces]
F
[Pouces]
L1
[mm]
L2
[mm]
DPMAXI
[bar]
POIDS
[kg]
Béné Inox 150920-15A
150920-15A
230V 50 Hz
15
1/2"
1/2"
81.5
71.0
10
0.50
Béné Inox 150920-20A
150920-20A
230V 50 Hz
20
3/4"
3/4"
95
80.0
10
0.80
Béné Inox 150920-25A
150920-25A
230V 50 Hz
25
1"
1"
105.5
85.0
10
1.00
Béné Inox 150920-32A
150920-32A
230V 50 Hz
32
1"1/4
1"1/4
113
108.0
10
1.70
Béné Inox 150920-40A
150920-40A
230V 50 Hz
40
1"1/2
1"1/2
140
112.0
10
2.60
Béné Inox 150920-50A
150920-50A
230V 50 Hz
50
2"
2"
157
116.0
10
2.90
Béné Inox 150920-15B
150920-15B
24V 50 Hz
15
1/2"
1/2"
81.5
71.0
10
0.50
Béné Inox 150920-20B
150920-20B
24V 50 Hz
20
3/4"
3/4"
95
80.0
10
0.80
Béné Inox 150920-25B
150920-25B
24V 50 Hz
25
1"
1"
105.5
85.0
10
1.00
Béné Inox 150920-32B
150920-32B
24V 50 Hz
32
1"1/4
1"1/4
113
108.0
10
1.70
Béné Inox 150920-40B
150920-40B
24V 50 Hz
40
1"1/2
1"1/2
140
112.0
10
2.60
Béné Inox 150920-50B
150920-50B
24V 50 Hz
50
2"
2"
157
116.0
10
2.90
Béné Inox 150920-15C
150920-15C
24V CC
15
1/2"
1/2"
81.5
71.0
10
0.50
Béné Inox 150920-20C
150920-20C
24V CC
20
3/4"
3/4"
95
80.0
10
0.80
Béné Inox 150920-25C
150920-25C
24V CC
25
1"
1"
105.5
85.0
10
1.00
Béné Inox 150920-32C
150920-32C
24V CC
32
1"1/4
1"1/4
113
108.0
10
1.70
Béné Inox 150920-40C
150920-40C
24V CC
40
1"1/2
1"1/2
140
112.0
10
2.60
Béné Inox 150920-50C
150920-50C
24V CC
50
2"
2"
157
116.0
10
2.90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 50930 - Solenoid valve with direct control, NC (opening under voltag...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50910 - Electrovalve (NC) with direct drive, BSP threaded - FPM diap...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50903 - Atex electrovalve (nc) with pressure aided drive, bsp thread...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50870 - Pneumatic globe valve BSP threaded, NC, above seat arrival -...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50900 - Electrovalve (NC) with pressure aided drive, BSP threaded - ...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Model 5215 - Barrel nipple - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5221 - Hexagonal nipple - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
10.05.2024
Model 62111 - Welding union - NBR gaskets - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5261 - Male hose nipple - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 58143/58145 - 2 pieces ball valve - Female / female BSP or NPT - Ful...
BENE INOX - Stainless steel valves, pipes and fittings
14.03.2024
Modèle 5220 - Welding nipple Length 50 mm - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
10.05.2024
Model 5278 - Female coupler - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 5243 - Female / male adapter - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5237 - Male / female reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表