您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 211304 - Hexagon head wood screw - Stainless steel A2 - DIN 571
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 11 - Woods screws
Stainless steel A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_11/a2/211304.prj},{NB=bene_inox_211304-8X160},{REF=211304-8X160},{MAT=Acier inoxydable A2},{D=8},{D3=5.600},{P=3.600},{L=160},{S=13},{DS=8.000},{K=5.5},{E=14.200},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DXL
DxL
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Length
[mm]
S
Width across flats
[mm]
K
Head height
[mm]
Béné Inox 211304-5X25
211304-5X25
Acier inoxydable A2
5x25
5
25
8
3.5
Béné Inox 211304-5X30
211304-5X30
Acier inoxydable A2
5x30
5
30
8
3.5
Béné Inox 211304-5X35
211304-5X35
Acier inoxydable A2
5x35
5
35
8
3.5
Béné Inox 211304-5X40
211304-5X40
Acier inoxydable A2
5x40
5
40
8
3.5
Béné Inox 211304-5X45
211304-5X45
Acier inoxydable A2
5x45
5
45
8
3.5
Béné Inox 211304-5X50
211304-5X50
Acier inoxydable A2
5x50
5
50
8
3.5
Béné Inox 211304-5X60
211304-5X60
Acier inoxydable A2
5x60
5
60
8
3.5
Béné Inox 211304-5X70
211304-5X70
Acier inoxydable A2
5x70
5
70
8
3.5
Béné Inox 211304-5X80
211304-5X80
Acier inoxydable A2
5x80
5
80
8
3.5
Béné Inox 211304-6X25
211304-6X25
Acier inoxydable A2
6x25
6
25
10
4.0
Béné Inox 211304-6X30
211304-6X30
Acier inoxydable A2
6x30
6
30
10
4.0
Béné Inox 211304-6X35
211304-6X35
Acier inoxydable A2
6x35
6
35
10
4.0
Béné Inox 211304-6X40
211304-6X40
Acier inoxydable A2
6x40
6
40
10
4.0
Béné Inox 211304-6X45
211304-6X45
Acier inoxydable A2
6x45
6
45
10
4.0
Béné Inox 211304-6X50
211304-6X50
Acier inoxydable A2
6x50
6
50
10
4.0
Béné Inox 211304-6X60
211304-6X60
Acier inoxydable A2
6x60
6
60
10
4.0
Béné Inox 211304-6X70
211304-6X70
Acier inoxydable A2
6x70
6
70
10
4.0
Béné Inox 211304-6X80
211304-6X80
Acier inoxydable A2
6x80
6
80
10
4.0
Béné Inox 211304-6X90
211304-6X90
Acier inoxydable A2
6x90
6
90
10
4.0
Béné Inox 211304-6X100
211304-6X100
Acier inoxydable A2
6x100
6
100
10
4.0
Béné Inox 211304-6X110
211304-6X110
Acier inoxydable A2
6x110
6
110
10
4.0
Béné Inox 211304-6X120
211304-6X120
Acier inoxydable A2
6x120
6
120
10
4.0
Béné Inox 211304-6X130
211304-6X130
Acier inoxydable A2
6x130
6
130
10
4.0
Béné Inox 211304-7X40
211304-7X40
Acier inoxydable A2
7x40
7
40
12
5.0
Béné Inox 211304-7X50
211304-7X50
Acier inoxydable A2
7x50
7
50
12
5.0
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 211305 - Pozidriv cross recessed countersunk head chipboard screw - ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
28.07.2022
Modèle 211303 - Slotted countersunk head wood screw - Stainless steel A2 - ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 215605 - Hexagon domed cap nut - Stainless steel A1 - NF E 27-453
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 211301 - Slotted raised countersunk head wood screw - Stainless stee...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Model 10901 - Hexagon head wood screw DIN 571 - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Modèle 211302 - Slotted round head wood screw - Stainless steel A2 - DIN 96
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 411304 - Hexagon head wood screw - Stainless steel A4 - DIN 571
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 210101 - Hexagon head screw - Stainless A2 - DIN 933 - ISO 4017
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 216503 - Plain washer type Z - Stainless steel A2 - NFE 25-514
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
DIN 571 - FN 252 - rostfrei A2 - Hexagon wood screws
SFS Group Schweiz AG
17.06.2024
BN 31118 - Hex head tapping screws with cone end type C (DIN 7976 C; ~ISO 1...
Bossard Catalog
31.10.2023
Modèle 215601 - Hexagon nut - Stainless steel A2 - DIN 934
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Reference 62501 - Plain washer normal type NFE 25514 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 221760 - Retaining ring for shafts - Stainless steel - DIN 471
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表