您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modéle 212433 - Self drilling square recessed countersunk head screw - Stainless steel A2 - DIN 7504 O
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 12 - Self tapping screws
Stainless steel A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_12/a2/212433.prj},{NB=bene_inox_212433-4,2X25},{REF=212433-4,2X25},{DXL=4.2X25},{MAT=Inox A2},{D=4.2},{L=25.0},{DK=8.2},{D3=3.100},{P=1.400},{LG=16.300},{DP=3.600},{A=1.400},{K=3.05},{R=1.600},{MH=4.600},{TH=2.600},{MZ=3.200},{KR=1},{TZ=2.000},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
DK
Head diameter
[mm]
Béné Inox 212433-3,5X13
212433-3,5X13
3.5X13
Inox A2
3.5
13.0
6.9
Béné Inox 212433-3,5X16
212433-3,5X16
3.5X16
Inox A2
3.5
16.0
6.9
Béné Inox 212433-3,5X19
212433-3,5X19
3.5X19
Inox A2
3.5
19.0
6.9
Béné Inox 212433-3,5X25
212433-3,5X25
3.5X25
Inox A2
3.5
25.0
6.9
Béné Inox 212433-3,9X16
212433-3,9X16
3.9X16
Inox A2
3.9
16.0
7.5
Béné Inox 212433-3,9X19
212433-3,9X19
3.9X19
Inox A2
3.9
19.0
7.5
Béné Inox 212433-3,9X22
212433-3,9X22
3.9X22
Inox A2
3.9
22.0
7.5
Béné Inox 212433-3,9X25
212433-3,9X25
3.9X25
Inox A2
3.9
25.0
7.5
Béné Inox 212433-3,9X32
212433-3,9X32
3.9X32
Inox A2
3.9
32.0
7.5
Béné Inox 212433-4,2X13
212433-4,2X13
4.2X13
Inox A2
4.2
13.0
8.2
Béné Inox 212433-4,2X16
212433-4,2X16
4.2X16
Inox A2
4.2
16.0
8.2
Béné Inox 212433-4,2X19
212433-4,2X19
4.2X19
Inox A2
4.2
19.0
8.2
Béné Inox 212433-4,2X22
212433-4,2X22
4.2X22
Inox A2
4.2
22.0
8.2
Béné Inox 212433-4,2X25
212433-4,2X25
4.2X25
Inox A2
4.2
25.0
8.2
Béné Inox 212433-4,2X32
212433-4,2X32
4.2X32
Inox A2
4.2
32.0
8.2
Béné Inox 212433-4,2X38
212433-4,2X38
4.2X38
Inox A2
4.2
38.0
8.2
Béné Inox 212433-4,2X45
212433-4,2X45
4.2X45
Inox A2
4.2
45.0
8.2
Béné Inox 212433-4,2X50
212433-4,2X50
4.2X50
Inox A2
4.2
50.0
8.2
Béné Inox 212433-4,8X16
212433-4,8X16
4.8X16
Inox A2
4.8
16.0
9.5
Béné Inox 212433-4,8X19
212433-4,8X19
4.8X19
Inox A2
4.8
19.0
9.5
Béné Inox 212433-4,8X22
212433-4,8X22
4.8X22
Inox A2
4.8
22.0
9.5
Béné Inox 212433-4,8X25
212433-4,8X25
4.8X25
Inox A2
4.8
25.0
9.5
Béné Inox 212433-4,8X32
212433-4,8X32
4.8X32
Inox A2
4.8
32.0
9.5
Béné Inox 212433-4,8X38
212433-4,8X38
4.8X38
Inox A2
4.8
38.0
9.5
Béné Inox 212433-4,8X45
212433-4,8X45
4.8X45
Inox A2
4.8
45.0
9.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 412408 - Cross recessed countersunk head tapping screw - Stainless s...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
Modèle 219633 - Knurled rivet nut - Stainless steel A2
BENE INOX - Visserie et boulonnerie - Eléments de fixation
29.07.2020
L20 Series Manual Valves - Compact Spool Valves
Automatic Valve
25.01.2019
FLP-C - Straight, external thread, nickel plated brass, conduit fitting
Flexicon
11.11.2020
Modèle 410233 - Eye screws - Stainless steel A4 - DIN 444
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 214652 - Threaded rod - Length : 3m - Stainless steel A2 - DIN 976
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
Modèle 210201EF - Hexagon socket head cap screw with full thread - Stainles...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 210234 - Shoulderless thumb screws - Stainless steel A2
BENE INOX - Visserie et boulonnerie - Eléments de fixation
19.07.2022
Modèle 218702 - Spring type straight pin - Stainless steel A2 - DIN 1481 - ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 410201 - Hexagon socket head cap screw - Stainless steel A4 - DIN 91...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 211303 - Slotted countersunk head wood screw - Stainless steel A2 - ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 219661 - Stud - Stainless steel A2 - DIN 938
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
Modèle 210215 - Countersunk flat head screw type Phillips - Stainless steel...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
LTP-CSS - Straight, external thread, stainless steel, conduit fitting
Flexicon
11.11.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表