您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 218705 - Grooved pin - Stainless steel A1 - DIN 1 - ISO 2339
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 18 - Pins
Stainless steel A1
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_18/a1/218705.prj},{NB=bene_inox_218705-4X40},{REF=218705-4X40},{DXL=4x40},{MAT=Acier inoxydable A2},{D=4.0},{L=40},{R=4.000},{SHOW=1},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Length
[mm]
SHOW
ⁿ/ₐ
Béné Inox 218705-1X8
218705-1X8
1x8
Acier inoxydable A2
1.0
8
2
Béné Inox 218705-1X10
218705-1X10
1x10
Acier inoxydable A2
1.0
10
2
Béné Inox 218705-1X12
218705-1X12
1x12
Acier inoxydable A2
1.0
12
2
Béné Inox 218705-1,5X10
218705-1,5X10
1.5x10
Acier inoxydable A2
1.5
10
1
Béné Inox 218705-1,5X12
218705-1,5X12
1.5x12
Acier inoxydable A2
1.5
12
1
Béné Inox 218705-1,5X14
218705-1,5X14
1.5x14
Acier inoxydable A2
1.5
14
1
Béné Inox 218705-1,5X16
218705-1,5X16
1.5x16
Acier inoxydable A2
1.5
16
1
Béné Inox 218705-1,5X18
218705-1,5X18
1.5x18
Acier inoxydable A2
1.5
18
2
Béné Inox 218705-1,5X20
218705-1,5X20
1.5x20
Acier inoxydable A2
1.5
20
2
Béné Inox 218705-2X10
218705-2X10
2x10
Acier inoxydable A2
2.0
10
1
Béné Inox 218705-2X12
218705-2X12
2x12
Acier inoxydable A2
2.0
12
1
Béné Inox 218705-2X14
218705-2X14
2x14
Acier inoxydable A2
2.0
14
1
Béné Inox 218705-2X16
218705-2X16
2x16
Acier inoxydable A2
2.0
16
1
Béné Inox 218705-2X18
218705-2X18
2x18
Acier inoxydable A2
2.0
18
1
Béné Inox 218705-2X20
218705-2X20
2x20
Acier inoxydable A2
2.0
20
1
Béné Inox 218705-2X22
218705-2X22
2x22
Acier inoxydable A2
2.0
22
1
Béné Inox 218705-2X24
218705-2X24
2x24
Acier inoxydable A2
2.0
24
1
Béné Inox 218705-2X26
218705-2X26
2x26
Acier inoxydable A2
2.0
26
1
Béné Inox 218705-2X28
218705-2X28
2x28
Acier inoxydable A2
2.0
28
1
Béné Inox 218705-2X30
218705-2X30
2x30
Acier inoxydable A2
2.0
30
1
Béné Inox 218705-2X32
218705-2X32
2x32
Acier inoxydable A2
2.0
32
1
Béné Inox 218705-2X36
218705-2X36
2x36
Acier inoxydable A2
2.0
36
1
Béné Inox 218705-2,5X12
218705-2,5X12
2.5x12
Acier inoxydable A2
2.5
12
2
Béné Inox 218705-2,5X14
218705-2,5X14
2.5x14
Acier inoxydable A2
2.5
14
1
Béné Inox 218705-2,5X16
218705-2,5X16
2.5x16
Acier inoxydable A2
2.5
16
1
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表