您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 221760 - Retaining ring for shafts - Stainless steel - DIN 471
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 21 - Retaining rings
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_21/221760.prj},{NB=bene_inox_221760-29},{REF=221760-29},{MAT=Inox},{D1=29.000},{D=29},{S=1.50},{D3=26.90},{A=4.800},{B=3.400},{D5=2.000},{D2=27.600},{M=1.600},{T=0.700},{N=2.100},{D4=39.100},{INFOS=INFOTEXT},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
ⁿ/ₐ
S
Thickness
[mm]
D3
Ring inner diameter, un-tense
[mm]
Béné Inox 221760-4
221760-4
Inox
4
0.40
3.70
Béné Inox 221760-5
221760-5
Inox
5
0.60
4.70
Béné Inox 221760-6
221760-6
Inox
6
0.70
5.60
Béné Inox 221760-7
221760-7
Inox
7
0.80
6.50
Béné Inox 221760-8
221760-8
Inox
8
0.80
7.40
Béné Inox 221760-9
221760-9
Inox
9
1.00
8.40
Béné Inox 221760-10
221760-10
Inox
10
1.00
9.30
Béné Inox 221760-11
221760-11
Inox
11
1.00
10.20
Béné Inox 221760-12
221760-12
Inox
12
1.00
11.00
Béné Inox 221760-13
221760-13
Inox
13
1.00
11.90
Béné Inox 221760-14
221760-14
Inox
14
1.00
12.90
Béné Inox 221760-15
221760-15
Inox
15
1.00
13.80
Béné Inox 221760-16
221760-16
Inox
16
1.00
14.70
Béné Inox 221760-17
221760-17
Inox
17
1.00
15.70
Béné Inox 221760-18
221760-18
Inox
18
1.20
16.50
Béné Inox 221760-19
221760-19
Inox
19
1.20
17.50
Béné Inox 221760-20
221760-20
Inox
20
1.20
18.50
Béné Inox 221760-22
221760-22
Inox
22
1.20
20.50
Béné Inox 221760-23
221760-23
Inox
23
1.20
21.50
Béné Inox 221760-24
221760-24
Inox
24
1.20
22.20
Béné Inox 221760-25
221760-25
Inox
25
1.20
23.20
Béné Inox 221760-26
221760-26
Inox
26
1.20
24.20
Béné Inox 221760-28
221760-28
Inox
28
1.50
25.90
Béné Inox 221760-29
221760-29
Inox
29
1.50
26.90
Béné Inox 221760-30
221760-30
Inox
30
1.50
27.90
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 221761 - Retaining ring for bores - Stainless steel - DIN 472
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 415601 - Ecrou hexagonal (hu) - DIN 934
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 215601 - Hexagon nut - Stainless steel A2 - DIN 934
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Reference 79400 - Retaining ring for shaft DIN 471 - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 221762 - Bague d'arrêt pour arbre - type E - DIN 6799
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 416512 - Spring lock washer wide section - stainless steel A4 - DIN ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
Modèle 215604 - Hexagon domed cap nut with welded cap - Stainless steel A2 ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Reference 62760 - Retaining ring for shaft DIN 471 - Stainless steel
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Modèle 216503 - Plain washer type Z - Stainless steel A2 - NFE 25-514
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Model 61114 - Nut - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
16.12.2020
SKF®-RKULG-3-17-CN-C3 - Single Row Deep Groove Ball Bearings SKF
MÄDLER
29.04.2024
Modèle 416503 - Rondelle plate étroite Z découpée - NF E 25-513
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
Modèle 210213 - Mushroom head square neck bolt - Stainless steel A2 - DIN 6...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 31-97 - Clavette parallèle 2 bout ronds - Acier
EMILE MAURIN - Eléments Standard Mécaniques
14.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表