您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 222802 - Hexagon socket button head screw with security pin - Stainless steel A2
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 22 - Security pins and driver bits
Stainless steel A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_22/a2/222802.prj},{NB=bene_inox_222802-6X10},{REF=222802-6X10},{DXL=6x10},{MAT=Acier inoxydable A2},{IDNR=},{D=6},{D3=4.773},{P=1.000},{L=10},{S=4.000},{A=2.000},{DA=6.800},{DK=10.500},{K=3.30},{R=0.250},{T=2.080},{PRIX=31.50},{EMB=100},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
K
Head height
[mm]
Béné Inox 222802-3X6
222802-3X6
3x6
Acier inoxydable A2
3
6
2.00
Béné Inox 222802-3X8
222802-3X8
3x8
Acier inoxydable A2
3
8
2.00
Béné Inox 222802-3X10
222802-3X10
3x10
Acier inoxydable A2
3
10
2.00
Béné Inox 222802-3X12
222802-3X12
3x12
Acier inoxydable A2
3
12
2.00
Béné Inox 222802-3X16
222802-3X16
3x16
Acier inoxydable A2
3
16
2.00
Béné Inox 222802-3X20
222802-3X20
3x20
Acier inoxydable A2
3
20
2.00
Béné Inox 222802-4X8
222802-4X8
4x8
Acier inoxydable A2
4
8
2.50
Béné Inox 222802-4X10
222802-4X10
4x10
Acier inoxydable A2
4
10
2.50
Béné Inox 222802-4X12
222802-4X12
4x12
Acier inoxydable A2
4
12
2.50
Béné Inox 222802-4X16
222802-4X16
4x16
Acier inoxydable A2
4
16
2.50
Béné Inox 222802-4X20
222802-4X20
4x20
Acier inoxydable A2
4
20
2.50
Béné Inox 222802-4X25
222802-4X25
4x25
Acier inoxydable A2
4
25
2.50
Béné Inox 222802-4X30
222802-4X30
4x30
Acier inoxydable A2
4
30
2.50
Béné Inox 222802-5X10
222802-5X10
5x10
Acier inoxydable A2
5
10
2.75
Béné Inox 222802-5X12
222802-5X12
5x12
Acier inoxydable A2
5
12
2.75
Béné Inox 222802-5X16
222802-5X16
5x16
Acier inoxydable A2
5
16
2.75
Béné Inox 222802-5X20
222802-5X20
5x20
Acier inoxydable A2
5
20
2.75
Béné Inox 222802-5X25
222802-5X25
5x25
Acier inoxydable A2
5
25
2.75
Béné Inox 222802-5X30
222802-5X30
5x30
Acier inoxydable A2
5
30
2.75
Béné Inox 222802-5X40
222802-5X40
5x40
Acier inoxydable A2
5
40
2.75
Béné Inox 222802-6X10
222802-6X10
6x10
Acier inoxydable A2
6
10
3.30
Béné Inox 222802-6X12
222802-6X12
6x12
Acier inoxydable A2
6
12
3.30
Béné Inox 222802-6X16
222802-6X16
6x16
Acier inoxydable A2
6
16
3.30
Béné Inox 222802-6X20
222802-6X20
6x20
Acier inoxydable A2
6
20
3.30
Béné Inox 222802-6X25
222802-6X25
6x25
Acier inoxydable A2
6
25
3.30
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表