您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 222809 - Self tapping security screw pan head "Snake eyes" - Stainless steel A2
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 22 - Security pins and driver bits
Stainless steel A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_22/a2/222809.prj},{NB=bene_inox_222809-4,2X19},{REF=222809-4,2X19},{MAT=Acier inoxydable A2},{D=4.2},{P=1.400},{D3=3.100},{L=19},{DK=7.9},{K=2.3},{N=1.620},{M=2.189},{T=1.250},{R=0.405},{EMP=2},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
REF
Référence
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
L
[mm]
DK
[mm]
K
[mm]
EMP
Empreinte n°
ⁿ/ₐ
Béné Inox 222809-3,5X16
222809-3,5X16
3.5x16
Acier inoxydable A2
3.5
16
6.6
2.0
2
Béné Inox 222809-3,5X19
222809-3,5X19
3.5x19
Acier inoxydable A2
3.5
19
6.6
2.0
2
Béné Inox 222809-3,5X25
222809-3,5X25
3.5x25
Acier inoxydable A2
3.5
25
6.6
2.0
2
Béné Inox 222809-3,5X32
222809-3,5X32
3.5x32
Acier inoxydable A2
3.5
32
6.6
2.0
2
Béné Inox 222809-3,5X38
222809-3,5X38
3.5x38
Acier inoxydable A2
3.5
38
6.6
2.0
2
Béné Inox 222809-4,2X19
222809-4,2X19
4.2x19
Acier inoxydable A2
4.2
19
7.9
2.3
2
Béné Inox 222809-4,2X25
222809-4,2X25
4.2x25
Acier inoxydable A2
4.2
25
7.9
2.3
2
Béné Inox 222809-4,2X32
222809-4,2X32
4.2x32
Acier inoxydable A2
4.2
32
7.9
2.3
2
Béné Inox 222809-4,2X38
222809-4,2X38
4.2x38
Acier inoxydable A2
4.2
38
7.9
2.3
2
Béné Inox 222809-4,8X25
222809-4,8X25
4.8x32
Acier inoxydable A2
4.8
32
9.0
2.7
2
Béné Inox 222809-4,8X32
222809-4,8X32
4.8x32
Acier inoxydable A2
4.8
32
9.0
2.7
2
Béné Inox 222809-4,8X38
222809-4,8X38
4.8x38
Acier inoxydable A2
4.8
38
9.0
2.7
2
Béné Inox 222809-4,8X50
222809-4,8X50
4.8x50
Acier inoxydable A2
4.8
50
9.0
2.7
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表