您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 223103 - Hexagon head screw - Stainless steel A2
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 23 - UNC fasteners
Stainless steel A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_23/a2/223103.prj},{NB=bene_inox_223103-3/8X2},{REF=223103-3/8X2},{D=3/8\"},{DX=9.5250},{DXL=3/8X2},{L1=2\"},{LX=50.800},{K=7.000},{S=17.000},{PAS=16.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
D
[Pouce]
DXL
[Pouce]
K
[mm]
S
[mm]
PAS
[mm]
Béné Inox 223103-1/4X3/4
223103-1/4X3/4
1/4"
1/4X3/4
5.000
11.000
20.000
Béné Inox 223103-1/4X1
223103-1/4X1
1/4"
1/4X1
5.000
11.000
20.000
Béné Inox 223103-1/4X1-1/...
223103-1/4X1-1/2
1/4"
1/4X1-1/2
5.000
11.000
20.000
Béné Inox 223103-1/4X2
223103-1/4X2
1/4"
1/4X2
5.000
11.000
20.000
Béné Inox 223103-1/4X2-1/...
223103-1/4X2-1/2
1/4"
1/4X2-1/2
5.000
11.000
20.000
Béné Inox 223103-1/4X3
223103-1/4X3
1/4"
1/4X3
5.000
11.000
20.000
Béné Inox 223103-5/16X1
223103-5/16X1
5/16"
5/16X1
6.000
14.000
18.000
Béné Inox 223103-5/16X1-1...
223103-5/16X1-1/2
5/16"
5/16X1-1/2
6.000
14.000
18.000
Béné Inox 223103-5/16X2
223103-5/16X2
5/16"
5/16X2
6.000
14.000
18.000
Béné Inox 223103-5/16X2-1...
223103-5/16X2-1/2
5/16"
5/16X2-1/2
6.000
14.000
18.000
Béné Inox 223103-5/16X3
223103-5/16X3
5/16"
5/16X3
6.000
14.000
18.000
Béné Inox 223103-3/8X3/4
223103-3/8X3/4
3/8"
3/8X3/4
7.000
17.000
16.000
Béné Inox 223103-3/8X1
223103-3/8X1
3/8"
3/8X1
7.000
17.000
16.000
Béné Inox 223103-3/8X1-1/...
223103-3/8X1-1/2
3/8"
3/8X1-1/2
7.000
17.000
16.000
Béné Inox 223103-3/8X2
223103-3/8X2
3/8"
3/8X2
7.000
17.000
16.000
Béné Inox 223103-3/8X2-1/...
223103-3/8X2-1/2
3/8"
3/8X2-1/2
7.000
17.000
16.000
Béné Inox 223103-3/8X3
223103-3/8X3
3/8"
3/8X3
7.000
17.000
16.000
Béné Inox 223103-1/2X1-1/...
223103-1/2X1-1/4
1/2"
1/2X1-1/4
9.000
22.000
13.000
Béné Inox 223103-1/2X1-1/...
223103-1/2X1-1/2
1/2"
1/2X1-1/2
9.000
22.000
13.000
Béné Inox 223103-1/2X2
223103-1/2X2
1/2"
1/2X2
9.000
22.000
13.000
Béné Inox 223103-1/2X2-1/...
223103-1/2X2-1/2
1/2"
1/2X2-1/2
9.000
22.000
13.000
Béné Inox 223103-1/2X3
223103-1/2X3
1/2"
1/2X3
9.000
22.000
13.000
Béné Inox 223103-1/2X3-1/...
223103-1/2X3-1/2
1/2"
1/2X3-1/2
9.000
22.000
13.000
Béné Inox 223103-1/2X4
223103-1/2X4
1/2"
1/2X4
9.000
22.000
13.000
Béné Inox 223103-5/8X1-1/...
223103-5/8X1-1/2
5/8"
5/8X1-1/2
11.000
27.000
11.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 223623 - Hexagon nut - Stainless steel A2
BENE INOX - Visserie et boulonnerie - Eléments de fixation
22.03.2023
Model 5111 - Unions conical seat BW / BW - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2023
Modèle 410101 - Hexagon head screw - Stainless A4 - DIN 933- ISO 4017
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 216503 - Plain washer type Z - Stainless steel A2 - NFE 25-514
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 431933 - Turnbuckle 2 eyes - Stainless steel A4
BENE INOX - Visserie et boulonnerie - Eléments de fixation
22.03.2023
Model 5211 - Welding nipple - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
10.05.2024
Modèle 423623 - Hexagon nut - Stainless steel A4
BENE INOX - Visserie et boulonnerie - Eléments de fixation
22.03.2023
Modèle 210101 - Hexagon head screw - Stainless A2 - DIN 933 - ISO 4017
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 415620 - Ecrou hexagonal 3D - DIN 6334
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 416505 - Rondelle plate large L découpée - NF E 25-513
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
Modèle 216511 - Plain washer - Stainless steel A2 - DIN 9021 - ISO 7093
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
Modèle 216501 - Plain stamped washer type "M" - Stainless steel A2 - NFE 25...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
06.02.2023
ISORIA 20 Bareshaft Valve - Centred disc butterfly valves with AMRING elast...
KSB
11.04.2024
Modèle 210223 - Pozidriv countersunk head thread forming screw -Stainless s...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表