您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 62111E - Wedding union with EPDM gasket - Stainless steel 304-316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
62 - Norme DIN
01 - Raccords DIN
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/62_norme_din/01_raccords_din/62111e.prj},{NB=bene_inox_262111-150E},{REF=262111-150E},{MAT=Inox 304},{DN=150},{D1=154},{D2=150},{D3=210},{L=78},{POIDS=4.81},{VERS=12.000},{VERS1=12.000},{PPATH=62111_e/62111_e_sbl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
D1
Extérieur
[mm]
D2
[mm]
D3
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 262111-10E
262111-10E
Inox 304
10
13
10
38
34
0.14
Béné Inox 262111-15E
262111-15E
Inox 304
15
19
16
44
34
0.18
Béné Inox 262111-20E
262111-20E
Inox 304
20
23
20
54
38
0.30
Béné Inox 262111-25E
262111-25E
Inox 304
25
29
26
63
45
0.40
Béné Inox 262111-32E
262111-32E
Inox 304
32
35
32
70
51
0.49
Béné Inox 262111-40E
262111-40E
Inox 304
40
41
38
78
53
0.58
Béné Inox 262111-50E
262111-50E
Inox 304
50
53
50
92
57
0.76
Béné Inox 262111-65E
262111-65E
Inox 304
65
70
66
112
65
1.33
Béné Inox 262111-80E
262111-80E
Inox 304
80
85
81
127
75
1.70
Béné Inox 262111-100E
262111-100E
Inox 304
100
104
100
148
89
2.42
Béné Inox 262111-125E
262111-125E
Inox 304
125
129
125
178
71
3.51
Béné Inox 262111-150E
262111-150E
Inox 304
150
154
150
210
78
4.81
Béné Inox 662111-10E
662111-10E
Inox 316 L
10
13
10
38
34
0.14
Béné Inox 662111-15E
662111-15E
Inox 316 L
15
19
16
44
34
0.18
Béné Inox 662111-20E
662111-20E
Inox 316 L
20
23
20
54
38
0.30
Béné Inox 662111-25E
662111-25E
Inox 316 L
25
29
26
63
45
0.40
Béné Inox 662111-32E
662111-32E
Inox 316 L
32
35
32
70
51
0.49
Béné Inox 662111-40E
662111-40E
Inox 316 L
40
41
38
78
53
0.58
Béné Inox 662111-50E
662111-50E
Inox 316 L
50
53
50
92
57
0.76
Béné Inox 662111-65E
662111-65E
Inox 316 L
65
70
66
112
65
1.33
Béné Inox 662111-80E
662111-80E
Inox 316 L
80
85
81
127
75
1.70
Béné Inox 662111-100E
662111-100E
Inox 316 L
100
104
100
148
89
2.42
Béné Inox 662111-125E
662111-125E
Inox 316 L
125
129
125
178
71
3.51
Béné Inox 662111-150E
662111-150E
Inox 316 L
150
154
150
210
78
4.81
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表