您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 72105 - Etrier fileté long pour tube ISO - Inox A2 - A4 - Acier zingué
BENE INOX - Stainless steel valves, pipes and fittings
03 - Tubes - Supports - Colliers
Etriers supports de tuyauterie
Powered by
CAD模型選擇
{bene_inox_raccords/03_tube_support_collier/05_etriers/72105.prj},{NB=bene_inox_472105-32_ 0_0},{REF=472105-32},{MAT=Inox A4},{DN=32},{POUCES=1\"1/4},{ECROU1=0},{ECROU2=0},{D=42.4},{L1=43.0},{F=M8},{CX=8},{L2=110},{L3=70},{H=6.500},{POIDS=0.070},{INFOS=INFOTEXTE},{WEB=https://www.bene-inox.com},{PPATH=72105/72105_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
POUCES
[pouces]
D
Ø tube
[mm]
L1
[mm]
F
[mm]
L2
[mm]
L3
[mm]
POIDS
[kg]
Béné Inox 272105-8
272105-8
Inox A2
8
1/4"
13.5
14.0
M6
42
35
0.020
Béné Inox 272105-10
272105-10
Inox A2
10
3/8''
17.2
18.0
M6
50
35
0.020
Béné Inox 272105-15
272105-15
Inox A2
15
1/2"
21.3
22.0
M6
60
40
0.030
Béné Inox 272105-20
272105-20
Inox A2
20
3/4"
26.9
27.0
M8
78
53
0.050
Béné Inox 272105-25
272105-25
Inox A2
25
1"
33.7
34.0
M8
91
60
0.060
Béné Inox 272105-32
272105-32
Inox A2
32
1"1/4
42.4
43.0
M8
110
70
0.070
Béné Inox 272105-40
272105-40
Inox A2
40
1"1/2
48.3
49.0
M8
123
75
0.070
Béné Inox 272105-50
272105-50
Inox A2
50
2''
60.3
61.0
M8
148
90
0.080
Béné Inox 272105-60
272105-60
Inox A2
60
2"1/4
70
71.0
M8
167
100
0.080
Béné Inox 272105-65
272105-65
Inox A2
65
2"1/2
76.1
77.0
M8
180
100
0.090
Béné Inox 272105-80
272105-80
Inox A2
80
3"
88.9
89.0
M8
205
115
0.110
Béné Inox 272105-90
272105-90
Inox A2
90
3"1/2
101.6
102.0
M10
250
155
0.170
Béné Inox 272105-100
272105-100
Inox A2
100
4''
114.3
115.0
M10
280
170
0.190
Béné Inox 472105-8
472105-8
Inox A4
8
1/4"
13.5
14.0
M6
42
35
0.020
Béné Inox 472105-10
472105-10
Inox A4
10
3/8''
17.2
18.0
M6
50
35
0.020
Béné Inox 472105-15
472105-15
Inox A4
15
1/2"
21.3
22.0
M6
60
40
0.030
Béné Inox 472105-20
472105-20
Inox A4
20
3/4"
26.9
27.0
M8
78
53
0.050
Béné Inox 472105-25
472105-25
Inox A4
25
1"
33.7
34.0
M8
91
60
0.060
Béné Inox 472105-32
472105-32
Inox A4
32
1"1/4
42.4
43.0
M8
110
70
0.070
Béné Inox 472105-40
472105-40
Inox A4
40
1"1/2
48.3
49.0
M8
123
75
0.070
Béné Inox 472105-50
472105-50
Inox A4
50
2''
60.3
61.0
M8
148
90
0.080
Béné Inox 472105-60
472105-60
Inox A4
60
2"1/4
70
71.0
M8
167
100
0.080
Béné Inox 472105-65
472105-65
Inox A4
65
2"1/2
76.1
77.0
M8
180
100
0.090
Béné Inox 472105-80
472105-80
Inox A4
80
3"
88.9
89.0
M8
205
115
0.110
Béné Inox 472105-90
472105-90
Inox A4
90
3"1/2
101.6
102.0
M10
250
155
0.170
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表