您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 7315 - Manomètre sec tout inox (remplissable) - Raccord Inox 316L mâle BSPP vertical
BENE INOX - Stainless steel valves, pipes and fittings
04_mesure_et_instrumentation
01 - Mesure de la pression
Powered by
CAD模型選擇
{bene_inox_raccords/04_mesure_et_instrumentation/01_mesure_de_la_pression/7315.prj},{NB=bene_inox_273153-1,5},{REF=273153-1,5},{DIA=Ø 100 (1/2\" BSPP)},{X1=Ø 100},{X2=100.000},{P=-1 / 1,5},{INFOS=INFOTEXTE},{X=3.000},{WEB=https://www.bene-inox.com},{P1=1.500},{V1=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
DIA
[mm]
X1
ⁿ/ₐ
X2
ⁿ/ₐ
P
Pression
[bar]
Béné Inox 273152-0
273152-0
Ø 63 (1/4" BSPP)
Ø 63
63.000
-1 / 0
Béné Inox 273152-06
273152-06
Ø 63 (1/4" BSPP)
Ø 63
63.000
-1 / 0,6
Béné Inox 273152-1,5
273152-1,5
Ø 63 (1/4" BSPP)
Ø 63
63.000
-1 / 1,5
Béné Inox 273152-3
273152-3
Ø 63 (1/4" BSPP)
Ø 63
63.000
-1 / 3
Béné Inox 273152-5
273152-5
Ø 63 (1/4" BSPP)
Ø 63
63.000
-1 / 5
Béné Inox 273152-9
273152-9
Ø 63 (1/4" BSPP)
Ø 63
63.000
-1 / 9
Béné Inox 273152-1
273152-1
Ø 63 (1/4" BSPP)
Ø 63
63.000
0 / 1
Béné Inox 273152-2
273152-2
Ø 63 (1/4" BSPP)
Ø 63
63.000
0 / 2,5
Béné Inox 273152-4
273152-4
Ø 63 (1/4" BSPP)
Ø 63
63.000
0 / 4
Béné Inox 273152-6
273152-6
Ø 63 (1/4" BSPP)
Ø 63
63.000
0 / 6
Béné Inox 273152-10
273152-10
Ø 63 (1/4" BSPP)
Ø 63
63.000
0 / 10
Béné Inox 273152-16
273152-16
Ø 63 (1/4" BSPP)
Ø 63
63.000
0 / 16
Béné Inox 273152-25
273152-25
Ø 63 (1/4" BSPP)
Ø 63
63.000
0 / 25
Béné Inox 273152-40
273152-40
Ø 63 (1/4" BSPP)
Ø 63
63.000
0 / 40
Béné Inox 273152-60
273152-60
Ø 63 (1/4" BSPP)
Ø 63
63.000
0 / 60
Béné Inox 273152-100
273152-100
Ø 63 (1/4" BSPP)
Ø 63
63.000
0 / 100
Béné Inox 273152-160
273152-160
Ø 63 (1/4" BSPP)
Ø 63
63.000
0 / 160
Béné Inox 273152-250
273152-250
Ø 63 (1/4" BSPP)
Ø 63
63.000
0 / 250
Béné Inox 273152-400
273152-400
Ø 63 (1/4" BSPP)
Ø 63
63.000
0 / 400
Béné Inox 273152-600
273152-600
Ø 63 (1/4" BSPP)
Ø 63
63.000
0 / 600
Béné Inox 273152-1000
273152-1000
Ø 63 (1/4" BSPP)
Ø 63
63.000
0 / 1000
Béné Inox 273155-0
273155-0
Ø 63 (1/4" NPT)
Ø 63
63.000
-1 / 0
Béné Inox 273155-06
273155-06
Ø 63 (1/4" NPT)
Ø 63
63.000
-1 / 0,6
Béné Inox 273155-1,5
273155-1,5
Ø 63 (1/4" NPT)
Ø 63
63.000
-1 / 1,5
Béné Inox 273155-5
273155-5
Ø 63 (1/4" NPT)
Ø 63
63.000
-1 / 5
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 62119 - Blank nut with chain - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Modèle 50310 - 2 pieces ball valve with ISO flanges (58269) with aluminium ...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Model 72119 - Two screws round pipe holder with rod - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2024
Model 7346 - Siphon "cor de chasse" - Inox 316L
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Model 7311 - Béné Inox - Glycerine filled pressure gauge - Stainless steel ...
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Model 7321 - Stainless steel pressure gauge with mounted diaphragm seal - F...
BENE INOX - Stainless steel valves, pipes and fittings
19.01.2021
Model 5231 - Weld female half coupling - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 7350 - Pressure damper - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Modèle 8030 - Clamp instrument tee
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Modèle 58113 - 1 piece ball valve - Female / female BSP - Reduced bore - Lo...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Model 5232 - Coupling - DIN 2986 - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Model 7317 - Stainless steel pressure gauge - Fillable - back mount male st...
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Model 5237 - Male / female reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5253 - Male / female reducer (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表