您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5672 - Pressed metric collar - type 37 - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
56 - Accessoires à souder
05 - Collets ISO et métriques
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/56_accessoires_a_souder/05_collets_iso_metriques/5672.prj},{NB=bene_inox_356722-2084},{REF=356722-2084},{MAT=Inox 1.4307},{D1=208.0},{D2=268},{E1=4.0},{E2=4.0},{L=26},{PN1=10},{PN2=10},{POIDS=1,11},{S=5.0},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
[mm]
MAT
Matière
ⁿ/ₐ
D1
[mm]
D2
[mm]
E1
[mm]
E2
[mm]
L
[mm]
PN1
selon EN13480
[bar]
PN2
selon EN1092-1
[bar]
POIDS
[kg]
Béné Inox 356722-202
356722-202
Inox 1.4307
20.0
58
2.5
2.0
9
16
16
0,05
Béné Inox 356722-242
356722-242
Inox 1.4307
24.0
58
3.0
2.0
10
16
16
0,06
Béné Inox 356722-252
356722-252
Inox 1.4307
25.0
58
3.0
2.0
10
16
16
0,06
Béné Inox 356722-292
356722-292
Inox 1.4307
29.0
68
3.0
2.0
12
16
16
0,08
Béné Inox 356722-302
356722-302
Inox 1.4307
30.0
68
3.0
2.0
12
16
16
0,08
Béné Inox 356722-382
356722-382
Inox 1.4307
38.0
78
3.0
2.0
14
16
16
0,11
Béné Inox 356722-442
356722-442
Inox 1.4307
44.0
88
3.0
2.0
17
16
16
0,14
Béné Inox 356722-542
356722-542
Inox 1.4307
54.0
102
3.0
2.0
18
16
10
0,15
Béné Inox 356722-572
356722-572
Inox 1.4307
57.0
102
4.0
2.0
18
16
16
0,23
Béné Inox 356722-692
356722-692
Inox 1.4307
69.0
122
3.0
2.0
20
16
10
0,20
Béné Inox 356722-712
356722-712
Inox 1.4307
71.0
122
4.0
2.0
20
16
16
0,35
Béné Inox 356722-842
356722-842
Inox 1.4307
84.0
138
3.0
2.0
24
16
10
0,32
Béné Inox 356722-863
356722-863
Inox 1.4307
86.0
138
4.0
3.2
24
16
16
0,42
Béné Inox 356722-1042
356722-1042
Inox 1.4307
104.0
158
3.0
2.0
27
16
10
0,33
Béné Inox 356722-1063
356722-1063
Inox 1.4307
106.0
158
4.0
3.2
27
16
10
0,52
Béné Inox 356722-1292
356722-1292
Inox 1.4307
129.0
188
3.0
2.0
27
6
6
0,44
Béné Inox 356722-1313
356722-1313
Inox 1.4307
131.0
188
4.0
3.0
27
10
10
0,69
Béné Inox 356722-1542
356722-1542
Inox 1.4307
154.0
212
3.0
2.0
27
4
2,5
0,61
Béné Inox 356722-1563
356722-1563
Inox 1.4307
156.0
212
4.0
3.0
27
10
10
0,80
Béné Inox 356722-1593
356722-1593
Inox 1.4307
159.0
212
5.0
3.2
27
10
10
1,00
Béné Inox 356722-2042
356722-2042
Inox 1.4307
204.0
268
2.0
2.0
26
2,5
2,5
0,68
Béné Inox 356722-2063
356722-2063
Inox 1.4307
206.0
268
4.0
3.0
26
6
6
1,00
Béné Inox 356722-2084
356722-2084
Inox 1.4307
208.0
268
4.0
4.0
26
10
10
1,11
Béné Inox 656722-202
656722-202
Inox 1.4404
20.0
58
2.5
2.0
9
16
16
0,05
Béné Inox 656722-242
656722-242
Inox 1.4404
24.0
58
3.0
2.0
10
16
16
0,06
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表