您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5743 - Bride à collerette ISO - Type 11 B - Schedule 10S - Inox 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
57 - Brides
03 - Brides inox
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/57_brides/03_brides_inox/5743.prj},{NB=bene_inox_357432-30016},{REF=357432-30016},{MAT=Inox 1.4307},{DN=300},{PN=PN16},{D1=460},{D2=410},{NBXD3=12x26},{D4=323.9},{D5=314.7},{D6=378},{L1=78},{L2=28},{L3=4},{POIDS=22.00},{N=12},{O=26.000},{N1=344.000},{S=7.000},{R=10.000},{H3=16.000},{F=3.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
ⁿ/ₐ
PN
[bar]
D1
[mm]
D2
[mm]
NBXD3
nb x D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
POIDS
[kg]
Béné Inox 357432-15
357432-15
Inox 1.4307
15
PN10/40
95
65
4x14
21.3
17.1
45
38
16
2
0.70
Béné Inox 357432-20
357432-20
Inox 1.4307
20
PN10/40
105
75
4x14
26.9
22.6
58
40
18
2
0.95
Béné Inox 357432-25
357432-25
Inox 1.4307
25
PN10/40
115
85
4x14
33.7
28.2
68
40
18
2
1.30
Béné Inox 357432-32
357432-32
Inox 1.4307
32
PN10/40
140
100
4x18
42.4
36.9
78
42
18
2
1.85
Béné Inox 357432-40
357432-40
Inox 1.4307
40
PN10/40
150
110
4x18
48.3
42.8
88
45
18
3
2.25
Béné Inox 357432-50
357432-50
Inox 1.4307
50
PN10/16
165
125
4x18
60.3
54.7
102
45
18
3
2.80
Béné Inox 357432-65
357432-65
Inox 1.4307
65
PN10/16
185
145
8x18
76.1
70.0
122
45
18
3
3.00
Béné Inox 357432-80
357432-80
Inox 1.4307
80
PN10/16
200
160
8x18
88.9
82.8
138
50
20
3
3.95
Béné Inox 357432-100
357432-100
Inox 1.4307
100
PN10/16
220
180
8x18
114.3
108.2
158
52
20
3
4.62
Béné Inox 357432-125
357432-125
Inox 1.4307
125
PN10/16
250
210
8x18
139.7
132.9
188
55
22
3
6.30
Béné Inox 357432-150
357432-150
Inox 1.4307
150
PN10/16
285
240
8x22
168.3
161.5
212
55
22
3
7.75
Béné Inox 357432-200
357432-200
Inox 1.4307
200
PN10
340
295
8x22
219.1
211.6
268
62
24
3
11.00
Béné Inox 357432-20016
357432-20016
Inox 1.4307
200
PN16
340
295
12x22
219.1
211.6
268
62
24
3
11.00
Béné Inox 357432-250
357432-250
Inox 1.4307
250
PN10
395
350
12x22
273.0
264.6
320
68
26
3
15.50
Béné Inox 357432-25016
357432-25016
Inox 1.4307
250
PN16
405
355
12x26
273.0
264.6
320
70
26
3
16.5
Béné Inox 357432-300
357432-300
Inox 1.4307
300
PN10
445
400
12x22
323.9
314.7
370
68
26
4
18.00
Béné Inox 357432-30016
357432-30016
Inox 1.4307
300
PN16
460
410
12x26
323.9
314.7
378
78
28
4
22.00
Béné Inox 657432-15
657432-15
Inox 1.4404
15
PN10/40
95
65
4x14
21.3
17.1
45
38
16
2
0.70
Béné Inox 657432-20
657432-20
Inox 1.4404
20
PN10/40
105
75
4x14
26.9
22.6
58
40
18
2
0.95
Béné Inox 657432-25
657432-25
Inox 1.4404
25
PN10/40
115
85
4x14
33.7
28.2
68
40
18
2
1.30
Béné Inox 657432-32
657432-32
Inox 1.4404
32
PN10/40
140
100
4x18
42.4
36.9
78
42
18
2
1.85
Béné Inox 657432-40
657432-40
Inox 1.4404
40
PN10/40
150
110
4x18
48.3
42.8
88
45
18
3
2.25
Béné Inox 657432-50
657432-50
Inox 1.4404
50
PN10/16
165
125
4x18
60.3
54.7
102
45
18
3
2.80
Béné Inox 657432-65
657432-65
Inox 1.4404
65
PN10/16
185
145
8x18
76.1
70.0
122
45
18
3
3.00
Béné Inox 657432-80
657432-80
Inox 1.4404
80
PN10/16
200
160
8x18
88.9
82.8
138
50
20
3
3.95
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 5714 - Plain welding flange - Type 01A - Stainless steel 1.4307 - 1.4...
BENE INOX - Stainless steel valves, pipes and fittings
17.05.2021
Model 5721 - Welding neck flange - Type 11B -Schedule 40S - Stainless steel...
BENE INOX - Stainless steel valves, pipes and fittings
28.04.2021
Model 5611 - ISO bend 3D 90° - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5618 - ISO concentric reducer, thickness 2 mm - Stainless steel 1.430...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 5744 - Welding neck flange for metric pipe - Type 11B - Stainless st...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 58172 - 3 pieces ball valve with full bore - SW or BW ends
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Model 5718 - Blind flange - Type 05A - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
03.02.2021
Modèle 210101 - Hexagon head screw - Stainless A2 - DIN 933 - ISO 4017
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Model 5623 - ISO pulled tee - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5926 - ANSI Sch 10S concentric reducer welded - Stainless steel 304L ...
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Modèle 5741 - Blind flange - type 05B - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 58419 - Butterfly valve with locating holes - Cast iron body and stai...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Model 5642 - ISO reduce tee without sleeve, thickness 2 mm - Stainless stee...
BENE INOX - Stainless steel valves, pipes and fittings
19.11.2020
Modèle 58722 - Non return valve - SW or BW ends
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表