您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 72332 - Tube ANSI Schedule 10S brut sans soudure - Inox 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
03 - Tubes - Supports - Colliers
Tubes process
Powered by
CAD模型選擇
{bene_inox_raccords/03_tube_support_collier/01_tubes_process/72332.prj},{NB=bene_inox_372332-2191376_5000},{REF=372332-2191376},{MAT=Inox 304L},{L=5000},{OD=219.1},{E=3.76},{POIDS=20.27},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
OD
[mm]
E
[mm]
POIDS
[kg/m]
Béné Inox 372332-137165
372332-137165
Inox 304L
13.7
1.65
0.50
Béné Inox 372332-171165
372332-171165
Inox 304L
17.1
1.65
0.64
Béné Inox 372332-213211
372332-213211
Inox 304L
21.3
2.11
1.02
Béné Inox 372332-267211
372332-267211
Inox 304L
26.7
2.11
1.30
Béné Inox 372332-334277
372332-334277
Inox 304L
33.4
2.77
2.12
Béné Inox 372332-422277
372332-422277
Inox 304L
42.2
2.77
2.73
Béné Inox 372332-483277
372332-483277
Inox 304L
48.3
2.77
3.16
Béné Inox 372332-603277
372332-603277
Inox 304L
60.3
2.77
3.99
Béné Inox 372332-730305
372332-730305
Inox 304L
73.0
3.05
5.35
Béné Inox 372332-889305
372332-889305
Inox 304L
88.9
3.05
6.56
Béné Inox 372332-1143305
372332-1143305
Inox 304L
114.3
3.05
8.50
Béné Inox 372332-1413340
372332-1413340
Inox 304L
141.3
3.40
11.74
Béné Inox 372332-1683340
372332-1683340
Inox 304L
168.3
3.40
14.04
Béné Inox 372332-2191376
372332-2191376
Inox 304L
219.1
3.76
20.27
Béné Inox 672332-137165
672332-137165
Inox 316L
13.7
1.65
0.50
Béné Inox 672332-171165
672332-171165
Inox 316L
17.1
1.65
0.64
Béné Inox 672332-213211
672332-213211
Inox 316L
21.3
2.11
1.02
Béné Inox 672332-267211
672332-267211
Inox 316L
26.7
2.11
1.30
Béné Inox 672332-334277
672332-334277
Inox 316L
33.4
2.77
2.12
Béné Inox 672332-422277
672332-422277
Inox 316L
42.2
2.77
2.73
Béné Inox 672332-483277
672332-483277
Inox 316L
48.3
2.77
3.16
Béné Inox 672332-603277
672332-603277
Inox 316L
60.3
2.77
3.99
Béné Inox 672332-730305
672332-730305
Inox 316L
73.0
3.05
5.35
Béné Inox 672332-889305
672332-889305
Inox 316L
88.9
3.05
6.56
Béné Inox 672332-1143305
672332-1143305
Inox 316L
114.3
3.05
8.50
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 72212 - ISO pipe (welded) unpolished - Stainless steel 1.4307 - 1.44...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 63418 - Collier clamp double articulation - Inox 304
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 63428 - Silicone gasket with PTFE jacket for clamp union
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 63417 - Micro or mini clamp - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 72119 - Two screws round pipe holder with rod - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2024
Model 72121 - Polypropylene pipe holder with welding bottom plate (without ...
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 5965 - Class 150 slip-on flange - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
Model 5911 - ANSI Sch 10S LR 90° elbow welded - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 72252 - Seamless ISO pipe unpolished - Stainless steel 1.4307 - 1.44...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 72412 - DIN pipe (welded) unpolished - Stainless steel 1.4307 - 1.44...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 72111 - Threaded stirrup for ISO pipe - Stainless steel A2 - A4
BENE INOX - Stainless steel valves, pipes and fittings
25.03.2021
Modèle 72342 - Seamless ANSI pipe Sch40S unpolished - Stainless steel 304L ...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 5743 - Welding neck flange - Type 11B -Schedule 10S - Stainless stee...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 72114 - Light duty round pipe holder with rubber protection - Stainle...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表