您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 410205 - Hexagon socket set screw with cone point - Stainless steel A4 - DIN 914 - ISO 4027
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 10 - Machine screws
Stainless steel A4
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_10/a4/410205.prj},{NB=bene_inox_410205-6X6},{REF=410205-6X6},{MAT=Acier inoxydable A4},{D=M6},{DXL=6x6},{E=3.44},{S=3.0},{T=2.000},{DT=0.5},{WEB=https://www.bene-inox.com},{L=6},{P=1.000},{SW=90.000},{DX=6.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
ⁿ/ₐ
DXL
ⁿ/ₐ
E
ⁿ/ₐ
S
[mm]
T
[mm]
DT
[mm]
Béné Inox 410205-3X4
410205-3X4
Acier inoxydable A4
M3
3x4
1.73
1.5
1.200
0.3
Béné Inox 410205-3X5
410205-3X5
Acier inoxydable A4
M3
3x5
1.73
1.5
1.200
0.3
Béné Inox 410205-3X6
410205-3X6
Acier inoxydable A4
M3
3x6
1.73
1.5
1.200
0.3
Béné Inox 410205-3X8
410205-3X8
Acier inoxydable A4
M3
3x8
1.73
1.5
1.200
0.3
Béné Inox 410205-3X10
410205-3X10
Acier inoxydable A4
M3
3x10
1.73
1.5
1.200
0.3
Béné Inox 410205-3X12
410205-3X12
Acier inoxydable A4
M3
3x12
1.73
1.5
1.200
0.3
Béné Inox 410205-3X16
410205-3X16
Acier inoxydable A4
M3
3x16
1.73
1.5
1.200
0.3
Béné Inox 410205-3X20
410205-3X20
Acier inoxydable A4
M3
3x20
1.73
1.5
1.200
0.3
Béné Inox 410205-4X5
410205-4X5
Acier inoxydable A4
M4
4x5
2.3
2.0
1.500
0.4
Béné Inox 410205-4X6
410205-4X6
Acier inoxydable A4
M4
4x6
2.3
2.0
1.500
0.4
Béné Inox 410205-4X8
410205-4X8
Acier inoxydable A4
M4
4x8
2.3
2.0
1.500
0.4
Béné Inox 410205-4X10
410205-4X10
Acier inoxydable A4
M4
4x10
2.3
2.0
1.500
0.4
Béné Inox 410205-4X12
410205-4X12
Acier inoxydable A4
M4
4x12
2.3
2.0
1.500
0.4
Béné Inox 410205-4X16
410205-4X16
Acier inoxydable A4
M4
4x16
2.3
2.0
1.500
0.4
Béné Inox 410205-4X20
410205-4X20
Acier inoxydable A4
M4
4x20
2.3
2.0
1.500
0.4
Béné Inox 410205-4X25
410205-4X25
Acier inoxydable A4
M4
4x25
2.3
2.0
1.500
0.4
Béné Inox 410205-4X30
410205-4X30
Acier inoxydable A4
M4
4x30
2.3
2.0
1.500
0.4
Béné Inox 410205-5X5
410205-5X5
Acier inoxydable A4
M5
5x5
2.87
2.5
2.000
0.5
Béné Inox 410205-5X6
410205-5X6
Acier inoxydable A4
M5
5x6
2.87
2.5
2.000
0.5
Béné Inox 410205-5X8
410205-5X8
Acier inoxydable A4
M5
5x8
2.87
2.5
2.000
0.5
Béné Inox 410205-5X10
410205-5X10
Acier inoxydable A4
M5
5x10
2.87
2.5
2.000
0.5
Béné Inox 410205-5X12
410205-5X12
Acier inoxydable A4
M5
5x12
2.87
2.5
2.000
0.5
Béné Inox 410205-5X16
410205-5X16
Acier inoxydable A4
M5
5x16
2.87
2.5
2.000
0.5
Béné Inox 410205-5X20
410205-5X20
Acier inoxydable A4
M5
5x20
2.87
2.5
2.000
0.5
Béné Inox 410205-5X25
410205-5X25
Acier inoxydable A4
M5
5x25
2.87
2.5
2.000
0.5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 410204 - Hexagon socket set screw with flat point -Stainles steel A4...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Reference 64602 - Prevalling torque type Hexagon nut plastic insert DIN 985...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 410207 - Hexagon socket set screw with cup point - Stainless steel A...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 410203 - Hexagon socket countersunk head screw - Stainless steel A4 ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 415602 - Ecrou frein hexagonal à bague nylon
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Model 5226 - Male plug - Stainless steel 316 L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Modèle 221761 - Retaining ring for bores - Stainless steel - DIN 472
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 210205 - Hexagon socket set screw with cone point - Stainless steel ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 215601 - Hexagon nut - Stainless steel A2 - DIN 934
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Reference 62206 - Hexagon socket set screw dog point - ISO 4028 DIN 915 - S...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
07210 - Hexagon nuts DIN 934/DIN EN ISO 4032/DIN EN 24032
norelem
28.06.2024
Modèle 218703 - Cylindrical pin - Stainless steel A1 - DIN 7 - ISO 2338
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
Modèle 210204 - Hexagon socket set screw with flat point -Stainles steel A2...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 214649 - Left hand threaded rod - Length : 1 m - Stainless steel A2 ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表