您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50071 - 3 pieces SW ball valve (58191) with aluminium pneumatic actuator (50800)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
01_vannes_boules
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/01_vannes_boules/50071.prj},{NB=bene_inox_450071-100SE_1},{REF=450071-100SE},{TYPE=Simple effet},{DN=100},{DNP=4\"},{L1=240},{L2=299},{L3=347},{L4=151},{POIDS=34.90},{V=1},{PPATH=50070/50070_asmtpl.prj},{X=22},{SHOW=2},{MAT=Inox 316},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
REF
Reference
ⁿ/ₐ
TYPE
ⁿ/ₐ
DN
[mm]
DNP
[Pouces]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
POIDS
[Kg]
Béné Inox 450071-8SE
450071-8SE
Simple effet
8
1/4"
75
114
148
72
1.72
Béné Inox 450071-10SE
450071-10SE
Simple effet
10
3/8"
75
114
148
72
1.72
Béné Inox 450071-15SE
450071-15SE
Simple effet
15
1/2"
75
114
148
72
1.78
Béné Inox 450071-20SE
450071-20SE
Simple effet
20
3/4"
80
134
164
84
2.52
Béné Inox 450071-25SE
450071-25SE
Simple effet
25
1"
90
144
164
84
2.97
Béné Inox 450071-32SE
450071-32SE
Simple effet
32
1"1/4
110
148
164
84
3.60
Béné Inox 450071-40SE
450071-40SE
Simple effet
40
1"1/2
120
175
208
96
6.00
Béné Inox 450071-50SE
450071-50SE
Simple effet
50
2"
140
181
208
96
7.65
Béné Inox 450071-65SE
450071-65SE
Simple effet
65
2"1/2
185
228
268
123
14.50
Béné Inox 450071-80SE
450071-80SE
Simple effet
80
3"
205
237
268
123
17.80
Béné Inox 450071-100SE
450071-100SE
Simple effet
100
4"
240
299
347
151
34.90
Béné Inox 450071-8DE
450071-8DE
Double effet
8
1/4"
75
114
148
72
1.72
Béné Inox 450071-10DE
450071-10DE
Double effet
10
3/8"
75
114
148
72
1.72
Béné Inox 450071-15DE
450071-15DE
Double effet
15
1/2"
75
114
148
72
1.78
Béné Inox 450071-20DE
450071-20DE
Double effet
20
3/4"
80
121
148
72
2.02
Béné Inox 450071-25DE
450071-25DE
Double effet
25
1"
90
144
164
84
2.97
Béné Inox 450071-32DE
450071-32DE
Double effet
32
1"1/4
110
148
164
84
3.60
Béné Inox 450071-40DE
450071-40DE
Double effet
40
1"1/2
120
175
208
96
6.00
Béné Inox 450071-50DE
450071-50DE
Double effet
50
2"
140
181
208
96
7.65
Béné Inox 450071-65DE
450071-65DE
Double effet
65
2"1/2
185
216
248
108
12.90
Béné Inox 450071-80DE
450071-80DE
Double effet
80
3"
205
237
268
123
17.80
Béné Inox 450071-100DE
450071-100DE
Double effet
100
4"
240
299
347
151
34.90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 50072 - 3 pieces BW ball valve (58192) with aluminium pneumatic actu...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Model 62426 - Welding flat sight glass - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Modèle 50077 - 3 pieces SW ball valve (58191) with IP65 electric actuator (...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 7366 - Magnetic Float switch - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 65518 - Sampling diaphragm valve Inox 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Modèle 7367 - Contacteur électrique à flotteur inox 304 et laiton
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Modèle 50070 - 3 pieces F/F ball valve (58183) with aluminium pneumatic act...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50290 - 3 pieces ball valve with ISO flanges (58259) with aluminium ...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 58191 - 3 pieces ball valve with ISO mounting pad - full bore - SW o...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Modèle 58171 - 3 pieces ball valve with full bore - SW or BW ends
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Modèle 50310 - 2 pieces ball valve with ISO flanges (58269) with aluminium ...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 58172 - 3 pieces ball valve with full bore - SW or BW ends
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Modèle 58901/58902/58903 - Float steam trap - BSP threaded - Stainless stee...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
SPK
CKD
13.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表